This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Coriolis mass flowmeter with straight-
through measuring tubes for measure-
ment of massflow (e.g. kg/h), density
(kg/l) and temperature (oC) of liquids.
A measuring system consists of:
- one sensor DQ 600
rated pressure carrier tube
(2nd containment)
cl300, optional cl600
- one transmitter Procom II ZL 6072
or Procom II F ZL 6042
- with the option of one PowerPack
NA 6670/NA 6671 together with
Procom II ZL 6072
Protection class IP65/NEMA 4X.
DN 8 (3/8") is supplied with
DN15 (1/2") flanges.
The transmitter Procom II/Procom IIF
and the PowerPack must be ordered
separately.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-