Level measurement, radar, non contact. Application: liquids. Rod antenna; 4-wire connection. Aluminium housing, powder coated. Current output Ex e/Ex ia selectable. Volume calculation / Linearization. Potential-free SPDT relais. Easy set up procedure. :: Independent of temperature/pressure :: Independent of steam :: Independent of gas layers :: Pressure/gastight process separation :: Safe on turbulent level surface
Characteristic / Application
Characteristic / Application
Process temperature
-40 °C ... 150 °C (-40 °F ... 302 °F)
Process pressure / max. overpressure limit
Vacuum ... 40 bar (Vacuum ... 580 psi)
Process connection
DN80 ... DN150 / 3" ... 6"
Max. measurement distance
Max. measurement distance
Most downloaded
Micropilot FMR 130, FMR 131
Operating Instructions
English version - 06/2003
Smart transmitter for non-contact measurement in metallic by-pass pipes and stilling wells Suitable for use in explosion hazardous
areas.
Language:
English
Version:
01/06/2003
File size:
994 KB
File name:
BA108FEN.PDF
10 documents
Micropilot FMR 131
Storage, buffer and process tanks
Technical Information
Smart transmitter for non-contact measurement in storage, buffer and process tanks Version for use in explosion hazardous areas.
EN
German French Italian
01/06/2003
Language:
English
Version:
01/06/2003
File size:
358.6 KB
File name:
TI252FEN.pdf
Micropilot FMR 130, FMR 131
Operating Instructions
Smart transmitter for non-contact measurement in metallic by-pass pipes and stilling wells Suitable for use in explosion hazardous areas.
Language:
English
Version:
01/06/2003
File size:
994 KB
File name:
BA108FEN.PDF
Bedienungsanleitung/ Operating Instuction Micropilot I .
Bedienungsanleitung/ Operating Instuction Micropilot I .
Language:
English
Version:
01/07/2000
File size:
1.3 MB
File name:
KA078FA2.PDF
Bedienungsanleitung/ Operating Instuction Micropilot II - Schnellinbetriebnahme/ Quick Setup.
Bedienungsanleitung/ Operating Instuction Micropilot II - Schnellinbetriebnahme/ Quick Setup.
Language:
English
Version:
01/07/2000
File size:
63.6 KB
File name:
KA095FA2.PDF
Safety Instructions
Micropilot M FMR131
II 1/2 G, II 2 G EEx de [ia] IIC T6 PTB 98 ATEX 2125 X (ATEX)
EN
Danish German Greek Spanish Finnish French Italian Dutch Portuguese Swedish
01/12/1999
Language:
English
Version:
01/12/1999
File size:
517.3 KB
File name:
XA006FZ1.PDF
Product family: Micropilot I, Micropilot II, Micropilot M
Product root: FMR130-, FMR131-, FMR230-, FMR230V-, FMR231-, FMR231E-, FMR240-, FMR245-, FMR250- Region: International Approval agency: PI, PROFIBUS International Firmware Version: PROFILE 3.0 Process communication: PROFIBUS DP
Language:
English
Version:
15/01/2008
File size:
1.2 MB
File name:
Z00629-Micropilot_M.pdf
Device Type Manager (DTM) - Micropilot 130 - HART
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
File size:
228 MB
File name:
EH_Micropilot_I_FMR_13x_V2_0.zip
Device Type:
0x0006
Device Revision:
3
Firmware:
2.0
Version:
1.4.188.39
Date:
11/05/2023
Device Type Manager (DTM) - Micropilot 130 - HART
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
File size:
228 MB
File name:
EH_Micropilot_I_FMR_13x_V1_5.zip
Device Type:
0x0006
Device Revision:
2
Firmware:
1.5
Version:
1.4.188.39
Date:
11/05/2023
Device Type Manager (DTM) - Micropilot 130 - HART
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
File size:
228 MB
File name:
EH_Micropilot_I_FMR_13x_V2_1.zip
Device Type:
0x0006
Device Revision:
4
Firmware:
2.1
Version:
1.4.188.39
Date:
11/05/2023
Device Type Manager (DTM) - Micropilot 130 - HART
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
File size:
228 MB
File name:
EH_Micropilot_I_FMR_13x_V1_4.zip
Device Type:
0x0006
Device Revision:
1
Firmware:
1.4
Version:
1.4.188.39
Date:
11/05/2023
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Cover F5"Z" Alu, laquered
O-ring 123,42 x 3,53 NBR 70 +PTFE
Cover F3/T3 (M94) Alu, coated
O-ring 88,0 x 3,0 NBR 70 +PTFE
Cyl. head screw DIN912-M5x 16-A4-80
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all