"Product Phased Out". Differential pressure, capacitive. Transmitter. Application: level, hydrostatic. Membrane: ceramic, flush mounted. Secondary process barrier. :: High long term stability. :: High reliability through process monitoring. :: High resistance to abrasion. :: Enhanced mechanical integrity. :: Modular.
Characteristic
Digital transmitter with ceramic measuring diaphragms Modular transmitter Long-term stability Enhanced safety via self diagnostic functions High resistance to abrasion Secondary process barrier
Supply voltage
4...20mA HART: 10,5...45V DC Ex ia: 10,5...30V DC PROFIBUS PA / FOUNDATION Fieldbus: 9...32V DC
Long term stability
0,05% of URL/year 0,125% of URL/5 years
Process temperature
-20°C...85°C (-4°F...185°F)
Ambient temperature
-20°C...85°C (-4°F...185°F)
Measuring cell
100mbar...3bar (40inH2O...45psi)
Max. overpressure limit
on one side: 100 bar (1500psi)
Process connection
1/4-18NPT RC1/4" Flanges (DIN, ASME, JIS)
Communication
4...20mA HART PROFIBUS PA FOUNDATION Fieldbus
Safety approvals
SIL WHG/ Overfill prevention
Successor
No direct successor. According to application FMD77 or PMC71.
Characteristic / Application
Digital transmitter with ceramic measuring diaphragms Modular transmitter Long term stability Enhanced safety via self diagnostic functions High resistance to abrasion Secondary process barrier
Supply / Communication
4...20 mA HART: 10,5...45V DC Ex ia: 10,5...30V DC PROFIBUS PA / FOUNDATION Fieldbus: 9...32V DC
Ambient temperature
-20°C...85°C (-4°F...185°F)
Process temperature
-20°C...85°C (-4°F...185°F)
Process pressure / max. overpressure limit
Pressure measuring range
100mbar...3bar (1.5psi...45 psi)
Main wetted parts
Ceramic Alloy C276 316L Monel Tantalum
Process connection
1/4-18NPT RC1/4" Flanges (DIN, ASME, JIS)
Max. measurement distance
Communication
4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus
Certificates / Approvals
ATEX FM CSA NEPSI IECEx SIL GL marine WHG/ Overfill prevention EN10204-3.1
Options
HistoROM/M-Dat 4-line digital display SS- or Aluminiumhousing Separate housing
Successor
No direct successor. According to application FMD77 or PMC71.
Most downloaded
TI Deltabar S
PMD75, FMD77, FMD78
English version - 04/2024
Differential pressure measurement and pressure measurement
HART, PA, FF
EN
BG CS DE ES FR IT JA PL PT RO RU ZH
01/04/2024
04/01/2022
03/12/2020
23/11/2020
01/04/2020
Language:
English
Version:
01/04/2024
File size:
3.7 MB
File name:
TI00382PEN_3524-00.pdf
General Station Description (GSD) - Deltabar S - PROFIBUS PA
Language neutral - 04/2014
Any, PROFIBUS System, Any
Language:
Language neutral
Version:
14/04/2014
File size:
504 KB
File name:
PI_Certificate_Z01044_R.jpg
122 documents
TI Deltabar S
PMD75, FMD77, FMD78
Differential pressure measurement and pressure measurement HART, PA, FF
EN
Bulgarian Czech German Spanish French Italian Japanese Polish Portuguese Romanian Russian Chinese
01/04/2024
04/01/2022
03/12/2020
23/11/2020
01/04/2020
Language:
English
Version:
01/04/2024
File size:
3.7 MB
File name:
TI00382PEN_3524-00.pdf
Cerabar S /Deltabar S /Deltapilot S
Description of device
functions
PROFIBUS PA
V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
EN
German French Russian
03/04/2017
10/12/2014
07/08/2013
01/10/2011
01/05/2010
Language:
English
Version:
03/04/2017
File size:
4.8 MB
File name:
BA00296PEN_1616.pdf
Deltabar S FMD77/78; PMD75
PROFIBUS PA (V 04.01.zz)
Operating Instructions
Differential pressure transmitter with ceramic and silicon sensors Overload-resistant and function-monitored Communication via PROFIBUS PA
EN
German Spanish French Italian Portuguese Russian Chinese
01/08/2024
03/04/2017
15/04/2015
10/12/2014
07/05/2014
Language:
English
Version:
01/08/2024
File size:
1.6 MB
File name:
BA00294PEN_2022.pdf
Cerabar S / Deltabar S / Deltapilot S, Description of device functions
FOUNDATION Fieldbus
V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
EN
German
03/04/2017
10/12/2014
07/05/2014
30/04/2013
01/10/2011
Language:
English
Version:
03/04/2017
File size:
6.3 MB
File name:
BA00303PEN_1716.pdf
Deltabar S FMD77, FMD78, PMD75
HART V02.30.zz
Operating Instructions
Differential pressure transmitter with metal sensors
EN
Bulgarian Czech German Greek Spanish Finnish French Italian Japanese Dutch Polish Portuguese Romanian Russian Slovak Swedish Chinese
11/07/2024
01/03/2018
15/04/2015
10/12/2014
01/11/2014
Language:
English
Version:
11/07/2024
File size:
1.1 MB
File name:
BA00270PEN_2122.pdf
Deltabar S FMD77/78; PMD75
FOUNDATION Fieldbus (V 04.00.zz)
Operating Instructions
Differential pressure transmitter with ceramic and silicon sensors Overload-resistant and function-monitored Communicationv ia FOUNDATION Fieldbus
EN
German Japanese
01/08/2024
03/04/2017
15/04/2015
10/12/2014
07/05/2014
Language:
English
Version:
01/08/2024
File size:
2.5 MB
File name:
BA00301PEN_2022-00.pdf
Cerabar S / Deltabar S / Deltapilot S
HART V02.30.zz
Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
EN
Czech German Spanish French Japanese Dutch Polish Portuguese Russian Chinese
01/03/2018
10/12/2014
01/11/2014
07/05/2014
17/01/2013
Language:
English
Version:
01/03/2018
File size:
4.8 MB
File name:
BA00274PEN_1816.pdf
Cerabar S, Deltabar S, Deltapilot S
Cerabar S, Deltabar S, Deltapilot S Process pressure measurement/differntial pressure measurement/hydrostatic level measurement V 04.00.zz
EN
German
10/12/2014
30/04/2013
01/10/2011
22/09/2008
15/05/2008
Language:
English
Version:
10/12/2014
File size:
579.8 KB
File name:
KA00252PA2_1514.pdf
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter Deltabar S - differential pressure transmitter Deltapilot S - hydrostatic transmitter
EN
German
10/12/2014
07/08/2013
01/10/2011
15/05/2008
01/06/2007
Language:
English
Version:
10/12/2014
File size:
580 KB
File name:
KA00244PA2_1514.pdf
Deltabar S FMD77, FMD78, PMD75
Differential pressure measurement
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
30/06/2022
03/04/2017
15/04/2015
10/12/2014
07/05/2014
Language:
English
Version:
30/06/2022
File size:
1.4 MB
File name:
KA01024PEN_1921-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Push button housing, PA/FF
Drawing number
Order code
13
52022418
Push button housing, HART, version 1
Drawing number
Order code
13
52022419
Push button housing, HART, version 2
Drawing number
Order code
13
52024110
Housing filter VA, EPDM, 1 piece
Housing filter VA, VMQ, F15, T17, 1 pc.
Drawing number
Order code
15
52020760
Cable entry G1/2, gasket, adapter
Drawing number
Order code
15
52020761
Plug 2/7-pole, HAN7D, gasket
Drawing number
Order code
15
52020762
Drawing number
Order code
15
52020763
Sealing EPDM, F30/31/34, T14/15, 5 pcs.
Drawing number
Order code
21
52020429
Cover sealing FVQM, T14, 5 pieces
Drawing number
Order code
21
71206971
Cover T14/T15 Alu, gasket
Drawing number
Order code
20
52020432
Cover T14 316L, Ex d, EPDM
Drawing number
Order code
20
52028310
Drawing number
Order code
20
71002774
Cover T17 316L, sight glass, gasket
Drawing number
Order code
20
71002810
Cover T17 316L, sight glass PC, gasket
Drawing number
Order code
20
71002811
Cover T14 316L, Ex d, FVMQ
Drawing number
Order code
20
71206965
Cover T14 316L, Ex d, sight glass, FVMQ
Drawing number
Order code
20
71206968
Cover T14/T15 Alu,Exd,sight glass,gasket
Drawing number
Order code
20
71245249
Cover T14 316L, Ex d, sight glass, EPDM
Drawing number
Order code
20
71245250
Cover T14/T15 Alu, gasket
Drawing number
Order code
25
52020432
Cover T14 316L, Ex d, EPDM
Drawing number
Order code
25
52028310
Drawing number
Order code
25
71002774
Cover T14 316L, Ex d, FVMQ
Drawing number
Order code
25
71206965
Electronics HART Ex, ext. p. b., v2.0
Drawing number
Order code
30
52024111
Electronics HART Ex, v2.0
Drawing number
Order code
30
52024400
Electronics HART Ex, v2.10
Drawing number
Order code
30
71026358
Electronics HART Ex, ext. p. b., v2.10
Drawing number
Order code
30
71026359
Electronic HART Ex, v2.11
Drawing number
Order code
30
71196092
Electronics HART Ex, ext. p. b., v2.11
Drawing number
Order code
30
71196093
Upgrade electronics HART Ex, v2.1
Upgrade electr. HART Ex,ext.push b.,v2.1
Electronics PA, HW02.00, SW4.0
Drawing number
Order code
30
71071824
Electronics PA, ext. p.b., HW02.00,SW4.0
Drawing number
Order code
30
71071825
Electronics FF, HW2.00, SW3.00
Drawing number
Order code
30
71071826
Electronics FF, ext. p.b., HW2.00,SW3.00
Drawing number
Order code
30
71071827
Electronics PA, Ex, HW2.00, SW3.00
Drawing number
Order code
30
71214057
Electronics PA, ext. p.b.,HW2.00, SW3.00
Drawing number
Order code
30
71214064
Electronics FF, ext. p.b.,HW2.00, SW2.00
Drawing number
Order code
30
71214066
Electronics FF, HW2.00, SW2.00
Drawing number
Order code
30
71214069
Electronics FF, ext. p.b.,HW2.00, SW4.00
Drawing number
Order code
30
71214890
Electronics FF, HW2.00, SW4.00
Drawing number
Order code
30
71214892
Electronics PA, HW02.00, SW4.01
Drawing number
Order code
30
71224775
Electronics PA, ext.p. b.,HW02.00,SW4.01
Drawing number
Order code
30
71224776
Drawing number
Order code
31
52027785
Terminal 2-pole, RFI, FF, Ex
Drawing number
Order code
35
52027691
Terminal 2-pole, RFI, PA, OVP, Ex
Drawing number
Order code
35
71028475
Terminal 2-pole, RFI, FF, OVP, Ex
Drawing number
Order code
35
71028476
Terminal 2-pole, RFI, PA, Ex
Drawing number
Order code
35
71121574
Terminal 3-pole,Li=0, RFI,HART,Ex ia/Exd
Drawing number
Order code
35
71191892
Termin.3-p.,Li=0,RFI,HART,OVP,Ex ia/Exd
Drawing number
Order code
35
71191894
Display module VU340, Cbar/Dbar/Dpilot S
Drawing number
Order code
40
71002865
Cable PE,80inch,sep. housing FMXXX/PMXXX
Cable PE,200inch,sep.housing FMXXX/PMXXX
Cable PE,400inch,sep.housing FMXXX/PMXXX
Cable FEP,200inch,sep.housingFMXXX/PMXXX
Mounting bracket heavy-duty, 7/16-20UNF
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all