©Endress+Hauser
Usage: FMR60B/FMR62B/
FMR63B/FMR66B/FMR67B.
Lean selection
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
Most downloaded
-
Remote display FHX50B
English version - 02/2023
|
Accessories
|
EN
|
|
|
20/02/2023
|
|
|
|
16/12/2022
|
|
|
|
Language:
|
English
|
Version:
|
20/02/2023
|
File size:
|
1006.5 KB
|
File name:
|
SD02991FEN_0223-00.pdf
|
-
Replacement of receiver VU141
English version - 10/2022
|
FHX50B
Language:
|
English
|
Version:
|
27/10/2022
|
File size:
|
820.5 KB
|
File name:
|
EA01453FEN_0122-00.pdf
|
82 documents
-
Replacement of receiver VU141
FHX50B
Language:
|
English
|
Version:
|
27/10/2022
|
File size:
|
820.5 KB
|
File name:
|
EA01453FEN_0122-00.pdf
|
-
Language:
|
English
|
Version:
|
30/09/2024
|
File size:
|
1.1 MB
|
File name:
|
EA01503FEN_0224-00.pdf
|
-
EA Segment display VU100/VU101, graphical display VU112/VU113
Gammapilot, Liquiphant, Micropilot, Prothermo
Cerabar, Deltabar, Prowirl L remote display FHX50B
|
EN
|
|
|
28/03/2025
|
|
|
|
20/04/2023
|
|
|
|
27/01/2022
|
|
|
|
02/04/2021
|
|
|
|
30/04/2020
|
|
|
|
Language:
|
English
|
Version:
|
28/03/2025
|
File size:
|
651.3 KB
|
File name:
|
EA01267FEN_0625-00.pdf
|
-
EA Dummy plug M20×1.5
G½, NPT ½, NPT ¾
Gammapilot, Liquiphant, Micropilot, Prothermo
Cerabar, Deltabar
|
EN
|
|
|
15/07/2024
|
|
|
|
19/06/2023
|
|
|
|
27/01/2022
|
|
|
|
31/07/2020
|
|
|
|
Language:
|
English
|
Version:
|
15/07/2024
|
File size:
|
538.4 KB
|
File name:
|
EA01319FEN_0424-00.pdf
|
-
Ex ec IIC T6 Gc
Ex tc IIIC T85 °C Dc
Language:
|
English
|
Version:
|
24/01/2024
|
File size:
|
422.7 KB
|
File name:
|
XA03163FEN_0123-00.pdf
|
-
Ex ia IIC T6 Gb
Ex ia IIIC T80 °C T<sub>L </sub>80 °C Db
Language:
|
English
|
Version:
|
24/01/2024
|
File size:
|
423.2 KB
|
File name:
|
XA03162FEN_0123-00.pdf
|
-
Ex ia IIIC T80 °C T<sub>L </sub>80 °C Db X
Language:
|
English
|
Version:
|
19/07/2024
|
File size:
|
421.5 KB
|
File name:
|
XA03361FEN_0124-00.pdf
|
-
Control Drawing IS, XP
for devices with combined approval
Language:
|
English
|
Version:
|
11/12/2023
|
File size:
|
482.1 KB
|
File name:
|
XA03185FEN_0123-00.pdf
|
-
Control Drawing IS
Class I, Div. 1, Groups A-D
Class I, Zone 0, AEx/Ex ia IIC Ga
Language:
|
English
|
Version:
|
11/12/2023
|
File size:
|
414.3 KB
|
File name:
|
XA03181FEN_0123-00.pdf
|
-
Control Drawing
Class II, III, Div. 1, Groups E-G
Language:
|
English
|
Version:
|
11/12/2023
|
File size:
|
410.7 KB
|
File name:
|
XA03184FEN_0123-00.pdf
|
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Blind plug, M20, 316L, o-ring EPDM
Drawing number
Order code
14
71487198
-
Blind plug, M20, Alu, o-ring EPDM
Drawing number
Order code
14
71487199
-
Drawing number
Order code
14
71487201
-
Drawing number
Order code
14
71487203
-
Drawing number
Order code
15
71435135
-
Cable gland M20, brass nickel plated
Drawing number
Order code
15
71435136
-
Drawing number
Order code
15
71435137
-
Drawing number
Order code
15
71661119
-
Ground terminal Housing L+P
Drawing number
Order code
18
71474251
-
Ground terminal plastic housing L+P
Drawing number
Order code
18
71589861
-
Drawing number
Order code
19
71549578
-
Cover plastic, sight window
Drawing number
Order code
20
71550061
-
Drawing number
Order code
20
71439089
-
Cover Alu, sight window, Ex d
Drawing number
Order code
20
71439090
-
Cover sealing EPDM, 5 pieces
Drawing number
Order code
21
71435131
-
Cover sealing HNBR, -40oC, 5 pieces
Drawing number
Order code
21
71435132
-
Cover sealing FVMQ, -60oC, 5 pieces
Drawing number
Order code
21
71435134
-
Receiver electronics FHX50B
Drawing number
Order code
40
71556967
-
Drawing number
Order code
40
71435772
-
Segment display + Bluetooth VU101
Drawing number
Order code
40
71435779
-
Drawing number
Order code
40
71435775
-
Graphical display + Bluetooth VU113
Drawing number
Order code
40
71435781
-
Drawing number
Order code
70
71206552
-
Drawing number
Order code
70
71206554
-
Drawing number
Order code
70
71206555
-
Drawing number
Order code
70
71206556
-
Mounting bracket, pipe 1"/2"
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .