"Product Phased Out". Point level switch, vibronic. Application: liquids. :: Liquid independent. Extension tube. :: Approved in millions of application. :: SIL3, IEC61508. Fail-safe to class 5, acc. DIN V 19250. :: Redundant acc. VdTÜV in one device. :: Permanent self function control. :: Recurrent function test is not applicable.
Successor
Point level switch for liquids for FailSafe overfill protection
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
SIL 3 acc. to IEC61508 / AK5 DIN V 19250 Redundant accord. VdTÜV in one device Permanent self function control Anual test may be waived Variable length up to 6000mm
Specialities
Permanent self monitored Redundant measuring system Selftest by pressing a button
Ambient temperature
-25 °C ... 70 °C (-13 °F ... 158 °F)
Process temperature
-40 °C ... 150 °C (-40 °F ... 302 °F)
Process pressure / max. overpressure limit
Vacuum ... 40 bar (Vacuum ... 580 psi)
Process connection
G1A, NPT1,DIN DN25 ... DN100, ASME 1" ... 6",JIS RF 10 K 50 316Ti / Alloy
Process connection hygienic
Tri-Clamp ISO2852 Dairy coupling
Sensor length
220mm ... 6000mm (8.7" ... 236")
Certificates / Approvals
ATEX VdTÜV 100 WHG/ Overfill prevention SIL GL Marine 3A
Components
FTL670, Fail-safe level switch interface
Most downloaded
Liquiphant S FDL60, FDL61
Technical Information
English version - 05/2004
Fail-safe overspill protection
Vibration limit switch for all types of liquids
and for liquefied gas.
Functional safety
Language:
English
Version:
06/05/2004
File size:
818.7 KB
File name:
TI223FEN.PDF
Liquiphant FailSafe FDL61
Operating Instruction
English version - 06/2003
Sliding Sleeve for Liquiphant FailSafe
Language:
English
Version:
01/06/2003
File size:
196.9 KB
File name:
BA091FA3_0603.pdf
19 documents
Liquiphant S FDL60, FDL61
Technical Information
Fail-safe overspill protection Vibration limit switch for all types of liquids and for liquefied gas. Functional safety
EN
German Italian
Select other language
06/05/2004
Language:
English
Version:
06/05/2004
File size:
818.7 KB
File name:
TI223FEN.PDF
Liquiphant FailSafe FDL61
Operating Instruction
Sliding Sleeve for Liquiphant FailSafe
EN
German French
Select other language
01/06/2003
Language:
English
Version:
01/06/2003
File size:
196.9 KB
File name:
BA091FA3_0603.pdf
Liquiphant S
FDL60, FDL61
Nivotester FTL670
Fail-safe overspill protection Vibration limit switch for all types of liquids and for liquefied gas. Requirement Class AK 5 to DIN V 19250, corresponding to SIL 3 to IEC 61508
EN
German
Select other language
11/02/2004
Language:
English
Version:
11/02/2004
File size:
600 KB
File name:
BA140FEN.pdf
Bedienungsanleitung/ Operating Instuction Liquiphant.
Sliding Sleeve
EN
German Spanish French Italian Dutch
Select other language
01/05/2008
01/11/1998
Language:
English
Version:
01/05/2008
File size:
314.8 KB
File name:
KA100fa6_0308.pdf
Nivotester FTL670, Liquiphant FDL60, FDL61
Bedienungsanleitung
Überfüllsicherung
EN
Czech German French
Select other language
01/10/2006
01/02/2000
Language:
English
Version:
01/10/2006
File size:
180.4 KB
File name:
KA031fa3.pdf
Liquiphant FDL60, FDL61, Nivotester FTL670
Bedienungsanleitung
Überfüllsicherung
EN
German French
Select other language
01/10/2006
01/02/2000
Language:
English
Version:
01/10/2006
File size:
173 KB
File name:
KA030fa3.pdf
Cover for Housing F17
Installation instruction
LIquiphant M/S/Fail Safe, Soliphant M
EN
German
Select other language
11/08/2014
12/07/2012
Language:
English
Version:
11/08/2014
File size:
144.8 KB
File name:
EA01036FA2_0214.pdf
Cover for Housing F16
Installation instruction
LIquiphant M/S/Fail Safe, Soliphant M
EN
German
Select other language
12/07/2012
Language:
English
Version:
12/07/2012
File size:
103.1 KB
File name:
EA01035FA2_0112.pdf
Cover for Housing F15
Installation instruction
LIquiphant M/S/Fail Safe, Soliphant M, Cerabar M, Deltapilot M
EN
German
Select other language
11/08/2014
12/07/2012
Language:
English
Version:
11/08/2014
File size:
142.9 KB
File name:
EA01034FA2_0214.pdf
Safety Instructions
Liquiphant S FDL60, FDL61
Ex ia IIC T3...T6 GYJ101110 (NEPSI)
EN
Chinese
Select other language
01/08/2010
Language:
English
Version:
01/08/2010
File size:
361.5 KB
File name:
XA528FB2_0810.pdf
5 spare parts & accessories
5 spare parts
5 accessories
Sealing ring G1, 33x39 FA, 5 pcs.
Sealing ring, 4kt- 29 x 41 x 6 GRAPHIT
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all