150ml.
Application: CPS41/42/43.
-
Successor
-
KCl Electrolyte reservoir CPY7B
Storage for liquid KCl
Liquid KCl filled
pH- and ORP electrodes:
CPS41(D), CPS42(D), CPS43
::Pressureless and pressurized
::Safe and reliable pH measurements
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
Application
For electrodes filled with liquid electrolyte in unpressurized or pressurized applications.
-
Installation
External electrolyte vessel.
-
Characteristic
Applications with low conductivity media (<100µS/cm), extremely pasty or sticky media, depositing media or media containing strong electrode poisons.
-
Material
Pressure hose: PC (Polycarbonate)
O-Ring: EPDM
Hose: Silicone or PE (Polyethylene)
-
Dimension
Volume pressure vessel: ~150 ml
Diameter pressure vessel: 80 mm
-
Process pressure
8 bar at 20°C ambient temperature.
-
Connection
Compressed air connection: ID6 / AD8
Hose connection: ID6 / AD8
1 documents
-
|
EN
|
|
|
09/09/2024
|
|
|
|
01/01/2017
|
|
|
|
31/10/2016
|
|
|
|
31/03/2016
|
|
|
|
01/09/2008
|
|
|
|
Language:
|
English
|
Version:
|
09/09/2024
|
File size:
|
843.9 KB
|
File name:
|
BA00128CEN_1624-00.pdf
|
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Hose ID 4,0mm, OD 6,0mm, PTFE
Drawing number
Order code
580
50013621
-
Drawing number
Order code
220
50069160
-
Drawing number
Order code
20
50029386
-
Drawing number
Order code
10
50069091
-
Drawing number
Order code
40
50029389
-
Kit CPY7: Pressure vessel
Drawing number
Order code
60
71279492
-
Drawing number
Order code
70
51503239
-
Drawing number
Order code
70
71020635
-
Drawing number
Order code
80
50069090
-
Drawing number
Order code
100
50015667
-
Drawing number
Order code
110
50009030
-
Drawing number
Order code
230
50029506
-
Drawing number
Order code
360
50009091
-
o-ring ID10.69 W3.53 EPDM
Drawing number
Order code
190
50011781
-
o-ring ID63.09 W3.53 EPDM
Drawing number
Order code
210
50012830
-
o-ring ID18.73 W2.62 EPDM
Drawing number
Order code
30
50053905
-
hose coupling with locking
Drawing number
Order code
340
50028529
-
Drawing number
Order code
300
50011400
-
Drawing number
Order code
310
50029507
-
Drawing number
Order code
390
50029395
-
Kit CPY7-B0/B1 valve nipple compl.
Drawing number
Order code
480
51500507
-
Kit CPY7-B0/B1 air pump connection
Drawing number
Order code
490
51500506
-
Kit CPY7: hose connection complete
Drawing number
Order code
500
71076186
-
even connection NW6 M12x1 PVDF
Drawing number
Order code
550
71008901
-
Manual valve KCL with coupling conn.
Drawing number
Order code
560
71021444
-
Kit KCL Quick Coupling 6+8mm Hoses
Drawing number
Order code
570
71023590
-
o-ring ID4.47 W1.78 AD8.03
Drawing number
Order code
630
50011116
-
Kit CPY7: hose connection complete
Drawing number
Order code
20
71076186
-
Kit CPY7 Head compl. with brass valve
Drawing number
Order code
560
71079939
-
pressure gauge 16bar NG40 G1/8
Drawing number
Order code
540
71008039
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .