Coriolis mass flowmeter for custody transfer application
Successor
Flowmeter with premium accuracy, robustness and custody transfer functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
Coriolis massflow meter for custody transfer application.
Sensor features
S-DAT, T-DAT Validation Quick-Set-up 3 Totalizer Pulsating flow
Nominal diameter range
DN 8...25(MP) 5/16"...3" 5/16"...1"(MP)
Max. measurement error
Mass flow:+-0.1% Volume flow: +-0.25%
Measuring range
0...180'000 kg/h 0...18'000 kg/h (MP)
Max. process pressure
PN 16...100 PN350 (MP) Cl 150...600 JIS 10...63K
Medium temperature range
-50...+150°C (-58...+302°F)
Display/Operation
Four line backlit Touch control
Outputs
4...20mA Pulse/Frequency (10KHz, 90° phase shifted, active/passive
Product headline
Coriolis massflow meter for custody transfer application.
Sensor features
S-DAT, T-DAT Validation Quick-Set-up 3 Totalizer Pulsating flow
Nominal diameter range
DN 8...80 DN 8...25(MP) 5/16"...3" 5/16"...1"(MP)
Measuring range
0...180'000 kg/h 0...18'000 kg/h (MP)
Max. process pressure
PN 16...100 PN350 (MP) Cl 150...600 JIS 10...63K
Medium temperature range
-50...+150°C (-58...+302°F)
Display/Operation
Four line backlit Touch control
Outputs
4...20mA Pulse/Frequency (10KHz, 90° phase shifted active/passive
Characteristic / Application
Coriolis massflow meter for custody transfer application.
Process temperature
-50...+150°C (-58...+302°F)
Process pressure
PN 16...100 PN350 (MP) Cl 150...600 JIS 10...63K
Output
4...20mA Pulse/Frequency (10KHz, 90° phase shifted, active/passive
56 documents
The universal and multivariable flowmeter for liquids and gases for custody transfer
EN
German French Italian
25/01/2010
01/11/2009
Language:
English
Version:
25/01/2010
File size:
2.1 MB
File name:
TI104DEN_0210.pdf
Proline Promass 84F, 84M
Technical Information (SI units)
The universal and multivariable flowmeter for liquids and gases for custody transfer
EN
German French Italian Polish
01/07/2008
01/09/2007
01/12/2006
01/03/2005
Language:
English
Version:
01/07/2008
File size:
2.7 MB
File name:
TI067DEN_0708.pdf
Proline Promass 84
HART
Description of Device
Functions
Coriolis Mass Flow Measuring System for Custody Transfer. Additional documentation for Operating Instructions Promass 84.
EN
Czech German French Italian Polish Russian
01/09/2008
01/12/2006
01/03/2005
Language:
English
Version:
01/09/2008
File size:
1.4 MB
File name:
BA110DEN_0908.pdf
Proline Promass 84
Modbus RS485
Operating Instructions
Coriolis Mass Flow Measuring System for Custody Transfer. The description of the device functions are in a separate documentation.
EN
Bulgarian German Italian Russian
15/10/2012
31/12/2011
08/06/2010
01/11/2008
01/12/2006
Language:
English
Version:
15/10/2012
File size:
2.4 MB
File name:
BA00129DEN_1412.pdf
Proline Promass 84
HART
Operating Instructions
Coriolis Mass Flow Measuring System for Custody Transfer. The description of the device functions are in a separate documentation.
EN
Bulgarian German French Italian Polish Russian
15/10/2012
31/12/2011
01/11/2008
01/12/2006
01/03/2005
Language:
English
Version:
15/10/2012
File size:
2.2 MB
File name:
BA00109DEN_1412.pdf
Proline Promass 84
MODBUS RS485
Description of
Device Functions
Coriolis Mass Flow Measuring System for Custody Transfer. Additional documentation for Operating Instructions Promass 84.
EN
German Italian
01/11/2008
01/12/2006
Language:
English
Version:
01/11/2008
File size:
1.5 MB
File name:
BA130DEN_1108.pdf
Proline Promass 84
Brief Operating Instructions
Coriolis Mass Flow Measuring System
EN
Czech German Spanish Estonian French Italian Chinese
15/10/2012
31/12/2011
01/07/2007
Language:
English
Version:
15/10/2012
File size:
671.5 KB
File name:
KA00025DEN_1412.pdf
Replacing Power supply and display
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
15/11/2018
18/11/2011
Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
Replacing connecting cable
Installation Instructions
Promass 60, 63, 64, 80, 83, 84
EN
German
01/10/2018
01/12/2009
Language:
English
Version:
01/10/2018
File size:
293.1 KB
File name:
EA00081DA2_1218.pdf
Replacing interface parts
Installation Instructions
Promass 40, 80, 83, 84, Cubemass 8CN, CNGmass 8DF
EN
German
01/04/2019
17/11/2011
Language:
English
Version:
01/04/2019
File size:
787.5 KB
File name:
EA00036DA2_1519.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. 40/8X/65 220V REx000
Drawing number
Order code
F
50098557
Kit p.s.b.40/8X 220V REx000 HE
Drawing number
Order code
F
71039431
Kit p.s.b.40/8X 220V REx000 HE
Drawing number
Order code
F
71039431
Kit power s.b. 40/8X/65 220V REx120 Ex
Drawing number
Order code
F
50098558
Kit p.s.b.8X 220V REx120 HE Ex
Drawing number
Order code
F
71039432
Kit p.s.b. 40/8X 220V REx330 Ex
Drawing number
Order code
F
71097758
Kit p.s.b.8X 220V REx330 HE Ex
Drawing number
Order code
F
71097760
Kit P.s.b. 40/8X/65 24V REx000
Drawing number
Order code
F
50098565
Kit p.s.b.8X 24V REx000 HE
Drawing number
Order code
F
71039434
Kit P.s.b. 40/8X/65 24V REx120 Ex
Drawing number
Order code
F
50098566
Kit P.s.b. 8X 24V REx120 HE Ex
Drawing number
Order code
F
71039436
Kit P.s.b. 40/8X 24V REx330 Ex
Drawing number
Order code
F
71097759
Kit P.s.b. 8X 24V REx330 HE Ex
Drawing number
Order code
F
71097761
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas. amplifier Pmass 84 CN EX
Drawing number
Order code
B
50108694
Kit meas. amplifier 84 CN HE EX
Drawing number
Order code
B
71039416
Kit meas. amplifier Pmass 84 WEA EX
Drawing number
Order code
B
50108695
Kit meas. amplifier 84 WEA HE EX
Drawing number
Order code
B
71039413
Kit meas. amplifier Pmass 84 EES EX
Drawing number
Order code
B
50108696
Kit meas. amplifier 84 EES HE EX
Drawing number
Order code
B
71039414
Kit meas. amplifier Pmass 84 SEA EX
Drawing number
Order code
B
50108697
Kit meas. amplifier 84 SEA HE EX
Drawing number
Order code
B
71039415
Kit commodul Iout passive/Frequency Exi
Drawing number
Order code
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Drawing number
Order code
C
71039479
Kit commodul Iout active/Frequency Exi
Drawing number
Order code
C
50098303
Kit I/O Iout active/Frequency HE Exi
Drawing number
Order code
C
71039478
Kit Com ModbusRS485+stat.In 2Interf.Ex
Drawing number
Order code
D
71021743
Kit I/O Modb.RS485+Stat.In 2Interf.HE EX
Drawing number
Order code
D
71039485
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
Kit I/O current out 3 Interface HE EX
Drawing number
Order code
D
71039477
Drawing number
Order code
2
50096834
Kit Sub PCB current out HE
Drawing number
Order code
2
71039487
Drawing number
Order code
5
50096836
Drawing number
Order code
5
50096836
Drawing number
Order code
5
71039491
Drawing number
Order code
5
71039491
Drawing number
Order code
4
50096837
Kit Sub PCB Status input HE
Drawing number
Order code
4
71039492
Kit Sub PCB 84/8CN/8DF frequency out
Drawing number
Order code
31
50108692
Kit Sub PCB 84/8CN/8DF frequency out
Drawing number
Order code
31
50108692
Kit Sub PCB 84/8CN/8DF frequency out HE
Drawing number
Order code
31
71039490
Kit Sub PCB 84/8CN/8DF frequency out HE
Drawing number
Order code
31
71039490
Kit display modul Wall enclosure
Drawing number
Order code
J
50096755
Drawing number
Order code
E
50096754
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit Bus/connec.b.5X/8X SS-housing
Drawing number
Order code
H
50099099
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connec. board PMASS8X wall enclo
Drawing number
Order code
19
50098637
Kit connec. board 8X wall enclosur HE
Drawing number
Order code
19
71039493
Kit connection board 8X FS
Drawing number
Order code
A
50098705
Kit connection board 8X FS HE
Drawing number
Order code
A
71039494
Kit connection board 8X FS Ex
Drawing number
Order code
A
50098706
Kit connection board 8X FS HE EX
Drawing number
Order code
A
71039495
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit T-DAT Transmitter Data Chip
Drawing number
Order code
1
50094004
Kit S-Dat Promass 84/8CN/8DF programmed
Drawing number
Order code
S
71003953
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
32
50094027
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Drawing number
Order code
33
50094029
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
34
50094039
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
35
50094040
Kit Cover 5X/8X with window SS-housing
Drawing number
Order code
17
50099100
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit Terminal protective Cover Ex
Drawing number
Order code
36
71008445
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit 2 Screening sheet wall enclo.
Kit 2 Screening sheet field housing
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit housing gaskets SS-Field housing
Drawing number
Order code
16
50099101
Kit Part 8X Stainless housing comp.
Drawing number
Order code
23
50098701
Kit Part 8X fieldhousing compact
Drawing number
Order code
22
50098702
Drawing number
Order code
24
50098704
Kit cable Promass remote version 10m
Drawing number
Order code
28
50093554
Kit cable Promass remote version 20m
Drawing number
Order code
28
50093573
Kit cable PROMASS remote version 10m Ex
Drawing number
Order code
28
50098567
Kit cable PROMASS remote version 20m Ex
Drawing number
Order code
28
50098568
Kit Screw sealing 84/8DF/8FE/8FF
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all