Vortex flowmeter Inline version. Suitable for a wide range of applications; optimized for steam applications. Inlet run compensation. Most linear meter body. Automatic recovery of data. Robust dual-compartment housing. :: Versatile, best-in-class accuracy (optional) and drift-free DCS sensor. :: Easy energy management – integrated temperature and pressure measurement for steam and gases.
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
TI Proline Prowirl F 200
English version - 06/2024
Vortex flowmeter
EN
DE ES FR IT JA PL PT RU ZH
19/06/2024
21/06/2020
01/07/2019
02/04/2018
01/01/2018
Language:
English
Version:
19/06/2024
File size:
5.2 MB
File name:
TI01333DEN_0523-00.pdf
Proline Prowirl F 200
HART
English version - 06/2020
Vortex flowmeter
EN
CS DE ES FR IT JA PL PT RU SK ZH
21/06/2020
01/07/2019
01/01/2018
Language:
English
Version:
21/06/2020
File size:
4.5 MB
File name:
BA01686DEN_0320.pdf
186 documents
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
19/06/2024
21/06/2020
01/07/2019
02/04/2018
01/01/2018
Language:
English
Version:
19/06/2024
File size:
5.2 MB
File name:
TI01333DEN_0523-00.pdf
Vortex flowmeter PROFINET with Ethernet-APL
EN
German Spanish French Italian Japanese Portuguese Chinese
19/06/2024
Language:
English
Version:
19/06/2024
File size:
4.6 MB
File name:
BA02132DEN_0122-00.pdf
Proline Prowirl F 200
HART
Vortex flowmeter
EN
Czech German Spanish French Italian Japanese Polish Portuguese Russian Slovak Chinese
21/06/2020
01/07/2019
01/01/2018
Language:
English
Version:
21/06/2020
File size:
4.5 MB
File name:
BA01686DEN_0320.pdf
Proline Prowirl F 200
PROFIBUS PA
Vortex flowmeter
EN
German Chinese
21/06/2020
01/01/2018
Language:
English
Version:
21/06/2020
File size:
4.5 MB
File name:
BA01690DEN_0220.pdf
Proline Prowirl F 200
FOUNDATION Fieldbus
Vortex flowmeter
EN
German Russian Chinese
21/06/2020
01/07/2019
01/01/2018
Language:
English
Version:
21/06/2020
File size:
5 MB
File name:
BA01694DEN_0320.pdf
Vortex flowmeter PROFINET with Ethernet-APL
Language:
English
Version:
19/06/2024
File size:
1.6 MB
File name:
GP01170DEN_0122-00.pdf
Proline Prowirl 200
PROFIBUS PA
Description of Device Parameters
Vortex flowmeter
Language:
English
Version:
01/01/2018
File size:
1.8 MB
File name:
GP01110DEN_0118.pdf
Proline Prowirl 200
HART
Description of Device Parameters
Vortex flowmeter
EN
German French Japanese
01/07/2019
01/01/2018
Language:
English
Version:
01/07/2019
File size:
2.1 MB
File name:
GP01109DEN_0219.pdf
Proline Prowirl 200
FOUNDATION Fieldbus
Description of Device Parameters
Vortex flowmeter
EN
German
01/07/2019
01/01/2018
Language:
English
Version:
01/07/2019
File size:
2.4 MB
File name:
GP01111DEN_0219.pdf
Transmitter with vortex flow sensor PROFINET with Ethernet-APL
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
19/06/2024
Language:
English
Version:
19/06/2024
File size:
1.5 MB
File name:
KA01545DEN_0122-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
I/O module Flow, 2-wr. 2x4-20mA,HART, Ex
Drawing number
Order code
34
71108602
I/O module, 2-wire, PA/FF, PFS, Ex, V2
Drawing number
Order code
34
71164940
Kit pre-amplifier, Prowirl 200
Drawing number
Order code
36
71222996
Overvoltage protection (OVP10),1-Channel
Overvoltage protection (OVP20),2-Channel
Remote display FHX50 please order with
separate order structure.
Transmitter electronics FHX50
Electronic, Prowirl 200 Index C
Drawing number
Order code
30
XPD0043-
I/O module, 2-wire, 4-20mA, HART, Ex
Drawing number
Order code
34
XPD0015-
I/O module, 2-wire, 4-20mA,HART, PFS, Ex
Drawing number
Order code
34
XPD0016-
I/O,2-wire,4-20mA,HART,PFS,4-20mA input
Drawing number
Order code
34
XPD0018-
Kit cable harness, PW200, compact,remote
Drawing number
Order code
46
71222998
Kit cable harness, PW200, compact,remote
Drawing number
Order code
46
71222998
Kit cable harness, PW200, remote,electr.
Drawing number
Order code
47
71377445
Kit connection board, remote, electronic
Drawing number
Order code
43
71223001
Kit connection board, remote, sensor
Drawing number
Order code
44
71223003
Display module, SD02, push buttons
Drawing number
Order code
40
XPD0024-
Kit connection board, remote, electronic
Drawing number
Order code
48
71377446
Display module, SD03, Touch Control
Drawing number
Order code
40
XPD0025-
Kit connection board, remote, sensor
Drawing number
Order code
49
71377447
Terminal set 2-wire, I/O module
Drawing number
Order code
37
71110280
Drawing number
Order code
20
71110281
Cover GT18 316L, sight glass, HNBR
Drawing number
Order code
20
71110282
Cover GT18 316L, terminal Ex, HNBR
Drawing number
Order code
25
71110291
Cover GT18 316L, terminal Ex d, HNBR
Drawing number
Order code
25
71110284
Cover GT18 316L, Terminal, OVP, HNBR
Drawing number
Order code
25
71185516
Drawing number
Order code
20
71110299
Cover GT20 Alu, sight glass, HNBR
Drawing number
Order code
20
71110297
Cover GT20 Alu, Terminal Ex, HNBR
Drawing number
Order code
25
71110301
Cover GT20 Alu, Terminal Ex d, HNBR
Drawing number
Order code
25
71110302
Cover GT20 Alu, Terminal, OVP, HNBR
Drawing number
Order code
25
71185517
Kit cover, Alu, remote, sensor
Drawing number
Order code
24
71223005
Kit cover,Alu,remote,sensor, -50°C/-58°F
Drawing number
Order code
24
71223006
Kit cover, 316L, remote, sensor
Drawing number
Order code
24
71223009
Kit cover,316L,remote,sensor,-50°C/-58°F
Drawing number
Order code
24
71223011
Sealing set GT18/GT19/GT20, EPDM, HNBR
Drawing number
Order code
65
71110303
Kit gaskets housing, remote, sensor
Drawing number
Order code
73
71223053
Kit gaskets housing,remote,sensor, -50°C
Drawing number
Order code
73
71223054
Housing filter 316L, GT18, 1 set
Drawing number
Order code
19
71115174
Housing filter Brass/Ni GT19/20, 1 set
Drawing number
Order code
19
71115175
Set housing securing clamps
Drawing number
Order code
17
71115176
Kit cable, PW200, remote, 5m, bl, M12
Drawing number
Order code
61
71223055
Kit cable, PW200, remote, 5m, bk, M12
Drawing number
Order code
61
71223056
Kit cable, PW200, remote, 10m, bl, M12
Drawing number
Order code
61
71223057
Kit cable, PW200, remote, 10m, bk, M12
Drawing number
Order code
61
71223058
Kit cable, PW200, remote, 20m, bl, M12
Drawing number
Order code
61
71223059
Kit cable, PW200, remote, 20m, bk, M12
Drawing number
Order code
61
71223060
Kit cable, PW200, remote, 30m, bl, M12
Drawing number
Order code
61
71223061
Kit cable, PW200, remote, 30m, bk, M12
Drawing number
Order code
61
71223062
Kit cable, PW200, remote, 5m, bl
Drawing number
Order code
61
71223063
Kit cable, PW200, remote, 5m, bk
Drawing number
Order code
61
71223064
Kit cable, PW200, remote, 10m, bl
Drawing number
Order code
61
71223065
Kit cable, PW200, remote, 10m, bk
Drawing number
Order code
61
71223067
Kit cable, PW200, remote, 20m, bl
Drawing number
Order code
61
71223068
Kit cable, PW200, remote, 20m, bk
Drawing number
Order code
61
71223069
Kit cable, PW200, remote, 30m, bl
Drawing number
Order code
61
71223070
Kit cable, PW200, remote, 30m, bk
Drawing number
Order code
61
71223071
Kit cable, PW200, remote, 5m, bl
Drawing number
Order code
61
71223063
Kit cable, PW200, remote, 5m, bk
Drawing number
Order code
61
71223064
Kit cable, PW200, remote, 10m, bl
Drawing number
Order code
61
71223065
Kit cable, PW200, remote, 10m, bk
Drawing number
Order code
61
71223067
Kit cable, PW200, remote, 20m, bl
Drawing number
Order code
61
71223068
Kit cable, PW200, remote, 20m, bk
Drawing number
Order code
61
71223069
Kit cable, PW200, remote, 30m, bl
Drawing number
Order code
61
71223070
Kit cable, PW200, remote, 30m, bk
Drawing number
Order code
61
71223071
Kit cable, PW200, remote, 5m, bl
Drawing number
Order code
61
71223063
Kit cable, PW200, remote, 5m, bk
Drawing number
Order code
61
71223064
Kit cable, PW200, remote, 10m, bl
Drawing number
Order code
61
71223065
Kit cable, PW200, remote, 10m, bk
Drawing number
Order code
61
71223067
Kit cable, PW200, remote, 20m, bl
Drawing number
Order code
61
71223068
Kit cable, PW200, remote, 20m, bk
Drawing number
Order code
61
71223069
Kit cable, PW200, remote, 30m, bl
Drawing number
Order code
61
71223070
Kit cable, PW200, remote, 30m, bk
Drawing number
Order code
61
71223071
Kit cable,PW200, remote,armoured,10m, bk
Drawing number
Order code
61
71223073
Kit cable,PW200, remote,armoured,20m, bk
Drawing number
Order code
61
71223074
Kit cable,PW200, remote,armoured,30m, bk
Drawing number
Order code
61
71223075
Kit cable, PW200 Index C, remote 10m
Drawing number
Order code
61
71377465
Kit cable, PW200 Index C, remote 30m
Drawing number
Order code
61
71377466
Weather prot. cover GT18/GT19/GT20, 316L
Transmitter Prowirl 200, 7X2CXX
Plate conditioner 35 hole, Prowirl
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all