Electromagnetic flowmeter
Successor
The flowmeter for smallest flow rates with a modular electronic concept. For demanding hygienic applications.
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
Promag 30
Technical Information
English version - 07/1996
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
Language:
English
Version:
01/07/1996
File size:
1.2 MB
File name:
TI026DEN.pdf
Promag 30 (Mod. 99)
Technical Information
English version - 01/1999
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
Language:
English
Version:
01/01/1999
File size:
606.7 KB
File name:
TI043DEN.pdf
6 documents
Promag 30
Technical Information
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
EN
German French
01/07/1996
Language:
English
Version:
01/07/1996
File size:
1.2 MB
File name:
TI026DEN.pdf
Promag 30 (Mod. 99)
Technical Information
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
EN
German French Italian
01/01/1999
Language:
English
Version:
01/01/1999
File size:
606.7 KB
File name:
TI043DEN.pdf
Promag 30
Operating Instructions
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
EN
German French
01/06/1996
Language:
English
Version:
01/06/1996
File size:
2.7 MB
File name:
BA008DEN.pdf
Promag 30 (Mod. 99)
Operating Instructions
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
EN
German Finnish French
01/01/1999
Language:
English
Version:
01/01/1999
File size:
1.1 MB
File name:
BA039DEN.pdf
Promag 30ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA008D, BA039D. Ex documentation for the operating instruction BA008D, BA039D. Documentation Ex relative à la mise en service BA008D, BA039D.
EN
German French
01/09/1999
Language:
English
Version:
01/09/1999
File size:
1.1 MB
File name:
XA014DA3.pdf
Promag 30ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA008D, BA039D. Ex documentation for the operating instruction BA008D, BA039D. Documentation Ex relative à la mise en service BA008D, BA039D.
EN
German French
01/09/1999
Language:
English
Version:
01/09/1999
File size:
1.1 MB
File name:
XA007DA3.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power supply 30/31/33 85-260VAC
Drawing number
Order code
E
50093534
Kit power supply 30/31/33 85-260VACEx
Drawing number
Order code
E
50093597
Kit power s. 30/31/33 20-55AC/16-62DC
Drawing number
Order code
E
50093535
Kit pow s.30/31/33 20-55AC/16-62DC EX
Drawing number
Order code
E
50093596
Kit 10 fuses 250 VAC 1A00 slow-blow
Drawing number
Order code
4
50093519
Kit 10 fuses 250 VAC 2A50 slow-blow
Drawing number
Order code
4
50093524
Kit filter board 85-260VAC
Drawing number
Order code
F
50093542
Kit filter board 85-260VAC Ex
Drawing number
Order code
F
50093532
Kit filter board 20-55VAC/16-62VDC
Drawing number
Order code
F
50093543
Kit filter board 20-55VAC/16-62VDC Ex
Drawing number
Order code
F
50093533
Kit meas.amplifier PROMAG 30 current
Drawing number
Order code
B
50093530
Kit meas. amplif. Promag 30 curr. Ex
Drawing number
Order code
B
50093590
Kit meas. amplifier PROMAG30 Model99
Drawing number
Order code
B
50093592
Kit meas.amplif. PROMAG30 Model 99Ex
Drawing number
Order code
B
50093589
Kit software 3Xmeas.amplifier current
Kit display module Promag 30
Drawing number
Order code
D
50093611
Kit display module Promag 30 Model 99
Drawing number
Order code
D
50093621
Kit preamplifier 30/33 sensor A FL Ex
Drawing number
Order code
16
50093615
Kit connect. board 30/33 sensor A FS
Drawing number
Order code
16
50093521
Kit conn. board 30/33 sensor A FS Ex
Drawing number
Order code
16
50093525
Kit connect. b.Promag 30/33 el. FS/FL
Drawing number
Order code
G
50093558
Kit conn. board 3X/60/63/DMU93electr.
Drawing number
Order code
12
50093526
Kit DAT memory 3X/6X/DMU93
Drawing number
Order code
2
50093528
Kit base support 3X/6X/DMU93
Drawing number
Order code
1
50093663
Kit cover 30/33/39 sensor A
Drawing number
Order code
17
50093639
Kit cover 3X/60/63 blind version
Drawing number
Order code
7
50093640
Kit cover 30/33/60/63 blind vers.Ex d
Drawing number
Order code
7
50093646
Kit cover 3X/6X/DMU93 with window
Drawing number
Order code
6
50093645
Kit cover 3X/6X/DMU93 + window Ex d
Drawing number
Order code
6
50093650
Kit cover terminal compartment
Drawing number
Order code
8
50093641
Kit cover terminal compartment
Drawing number
Order code
13
50093641
Kit cover terminal compartment Ex d
Drawing number
Order code
8
50093647
Drawing number
Order code
5
50093666
Kit 10 cable glands PG 13.5
Drawing number
Order code
5
50093667
Kit 10 reductions PG 13.5/NTP 1/2"
Drawing number
Order code
5
50093668
Kit 10 reductions PG13.5/M20x1.5
Drawing number
Order code
5
50093669
Kit 10 reductions PG13.5/G 1/2"
Drawing number
Order code
5
50093670
Kit gaskets housing 3X/6X/DMU93 comp
Drawing number
Order code
9
50093633
Kit gaskets housing 30/31/33/35 FS
Drawing number
Order code
11
50093634
Kit parts housing 3X/6X/DMU93
Drawing number
Order code
10
50093664
Kit spacer 30/33/39 sensor A
Drawing number
Order code
14
50093642
Kit coil cable extens. 30/33 sensorA
Drawing number
Order code
15
50093523
Set wall mounting PICO2/PROMAG A
Electronics insert module PROMAG 30
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all