

Product being phased out, limited
availability.
Heavy duty thermometer barstock
thermowell refering to form
4F- DIN43772, complete with housing
Replaceable mineral insert spring loaded
with embedded sensing element, sheat
material in AISI, 6mm diam.
Temperature range -50...+450oC.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
EU Declaration
Product family: Industrial modular thermometer, Low cost RTD general purpose, Magphant, Plugs RTD direct contact, Process RTD direct contact, Process RTD direct in contact, Process RTD explosion proof, Process RTD general purpose, Process RTD heavy duty, Process R TD hygienic, Process TC direct contact, Process TC direct in contact, Process TC explosion proof, Process TC general purpose, Proces s TC heavy duty, RTD thermometer, TC heavy duty
Product root: DTT31-, DTT31L-, DTT35-, DTT35L-, GPTL-, MLTTS00-, MLTTS01-, OTR31-, OTR35-, OTR90-, OTR91-, OTR92-, OTR93-, OTR94-, O
TR95-, OTR96-, TMR31-, TMR31L-, TMR35-, TMR35L-, TMT470L-, TTR31-, TTR35-
Declaration number: EC_00568_03.24EN 20/02/2024Language:
English
Version:
20/02/2024
File size:
152 KB
File name:
EC_00568_03.24.pdf
-