Specs at a glance
-
Accuracy
+/-1 mm (0.04 in)
-
Process temperature
-196 … +450 °C (-321 … +842 °F)
-
Process pressure / max. overpressure limit
Vacuum...160 bar (2320 psi)
-
Max. measurement distance
80 m (262 ft)
-
Main wetted parts
316L or PTFE (clad 316L flanges)
Field of application
Micropilot FMR62B is part of the new generation of 80 GHz radar sensors. It is used for continuous non-contact level measurement in challenging liquid applications. It masters process requirements like high temperatures, high process pressure as well as changing media. Testing concepts for SIL-locking and proof tests reduces the risk of systematic errors. Heartbeat Technology offers verification and monitoring functions to identify anomalies for increased safety and productivity.
The Micropilot FMR62B is suitable for free-space applications up to 80m and offers high beam focusing for vessels with many internal fittings.
Process connections: Flanges
Temperature: –196 to +450 °C (-320 to +842°F)
Pressure: –1 bis +160 bar (-14.5 to 2320.6 psi)
Maximum measuring range: 80 m (262.5 ft)
Accuracy: ±1 mm (0.04 in)
W-band: 80 GHz
International explosion protection certificates, overfill prevention WHG, SIL, marine approval, 5- or 10-point factory calibration certificate
Benefits
Increased productivity thanks to process monitoring, verification, and diagnostics in the running process with Heartbeat Technology
Safety by design: Device development according to IEC 61508 for SIL 2 and SIL 3 applications (e.g. in homogeneous redundancy)
Reduction of systematic errors through guided SIL-locking, verification and proof testing
Easy handling through intuitive operation and wizards, for commissioning and verifications
Easier troubleshooting through recommended actions shown on the display
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Micropilot FMR62B HART
English version - 02/2023
Free space radar
EN 20/02/202301/06/2022Language:
English
Version:
20/02/2023
File size:
1.9 MB
File name:
TI01684FEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR62B
English version - 02/2023
Free space radar HART
EN 20/02/202301/08/2022Language:
English
Version:
20/02/2023
File size:
2.1 MB
File name:
BA02248FEN_0323-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR62B PROFIBUS PA
Free space radar
EN 01/09/2023Language:
English
Version:
01/09/2023
File size:
1.7 MB
File name:
TI01694FEN_0123-00.pdf
-
-
-
Technical Information (TI)
Micropilot FMR62B HART
Free space radar
EN 20/02/202301/06/2022Language:
English
Version:
20/02/2023
File size:
1.9 MB
File name:
TI01684FEN_0223-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR62B PROFINET with Ethernet-APL
Free space radar
EN 22/04/2023Language:
English
Version:
22/04/2023
File size:
2.2 MB
File name:
TI01699FEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR62B PROFINET with Ethernet-APL
Free space radar
EN 22/04/2023Language:
English
Version:
22/04/2023
File size:
3.1 MB
File name:
BA02267FEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR62B
Free space radar
HARTEN 20/02/202301/08/2022Language:
English
Version:
20/02/2023
File size:
2.1 MB
File name:
BA02248FEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR62B PROFIBUS PA
Free space radar
EN 01/09/2023Language:
English
Version:
01/09/2023
File size:
2.1 MB
File name:
BA02262FEN_0123-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B - FMR67B
Free-space radar
PROFINET over Ethernet-APLEN 31/10/2024Language:
English
Version:
31/10/2024
File size:
1.3 MB
File name:
GP01224FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
Micropilot FMRxxB; Operating tool HART
Free space radar
EN 12/01/2023Language:
English
Version:
12/01/2023
File size:
1.1 MB
File name:
GP01202FEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR62B PROFINET with Ethernet-APL
Free space radar
EN 22/04/2023Language:
English
Version:
22/04/2023
File size:
1.3 MB
File name:
KA01612FEN_0123-00.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR62B
Free space radar
HARTEN 02/01/202301/08/2022Language:
English
Version:
02/01/2023
File size:
1.3 MB
File name:
KA01588FEN_0223-00.pdf
-