Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Micropilot FWR30 - Access storage tank level from anywhere

The first cloud connected radar for full transparency in storage and transportation of liquids

Publication date: 20.04.2020

Challenges in level monitoring

Plastic tanks are often located at remote sites and widely dispersed geographically. An increasing number of tanks lead to an even more complex measuring task. In more than 80 % of all production plants, level measurement is done manually. This type of manual monitoring is both time and cost intensive. So, very often, this results in missing stocks only being registered when the tank has already run empty, and the production process has come to a halt. Clearly, a better solution is needed.

Optimized inventory management - simple from the scratch

To meet the mentioned challenges, Endress+Hauser has developed a solution consisting of a radar level sensor and software. It considerably simplifies the management of stocks in stationary and mobile applications. As the first 80GHz IIoT sensor, the Micropilot FWR30 combines high-end technology and user-friendly digital services in one cost-effective device. Installation is simple and can be done in less than three minutes. An integrated battery allows operation without external power supply.

Transparency at any time

The continuously recorded data can be accessed at any time and from anywhere via the device's cloud connection. In addition to the measured level, the user receives information on the location of their storage tanks and containers. The first wireless cloud connected radar sensor provides facts where previously only assumptions were possible. It helps users to optimize logistic and storage processes and save valuable time by providing continuous and easy access to inventory information.

Scalable software applications

Depending on individual requirements, users can choose from a broad portfolio of services. The IIoT sensor Micropilot FWR30 can be linked to the digital starter package, Netilion Value; the resulting web application, Netilion Inventory; or the comprehensive inventory management solution, SupplyCare Hosting. All digital software applications can be used on various end devices such as desktop, tablet or smartphone, and comply with the highest security and data protection requirements.

The storage of liquids plays an important role in many industries. Liquid fertilizers or irrigation systems for agriculture, additives as well as cleaning agents for the food industry or liquefiers for the production of concrete are only a few examples. Usually, plastic tanks are used for this purpose. In order to ensure continuous production and prevent downtime, the liquids must always be available in sufficient quantities. This is where level measurement is used.

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.