
Specs at a glance
-
Measuring range
0 to 500 g/l (0 to 31 lb/ft3), 0 to 50 %TS
-
Process pressure
PN 16, Class 150, 10K
Field of application
The inline measuring device Teqwave MW 500 enhances sludge treatment in wastewater treatment plants through real-time total solids measurement using microwave transmission. This allows quicker, more efficient process optimization and fewer lab measurements. Continuous data availability improves solid-liquid separation, boosts operational safety, and enables swift response to process changes. Typical applications in sludge treatment include clarification, digestion, and dewatering.
The remote transmitter version Proline 500 allows for maximum installation flexibility in challenging environments. Equipped with a built-in web server and optional integrated WLAN, it simplifies operation and provides additional process and device information.
Benefits
Reliable, real-time measuring performance – permanent in-line measurement with excellent repeatability
Less maintenance – polished measuring tube reduces build-up formation and extends cleaning intervals
Reduced effort in programming – onboard load rate calculation available in combination with a flowmeter
Fewer process measuring points – multivariable measurement (total solids, temperature, conductivity)
Easy installation – innovative sensor construction and state-of-the-art technology with web server (optional WLAN)
Full access to process and diagnostic information – numerous freely combinable I/Os available
Integrated verification – Heartbeat Technology enables documented device functionality without process interruption
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Proline Teqwave MW 500
English version - 03/2024
Total solids measurement via microwave transmission
EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
5.1 MB
File name:
TI01764DEN_0123-00.pdf
-
-
-
Field Device Integration (FDI)
Field Device Integration (FDI) - Teqwave M 300/500 - HART
Language neutral - 11/2024
ABB, FIM, 3.0 SIEMENS, PDM, 9.2.2
Language:
Language neutral
Version:
08/11/2024
File size:
13.8 MB
File name:
EH_HA_AN_TeqwaveM300500_0x11B3_0x01_0x01_FDI.zip
-
-
-
Technical Information (TI)
TI Proline Teqwave MW 500
Total solids measurement via microwave transmission
EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
5.1 MB
File name:
TI01764DEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Teqwave MW 500
Total solids measurement via microwave transmission
HARTEN 15/03/2024Language:
English
Version:
15/03/2024
File size:
7.4 MB
File name:
BA02322DEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Teqwave MW 500
Total solids measurement via microwave transmission
Modbus RS485EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
6.4 MB
File name:
BA02323DEN_0123-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Teqwave M 500
Total solids measurement via microwave transmission
HARTEN 15/03/2024Language:
English
Version:
15/03/2024
File size:
1.9 MB
File name:
GP01213DEN_0123-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Teqwave M 500
Total solids measurement via microwave transmission
Modbus RS485EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
2.2 MB
File name:
GP01214DEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Measuring device for total solids measurement Proline Teqwave MW
Sensor for total solids measurement via microwave transmission
EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
863.9 KB
File name:
KA01671DEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Measuring device for total solids measurement Proline 500
HART transmitter
for total solids measurement via microwave transmissionEN 15/03/2024Language:
English
Version:
15/03/2024
File size:
3.9 MB
File name:
KA01674DEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Measuring device for total solids measurement Proline 500
Modbus RS485 transmitter
for total solids measurement via microwave transmissionEN 15/03/2024Language:
English
Version:
15/03/2024
File size:
3.3 MB
File name:
KA01675DEN_0123-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the Components for the Transmitter
Proline 400, 800 Index C, 500-digital
EN 01/01/202415/12/202101/11/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
2 MB
File name:
EA01094DA2_1223-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small Parts
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN 01/01/202415/12/202101/05/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
-