
Specs at a glance
-
Measuring range
For formazin: 0 to 4000 FNU
Display range up to 9999 FNU
For sludge: 0 to 300 g/L
The achievable measuring range depends very much on the media -
Process temperature
Process temperature:
-5 to 50 °C (23 to 122 °F)
Ambient temperature:
-20 to 60 °C (-4 to 140 °F)
Field of application
Turbimax CUS51D is a smart sensor that allows unattended operation in a wide range of process conditions. Its unique design is extremely robust and it is also low-maintenance thanks to its self-cleaning functionality. Choose from different integrated analytical models to adapt the sensor to your specific application. With Memosens digital technology, the CUS51D combines maximum process and data integrity with simple operation. It resists corrosion and moisture and enables lab calibration.
Turbimax CUS51D measures suspended solids and turbidity in:
Wastewater treatment plants:
- Solids content measurement in aeration, recirculation and sludge treatment
- Flocculent dosing
- Turbidity measurement in the outletDrinking and process water:
- Solids content measurement in sludge treatment
- Flocculent dosingUtilities of all industries:
- Solids content measurement in aeration, recirculation and sludge treatment
- Flocculent dosing
Benefits
One sensor for all applications: The 'one for all' principle optimizes stockholding, speeds up project handling and simplifies life cycle management.
Optimum adaption to all measuring tasks:
Sensor fits all measuring ranges thanks to numerous integrated analytical models.Fast and easy commissioning: Sensor comes precalibrated and preconfigured ex factory.
Enables unattended plant operation: Intelligent design enables sophisticated self-cleaning capabilities and minimizes maintenance.
-
Perfect process adaption: Fast sensor positioning with holder and assembly system Flexdip CYA112 and CYH112.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Turbimax CUS51D
English version - 01/2024
Sensor for turbidity and solids content
EN 11/01/202401/12/202231/01/201909/03/201803/03/2014Language:
English
Version:
11/01/2024
File size:
1.3 MB
File name:
TI00461CEN_1923-00.pdf
-
-
-
Operating Instruction (BA)
BA Turbimax CUS51D
English version - 08/2023
Sensor for turbidity and solids content
EN 02/08/202301/12/202231/01/201930/06/201830/07/2017Language:
English
Version:
02/08/2023
File size:
1.5 MB
File name:
BA00461CEN_2023-00.pdf
-
-
-
Technical Information (TI)
TI Turbimax CUS51D
Sensor for turbidity and solids content
EN 11/01/202401/12/202231/01/201909/03/201803/03/2014Language:
English
Version:
11/01/2024
File size:
1.3 MB
File name:
TI00461CEN_1923-00.pdf
-
-
-
Operating Instruction (BA)
BA Turbimax CUS51D
Sensor for turbidity and solids content
EN 02/08/202301/12/202231/01/201930/06/201830/07/2017Language:
English
Version:
02/08/2023
File size:
1.5 MB
File name:
BA00461CEN_2023-00.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions - Compressed air cleaning unit - 115VAC
Operating Instructions - Compressed air cleaning unit - 115VAC
Language:
English
Version:
29/01/2013
File size:
1.8 MB
File name:
BA00498CEN_0113.pdf
-
-
-
Ex Safety Instruction (XA)
XA Turbimax CUS50D, CUS51D, CUS52D
Turbidity sensors
Safety instructions for electrical equipment for explosion-hazardous
areas
ATEX, IECEx:
Ex ec op is IIC T4 Gc (CUS50D, CUS52D)
Ex ec op is IIB T4 Gc (CUS51D)EN 03/12/2024Language:
English
Version:
03/12/2024
File size:
445.5 KB
File name:
XA03305CEN_0124-00.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-