Specs at a glance
-
Process temperature
max. 150°C
(302°F) -
Process pressure
max. 10 bar
(145 psi)
Field of application
The Dipfit CLA140 immersion assembly is designed for all demanding applications where aggressive media is involved. With its flange connection and sealing concept, Dipfit sits safely in the process even at high temperatures and pressures. Equipped with an easy-to-use bayonet lock, the assembly streamlines sensor installation and maintenance.
Dipfit CLA140 is an immersion assembly for conductivity sensors in:
Chemicals
Pulp & paper
Dipfit CLA140 is suitable for:
CLS50/CLS50D toroidal conductivity sensors
Benefits
Easy installation and removal of sensor thanks to bayonet lock mounting
Robust design withstands aggressive media, high pressures and temperatures
Reduced condensation of water due to breathable Goretex® filter
Flexible connection to the process by means of various flanges (DIN, ANSI, JIS)
Immersion depth from 500 to 2500mm available
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Dipfit CLA140 Technical Information
English version - 08/2018
Immersion assembly with flange connection for very demanding processes
EN 31/08/201801/11/1998Language:
English
Version:
31/08/2018
File size:
516.5 KB
File name:
TI00196CEN_1318.pdf
-
-
-
Operating Instruction (BA)
Dipfit CLA140 Operating Instructions
English version - 08/2018
Immersion assembly for conductivity sensors with inductive measurement of conductivity
EN 31/08/201801/11/1998Language:
English
Version:
31/08/2018
File size:
970.7 KB
File name:
BA00196CEN_1318.pdf
-
-
-
Technical Information (TI)
Dipfit CLA140 Technical Information
Immersion assembly with flange connection for very demanding processes
EN 31/08/201801/11/1998Language:
English
Version:
31/08/2018
File size:
516.5 KB
File name:
TI00196CEN_1318.pdf
-
-
-
Operating Instruction (BA)
Dipfit CLA140 Operating Instructions
Immersion assembly for conductivity sensors with inductive measurement
of conductivityEN 31/08/201801/11/1998Language:
English
Version:
31/08/2018
File size:
970.7 KB
File name:
BA00196CEN_1318.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Competence Brochure (CP)
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenLanguage:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおける導電率の測定
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
3.5 MB
File name:
CP01313CJA_0223_1024_Conductivity_sensor_selection_guide.pdf
-
-
-
Competence Brochure (CP)
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
-
-
-
Manufacturer Declaration
Product family: DipFit P
Product root: CLA140-
Declaration number: HE_01138_01.19
Manufacturer specification: PEDEN 28/03/2019Language:
English
Version:
28/03/2019
File size:
277 KB
File name:
HE_01138_01.19_PED_CLA140-PVDF.pdf
-
-
-
Manufacturer Declaration
Product family: DipFit P
Product root: CLA140-
Declaration number: HE_01137_01.19
Manufacturer specification: PEDEN 28/03/2019Language:
English
Version:
28/03/2019
File size:
280.2 KB
File name:
HE_01137_01.19_PED_CLA140-316L.pdf
-
-
-
Manufacturer Declaration
Product family: DipFit P
Product root: CLA140-, CPA140-
Declaration number: HE_01325_01.20
Manufacturer specification: Explosion protectionEN 14/08/2020Language:
English
Version:
14/08/2020
File size:
188.1 KB
File name:
CxA140_HE Ex_HE_01325_01.20.pdf
-