Specs at a glance
-
Process temperature
Max. 80 °C (176 °F)
-
Process pressure
Max. 4 bar at 20 °C
(Max. 58 psi at 68 °F)
Field of application
The Dipfit CLA111 immersion assembly is designed for application in open basins, channels and tanks. It is suitable for conductive and toroidal sensors that can be easily mounted and removed via the bayonet lock. The adjustable flange gives you the required flexibility for universal use. Dipfit is the time and cost-effective solution for standard water and wastewater treatment.
Dipfit CLA111 is an immersion assembly for conductivity sensors in water, wastewater and utility applications, such as:
Inlet of wastewater treatment plants
Surface water monitoring
Well monitoring
Dipfit CLA111 is suitable for:
CLS21/CLS21D conductive conductivity sensors
CLS50/CLS50D toroidal conductivity sensors
Benefits
Easy installation and removal of sensor thanks to bayonet lock mounting method
Flexible immersion depth thanks to adjustable flange
Made of environmentally-compatible polypropylene material
Reduced condensation of water due to breathable Goretex® filter
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information CLA 111
English version - 09/2015
Immersion assembly
EN 30/09/201501/06/200701/06/1998Language:
English
Version:
30/09/2015
File size:
828.2 KB
File name:
TI00135CEN_1315.pdf
-
-
-
Operating Instruction (BA)
Dipfit CLA111 Operating Instructions
English version - 08/2015
Immersion and installation assemblyfor conductivity measurement
EN 31/08/201501/06/200701/08/1995Language:
English
Version:
31/08/2015
File size:
887.7 KB
File name:
BA00135CEN_1315.pdf
-
-
-
Technical Information (TI)
Technical Information CLA 111
Immersion assembly
EN 30/09/201501/06/200701/06/1998Language:
English
Version:
30/09/2015
File size:
828.2 KB
File name:
TI00135CEN_1315.pdf
-
-
-
Operating Instruction (BA)
Dipfit CLA111 Operating Instructions
Immersion and installation assemblyfor conductivity measurement
EN 31/08/201501/06/200701/08/1995Language:
English
Version:
31/08/2015
File size:
887.7 KB
File name:
BA00135CEN_1315.pdf
-
-
-
Special Documentation (SD)
Mounting instruction for pendoulous suspension of assemblies
Special Documentation
Pendulumverse/Pendulum Frame
for pendulous suspension of assemblies
CPA111,CLA111,CPA510, CYA611EN 01/11/1997Language:
English
Version:
01/11/1997
File size:
129.6 KB
File name:
SD038CA2.pdf
-
-
-
Special Documentation (SD)
Mounting instruction pendulum frame
for pendulous suspension of the assemblies CPA111/CLA111/CPA510/CYA611
EN 01/11/1997Language:
English
Version:
01/11/1997
File size:
167.7 KB
File name:
Sd034ca2.pdf
-
-
-
Competence Brochure (CP)
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenLanguage:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおける導電率の測定
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
3.5 MB
File name:
CP01313CJA_0223_1024_Conductivity_sensor_selection_guide.pdf
-
-
-
Competence Brochure (CP)
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
-
-
-
Tender Text
Dipfit W CLA111
Industrie-Eintaucharmatur zur Aufnahme der Leitfähigkeitsmesszelle
Language:
German
Version:
30/11/2021
File size:
22.5 KB
File name:
TTCLA111DE.doc
-