Specs at a glance
-
Measuring range
k=0,01: 0-20 µS/cm
k=0,1: 0-200 µS/cm -
Process temperature
max. 60°C
max. 140°F -
Process pressure
max. 6 bar at 20°C
(max.87 psi at 68°F)
Field of application
Condumax CLS19 measures conductivity in the low measuring ranges. It performs reliably and accurately in a wide range of applications. Designed for low maintenance and a long operating life, the sensor offers you best value for money.
Condumax CLS19 measures conductivity in pure and ultrapure water applications for the monitoring and control of:
Ion exchangers
Reverse osmosis
Cooling water
Distillation
Chip cleaning
Benefits
Reliable and accurate measuring values at low conductivities
Best price-performance ratio
Easy installation with threaded connection
Robust design for high durability
Different cell constants provide a wide measuring range
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Condumax CLS19
English version - 02/2022
Conductivity sensor
EN 21/02/202201/03/200801/01/2003Language:
English
Version:
21/02/2022
File size:
488.4 KB
File name:
TI00110CEN_1321-00.pdf
-
-
-
Operating Instruction (BA)
Condumax CLS19
English version - 08/2020
For conductive measurement of conductivity in liquids
EN 19/08/202031/05/2018Language:
English
Version:
19/08/2020
File size:
227.4 KB
File name:
BA01900CEN_0220.pdf
-
-
-
Technical Information (TI)
Condumax CLS19
Conductivity sensor
EN 21/02/202201/03/200801/01/2003Language:
English
Version:
21/02/2022
File size:
488.4 KB
File name:
TI00110CEN_1321-00.pdf
-
-
-
Operating Instruction (BA)
Condumax CLS19
For conductive measurement of conductivity in liquids
EN 19/08/202031/05/2018Language:
English
Version:
19/08/2020
File size:
227.4 KB
File name:
BA01900CEN_0220.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおける導電率の測定
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
3.5 MB
File name:
CP01313CJA_0223_1024_Conductivity_sensor_selection_guide.pdf
-
-
-
Competence Brochure (CP)
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenLanguage:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
-
-
-
Competence Brochure (CP)
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
-
-
-
EU Declaration
Product family: ConduMax W
Product root: CLS19-
Declaration number: EC_00700_01.18EN 06/01/2023Language:
English
Version:
06/01/2023
File size:
281.6 KB
File name:
EC_00700_02.23_CLS19_nonEx.pdf
-
-
-
UK Conformity Assessed
Product family: ConduMax W
Productroot: CLS19-
Declaration number: UK_00301_01.21Language:
English
Version:
10/08/2021
File size:
273.4 KB
File name:
UK_00301_01.21 CLS19 NonEx.pdf
-