Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Ceragel CPS72 - Analog ORP glass sensor for hygienic and sterile applications

Analog ORP sensor
Ceragel CPS72

Glass electrode for food and life sciences industries

CPS72
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Measuring range

    -1500 mV - +1500 mV

  • Process temperature

    -15°C - 135°C

  • Process pressure

    max. 16bar

Field of application

Ceragel CPS72 is the analog specialist for ORP measurement in sterile and hygienic applications. Its state-of-the-art gel is poison resistant and guarantees stable measurement even in flowing media or low conductivity. The sensor is sterilizable, autoclavable and non-toxic assuring highest safety of your products.

  • Hygienic and sterile applications:
    - Fermenters
    - Biotechnology
    - Life sciences
    - Food industry

  • Process technology and monitoring of processes with:
    - Quickly changing pH values
    - High proportion of electrode poisons such as H2S

With ATEX, FM, and CSA approval for application in hazardous areas

Benefits

  • Suitable for CIP/SIP cleaning and autoclaving maintaining high accuracy

  • Sensor resists strong acids and bases and high organic loads

  • Certified biocompatibility, no cytotoxicity

  • Free from animal-based materials and from acrylamide

Predecessor

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable