©Endress+Hauser
©Endress+Hauser
Product headline
Calculated volume or mass flow measurement. dp primary element (Pitot). Averaging pitot tube with 42mm diamond profile.
Sensor features
Insertion system. Pipe size DN300...4000 ; 12...160". Retractable version available. Bidirectional measurement. Compact or remote design. Deltabar S/M differential pressure transmitter.
Nominal diameter range
DN 300 ... 4000 12" ... 160"
Max. measurement error
typically 1% of calculated volume or mass.
Max. process pressure
PN6 ... 100 Cl.300 ... 600
Medium temperature range
Compact version: -200°C ... 200°C -328°F ... 392°F Remote version: -200°C ... 1000°C -328°F ... 1832°F
Degree of protection
Transmitter (Deltabar): IP67 NEMA6P
Display/Operation
Transmitter (Deltabar): 4-line display 3 push buttons Quick setup HistoROM
Outputs
Transmitter (Deltabar): 4 ... 20 mA
Digital communication
Transmitter (Deltabar): HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
Transmitter (Deltabar): ATEX FM CSA IEC TIIS NEPSI
Product headline
Calculated volume or mass flow measurement. dp primary element (Pitot). Averaging pitot tube with 42mm diamond profile.
Sensor features
Insertion system. Pipe size DN300...4000 ; 12...160". Retractable version available. Bidirectional measurement. Compact or remote design. Deltabar S/M differential pressure transmitter.
Nominal diameter range
DN 300 ... 4000 12" ... 160"
Max. measurement error
typically 1% of calculated volume or mass. Uncertainty of primary element excluding uncertainty of density or compensation.
Max. process pressure
PN6 ... 100 Cl.300 ... 600
Medium temperature range
Compact version: -200°C ... 200°C -328°F ... 392°F Remote version: -200°C ... 1000°C -328°F ... 1832°F
Degree of protection
Transmitter (Deltabar): IP67 NEMA6P
Display/Operation
Transmitter (Deltabar): 4-line display 3 push buttons Quick setup HistoROM
Outputs
Transmitter (Deltabar): 4 ... 20 mA
Digital communication
Transmitter (Deltabar): HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
Transmitter (Deltabar): ATEX FM CSA IEC TIIS NEPSI
Product headline
Calculated volume or mass flow measurement. dp primary element (Pitot). Averaging pitot tube with 42mm diamond profile.
Sensor features
Insertion system. Pipe size DN300...4000 ; 12...160". Retractable version available. Bidirectional measurement. Compact or remote design. Deltabar S/M differential pressure transmitter.
Nominal diameter range
DN 300 ... 4000 12" ... 160"
Max. measurement error
typically 1% of calculated volume or mass.
Max. process pressure
PN6 ... 100 Cl.300 ... 600
Medium temperature range
Compact version: -200°C ... 200°C -328°F ... 392°F Remote version: -200°C ... 1000°C -328°F ... 1832°F
Degree of protection
Transmitter (Deltabar): IP67 NEMA6P
Display/Operation
Transmitter (Deltabar): 4-line display 3 push buttons Quick setup HistoROM
Outputs
Transmitter (Deltabar): 4 ... 20 mA
Digital communication
Transmitter (Deltabar): HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
Transmitter (Deltabar): ATEX FM CSA IEC TIIS NEPSI
Most downloaded
Deltatop
English version - 03/2007
Differential pressure flow measurement with Pitot tubes and Deltabar
differential pressure transmitter
EN
DE ES FR PL RU ZH
20/03/2007
Language:
English
Version:
20/03/2007
File size:
3.8 MB
File name:
TI425PEN_1007.pdf
Deltatop - Pitot tubes
English version - 07/2008
Differential pressure flow measurement with Pitot tubes and Deltabar
differential pressure transmitter
The universal measuring
system for steam, gases and liquids
Language:
English
Version:
23/07/2008
File size:
1.8 MB
File name:
BA369PEN_0708.pdf
9 documents
Differential pressure flow measurement with Pitot tubes and Deltabar differential pressure transmitter
EN
German Spanish French Polish Russian Chinese
20/03/2007
Language:
English
Version:
20/03/2007
File size:
3.8 MB
File name:
TI425PEN_1007.pdf
Differential pressure flow measurement with Pitot tubes and Deltabar differential pressure transmitter The universal measuring system for steam, gases and liquids
EN
Czech German French Italian Russian
23/07/2008
Language:
English
Version:
23/07/2008
File size:
1.8 MB
File name:
BA369PEN_0708.pdf
Potężna aparatura do pomiaru ciśnienia procesowego, różnicy ciśnień, poziomu i przepływu
Language:
Polish
Version:
14/03/2014
File size:
4.2 MB
File name:
FA00004P00PL1814_web.pdf
Proses basıncı, farkbasınç, seviye ve akış için güçlü enstrümanlar
Language:
Turkish
Version:
29/05/2015
File size:
26.1 MB
File name:
FA00004P_56_TR_20.15_Basınç Ölçümü.pdf
Potenti strumenti per la misura della pressione di processo, pressione differenziale, livello e portata
Language:
Italian
Version:
19/08/2021
File size:
27.9 MB
File name:
FA00004PIT_23.21.pdf
Leistungsfähige Messgeräte für Prozessdruck, Differenzdruck, Füllstand und Durchfluss
Language:
German
Version:
19/08/2021
File size:
5.4 MB
File name:
FA00004P00DE2321.pdf
Instrumentos avanzados para mediciones de presión, presión diferencial, nivel y caudal de proceso
Language:
Spanish
Version:
19/08/2021
File size:
3.7 MB
File name:
Catalogo medicion de Presion v2321.pdf
Powerful instruments for process pressure, differential pressure, level and flow
Language:
English
Version:
19/08/2021
File size:
5 MB
File name:
FA00004P00EN2321.pdf
Product root: DN61S-, DN62S-, DO61W-, DO62C-, DO63C-, DO64P-, DO65F-, DO69S-, DP61D-, DP62D-, DP63D-, DV61S- Region: Eurasian Economic Union Approval agency: EAC Protection: Ex d IIC T6...T4 Gb, Ex ia IIC T6...T4 Gb
Language:
Russian
Version:
29/05/2015
File size:
1.8 MB
File name:
TC RU C-DE.GB05.B.01163.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Cutting ring DP63D, 316Ti
Cutting ring connection DP63D, 316L
Cutting ring connection DP63D, steel
Gasket 17.7x24.0x2.7, PTFE, 4 pieces
Gasket 20.0x2.65, S-FKM 90, 4 pieces
Screw set UNF7/16x1-3/4", steel, Viton
Screw set UNF7/16x1-3/4", steel, PTFE
Screw set UNF7/16x2-1/4", steel, Viton
Screw set UNF7/16x2-1/4", steel, PTFE
Screw set UNF7/16x1-3/4", VA, Viton
Screw set UNF7/16x1-3/4", VA, PTFE
Screw set UNF7/16x2-1/4", VA, Viton
Screw set UNF7/16x2-1/4", VA, PTFE
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all