Extended selection
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
Measuring principle
Resistance Temperature Detector
Most downloaded
-
Technical information TPC 100
English version - 02/2004
|
Technical information TPC 100, thermocouple mineral insulated insert
|
EN
|
|
|
01/02/2004
|
|
|
|
Language:
|
English
|
Version:
|
01/02/2004
|
File size:
|
432.5 KB
|
File name:
|
TI278ten_0204.pdf
|
-
Temperature inserts TET90, TET300, TS111, TS112, TPR100, TPR300, TEC300,
TPC100, TPC200, TPC300
Installation instructions
English version - 12/2012
|
Instructions for exchanging the measurement insert (rolled)
|
EN
|
|
|
07/12/2012
|
|
|
|
09/05/2012
|
|
|
|
Language:
|
English
|
Version:
|
07/12/2012
|
File size:
|
1.3 MB
|
File name:
|
EA01014Ta2_0212.pdf
|
30 documents
-
Technical information TPC 100
Technical information TPC 100, thermocouple mineral insulated insert
|
EN
|
|
|
01/02/2004
|
|
|
|
Language:
|
English
|
Version:
|
01/02/2004
|
File size:
|
432.5 KB
|
File name:
|
TI278ten_0204.pdf
|
-
Temperature inserts TET90, TET300, TS111, TS112, TPR100, TPR300, TEC300,
TPC100, TPC200, TPC300
Installation instructions
Instructions for exchanging the measurement insert (rolled)
|
EN
|
|
|
07/12/2012
|
|
|
|
09/05/2012
|
|
|
|
Language:
|
English
|
Version:
|
07/12/2012
|
File size:
|
1.3 MB
|
File name:
|
EA01014Ta2_0212.pdf
|
-
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C Db
|
EN
|
|
|
28/03/2023
|
|
|
|
20/12/2021
|
|
|
|
03/05/2016
|
|
|
|
28/11/2012
|
|
|
|
01/06/2009
|
|
|
|
Language:
|
English
|
Version:
|
28/03/2023
|
File size:
|
450.8 KB
|
File name:
|
XA00072REN_1623-00.pdf
|
-
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
|
EN
|
|
|
30/03/2023
|
|
|
|
18/07/2022
|
|
|
|
10/07/2019
|
|
|
|
28/11/2016
|
|
|
|
28/11/2012
|
|
|
|
Language:
|
English
|
Version:
|
30/03/2023
|
File size:
|
456.3 KB
|
File name:
|
XA00100REN_1823-00.pdf
|
-
RTD/TC inserts and cable thermometers
0Ех ia IIC T6…T1 Ga Х
Ех ia IIIC 85 °C…450 °C Da Х
|
EN
|
|
|
15/07/2024
|
|
|
|
01/11/2021
|
|
|
|
13/04/2020
|
|
|
|
19/05/2016
|
|
|
|
Language:
|
English
|
Version:
|
15/07/2024
|
File size:
|
451.6 KB
|
File name:
|
XA01421TEN_0424-00.pdf
|
-
Safety instructions ATEX II1GD or II 1/2 GD
RTD / TC inserts and cable thermometers
Omniset TPR100, TPC100, TSx310
|
EN
|
|
|
01/06/2009
|
|
|
|
Language:
|
English
|
Version:
|
01/06/2009
|
File size:
|
1.8 MB
|
File name:
|
XA087ra3_0609.pdf
|
-
RTD/TC thermometers
Ga/Gb Ех ia IIC T6…T1 Х
Ех ia IIIC T85 °C…T450 °C Da/Db Х
|
EN
|
|
|
17/07/2024
|
|
|
|
10/03/2020
|
|
|
|
02/11/2016
|
|
|
|
Language:
|
English
|
Version:
|
17/07/2024
|
File size:
|
453.6 KB
|
File name:
|
XA01459TEN_0324-00.pdf
|
-
XA TRxx, TCxx, TEC420, TPx100, TSx310, iTHERM TS111/TM211/TM41x/TM1xx/TM611
RTD/TC thermometers
ATEX:
Ex nA IIC T6 Gc
Ex ec IIC Txxx°C Gc
Ex tc IIIC Txxx°C Dc
|
EN
|
|
|
27/01/2025
|
|
|
|
20/11/2023
|
|
|
|
13/12/2022
|
|
|
|
14/03/2022
|
|
|
|
23/05/2019
|
|
|
|
Language:
|
English
|
Version:
|
27/01/2025
|
File size:
|
458.7 KB
|
File name:
|
XA00044REN_2125-00.pdf
|
-
Technical documentation in other languages
Language:
|
English
|
Version:
|
14/07/2021
|
File size:
|
478.5 KB
|
File name:
|
SD02429R09EN_0121.pdf
|
-
セーフティ インストラクション
温度測定インサート
TPR100, TPC100
TIIS II C
防爆仕様書: 防爆機器に関する注意事項
Language:
|
Japanese
|
Version:
|
28/11/2008
|
File size:
|
1.2 MB
|
File name:
|
SD015rja_1108.pdf
|
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
The unit is not repairable
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .