This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level transmitter, ultrasonic
Contactless, continuous
Membrane SS 316Ti, sensor enclosure UP
Max. Measuring range in ideal condition:
Liquid: 15m, Solid: 7m
Blocking distance: 60cm
Operating temperature -20...+80oC
up to -40oC/-40oF with reduced range
max. Operation pressure 3bar
Mounting with slip-on flange FAU70 or
Mounting bracket
Integrated sound velocity compensation
Self cleaning effect of sensor membrane
> Measuring range freely adjustable
> Simple calibration
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Ultrasonic Level Measurement prosonic T FMU 130, 131 prosonic T FMU 230, 231, 232
Compact transmitter for continuous,
non-contact level measurement
Available as a Smart transmitter or
for connection to process control systemsEN 24/07/200301/08/1996Language:
English
Version:
24/07/2003
File size:
657.7 KB
File name:
ti246fen.pdf
-
-
-
Operating Instruction (BA)
Prosonic T Instruction Manual
Ultrasonic Level Measurement
Language:
English
Version:
01/02/2002
File size:
1.7 MB
File name:
BA186FAE.pdf
-
-
-
Operating Instruction (BA)
Prosonic T FMU130/131/230/231/232 PROFIBUS P Operating Instructions
Compact transmitters for non-contact level measurements of fluids and
coarse bulk materialsEN 29/07/2003Language:
English
Version:
29/07/2003
File size:
3 MB
File name:
ba166fen.pdf
-
-
-
Short Instruction (KA)
Prosonic T FMU130/131/230/231/232 4-20mA Operating Instructions
Compact transmitters for non-contact level measurement of fluids and
coarse bulk materialsEN 11/06/200828/07/2003Language:
English
Version:
11/06/2008
File size:
1.5 MB
File name:
KA042FA3_0608.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic T FMU232
DMT 99 ATEX E 084
ATEX II 1/3 D IP67 T108 °CEN 01/03/2000Language:
English
Version:
01/03/2000
File size:
341.9 KB
File name:
XA035FA3.PDF
-
-
-
Manufacturer Information (MI)
Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 25/11/201531/07/201502/02/201529/01/201508/04/2014Language:
English
Version:
25/11/2015
File size:
249.1 KB
File name:
MI00094S_04_en_12.15.pdf
-
-
-
Manufacturer Information (MI)
AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 30/07/201513/01/201515/04/201407/01/201418/03/2013Language:
English
Version:
30/07/2015
File size:
438.9 KB
File name:
MI00095S_04_en_10.15.pdf
-
-
-
Manufacturer Information (MI)
PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.08.00EN 30/07/201505/02/201510/07/201408/04/201418/03/2013Language:
English
Version:
30/07/2015
File size:
253 KB
File name:
MI00099S_04_en_09.15.pdf
-
-
-
Manufacturer Information (MI)
PRM FOUNDATION fieldbus Package V1.05.00 Manufacturer Information includes PRM - Device List, Release Notes – FOUNDATION fieldbus
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.05.00EN 30/07/201503/02/201511/04/201413/07/201215/04/2011Language:
English
Version:
30/07/2015
File size:
245.1 KB
File name:
MI00097S_04_en_05.15.pdf
-
-
-
Manufacturer Information (MI)
Simatic PDM HART Package 1.14.00 Manufacturer Information includes PDM - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.14.00EN 07/08/201505/02/201508/04/201404/12/201305/02/2013Language:
English
Version:
07/08/2015
File size:
385.8 KB
File name:
MI00093S_04_en_11.15.pdf
-