![Chemoclean CPR30 Product picture of: Chemoclean CPR30](https://portal.endress.com/webapp/picturepool/500/0/CPR30.jpg)
CPR30
Loading price
Prices temporarily unavailable
Price after login
Price on request
activating price
price: provide information
from
CHF ??.-
![Chemoclean CPR30 Product picture of: Chemoclean CPR30](https://portal.endress.com/webapp/picturepool/500/0/CPR30.jpg)
Spray cleaning system for pH
electrodes. Cleaning by integrated
spray nozzle.
-
Measuring principle
Potentiometric
-
Application
Waste water, process
-
Installation
Spray cleaning head for immersion assemblies.
-
Characteristic
- cleaning in process - adjustable via transmitter Liquisys or Mycom.
-
Design
Cleaning with integrated spray nozzles from below on the electrode glass bulb in the immersion assembly CPA111.
-
Material
PP
-
Process temperature
-5°C ... 120°C
(23°F - 248°F) -
Process pressure
max. 8 bar ( 116 psi)
-
Measuring principle
Sensor ORP / Redox
-
Application
Waste water, process
-
Installation
Spray cleaning head for immersion assemblies.
-
Characteristic
- Cleaning in process- Adjustable via transmitter Liquisys or Mycom.
-
Design
Cleaning with integrated spray nozzles from below on the electrode glass bulb in the immersion holder CPA111.
-
Material
PP
-
Process temperature
-5°C ... 120°C
(23°F - 248°F) -
Process pressure
0bar - 8bar
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Choose from our suggested options
Sales price
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
Loading price
Prices temporarily unavailable
Price after login
Price on request
activating price
price: provide information
from
CHF ??.-
- CAD drawings CAD drawings
Available once configuration is complete
Service not available
- CAD drawings
CAD drawings are only available on our desktop experience
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Please use the individual configurator to continue
or
Individual configuration
Continue your selection from all possible options