Application: Top68-plug head, IP68 MEMA6 1 Electrode plug. Diameter: 7.2mm
Measuring principle
Amperometric oxygen measurement
Application
IP68 Plug-in-head measuring cable.
Installation
For sensors with TOP68 plug-in head. Wire terminals to connect to the transmitter.
Measuring range
Insulation resistence (coax) : >100TeraOhm/mCapacitance (coax) : <100 pF/m
Design
TOP68 plug-in head for easy and safe exchange of sensors with gold pin and IP68 thread. Designed for standard or high temperature applications.
Material
Cable sheat : Standard : PVC High temperature : TPEInner Conductor/control lines : copper, tin-coated.
Process temperature
Standard: -25°C ... 80°C (-9°F - 176°F) High temperature: 0°C ... 130°C (32°F - 266°F)
Temperature sensor
For sensors with and without temperature sensor.
Process temperature
Standard: -25°C ... 80°C (-9°F - 176°F) High temperature: 0°C ... 130°C (32°F - 266°F)
Application
Special high impedance measuring cable for pH/ORP measurements.
Installation
For electrodes with TOP68 plug-in head (ESA/ESB/ESS/HDA) and wire terminals. Potential Matching (PM)wire external with flat connector or internally.
Characteristic
- For pH/Redox-electrodes with and without temperature sensor.- Black for non-ex and Blue for ex-applications.
Measuring range
Insulation resistence (coax) : >100TeraOhm/mCapacitance (coax) : <100 pF/m
Design
TOP68 plug-in head for easy and safe exchange of electrodes with gold pin and IP68 thread. Designed for standard or high temperature applications.
Material
Cable sheat : Standard : PVC High temperature : TPEInner Conductor/control lines : copper, tin-coated.
Process temperature
Standard: -25°C ... 80°C (-9°F - 176°F) High temperature: 0°C ... 130°C (32°F - 266°F)
Temperature sensor
For electrodes with and without temperature sensor
Application
Special high impedance measuring cable for pH/ORP measurements.
Installation
For electrodes with TOP68 plug-in head (ESA/ESB/ESS/HDA) and wire terminals. Potential Matching (PM) wire externally with flat connector or internally.
Characteristic
- for pH/redox electrodes with and without temperature sensor - black for non-ex and blue for ex-applications.
Measuring range
Insulation resistence (coax): >100TeraOhm/mCapacitance (coax): <100 pF/m
Design
TOP68 plug-in head for easy and safe exchange of electrodes with gold pin and IP68 thread. Designed for standard or high temperature applications.
Material
Cable sheat: Standard: PVC High temperature: TPEInner Conductor/control lines: copper, tin-coated.
Dimension
Diameter: 7,2 mm (0.28 inch)
Process temperature
Standard: -25°C ... 80°C (-9°F - 176°F) High temperature: 0°C ... 130°C (32°F - 266°F)
Temperature sensor
For electrodes with and without temperature sensor
Most downloaded
CPK1/CPK2/CPK3/CPK6/CPK7/CPK9/CPK12
Technical Information
English version - 11/2001
pH measurementcables
EN
CS DE ES FR IT NL PL RU
30/11/2001
Language:
English
Version:
30/11/2001
File size:
186.9 KB
File name:
TI01475CEN_TI00118CEN_1101.PDF
Instruction for cable connection to Endress+Hauser pH/redox transmitter
English version - 02/2003
CPK 1-12 and fixed cables
Language:
English
Version:
01/02/2003
File size:
1 MB
File name:
SD032CA2.pdf
6 documents
CPK1/CPK2/CPK3/CPK6/CPK7/CPK9/CPK12
Technical Information
pH measurementcables
EN
Czech German Spanish French Italian Dutch Polish Russian
30/11/2001
Language:
English
Version:
30/11/2001
File size:
186.9 KB
File name:
TI01475CEN_TI00118CEN_1101.PDF
Technical Information
Memosens measuring cable and installation
accessories
CYK10 / CYK11
EN
Czech German Spanish French Italian Dutch Polish Russian
01/12/2011
01/11/2001
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI00118CEN_1311.pdf
Instruction for cable connection to Endress+Hauser pH/redox transmitter
CPK 1-12 and fixed cables
Language:
English
Version:
01/02/2003
File size:
1 MB
File name:
SD032CA2.pdf
Product family: Messkabel
Product root: CPK9- Declaration number: EU_01090_01.22
EN
German French
12/10/2022
Language:
English
Version:
12/10/2022
File size:
273.2 KB
File name:
EU_01090_01.22 CPK9 nonEx.pdf
Product family: Messkabel
Product root: CPK9- Declaration number: UK_00522_01.22
Language:
English
Version:
12/10/2022
File size:
274.7 KB
File name:
UK_00522_01.22 CPK9_nonEx.pdf
Kombinationsmesskabel für pH-/Redox-Sensoren oder 2-Elektroden Leitfähigkeitsmesszellen mit Temperaturfühler, Koaxkabel rauscharm mit 4 Hilfsadern je 0,75 mm²
Language:
German
Version:
13/07/2016
File size:
22.5 KB
File name:
TTCPK9DE.doc
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
No spare parts available.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all