Retractable assembly, pH-/ORP. Elektroden: 1, Diameter: 22 mm Process closure: ball valve Operation: manual max 2bar, stable max 10bar. Material: stainl. steel 316L Integrated rinsing chamber.
Application
Industrial and municipal waste water treatment, water conditioning and condensate cleaning
Installation
Manual retractable assembly with ball valve
Characteristic
Open and closed tank, piping
Design
Manually operated stainless steel assembly with ball valve for pH and ORP electrodes CPF81/82
Material
In contact with medium: Viton (seals), stainless steel (1.4404), nickeled brass (air relief valve resp. rinse connection) Not in contact with medium: stainless steel 1.4404
Dimension
Immersion depth: 170 or 270 mm (6.63 or 10.53 inch)
Process pressure
max. 10 bar (145 psi) The maximum process pressure is 2 bar (29 psi) for manual assembly operation
Connection
G2 internal thread, G2 internal thread with welded fitting h'50mm/1.97", flange DN50/PN16 acc. to EN 1092/1, flange ASME 2"/150lbs.
Most downloaded
Technical Information Retractable Assembly Cleanfit CPA451
English version - 11/2014
Manually operated stainless steel assembly
with ball valve for pH and ORP electrodes
EN
DE FR IT RU
25/11/2014
01/11/2003
Language:
English
Version:
25/11/2014
File size:
492.5 KB
File name:
TI00343CEN_1314.pdf
Operating Instructions Cleanfit CPA451
English version - 11/2014
Manually operated stainless steel assembly with ball valve for pH and
ORP electrodes
EN
DE FR IT RU
25/11/2014
01/04/2006
01/11/2003
01/07/2003
Language:
English
Version:
25/11/2014
File size:
798.4 KB
File name:
BA00343CEN_1314.pdf
9 documents
Technical Information Retractable Assembly Cleanfit CPA451
Manually operated stainless steel assembly with ball valve for pH and ORP electrodes
EN
German French Italian Russian
25/11/2014
01/11/2003
Language:
English
Version:
25/11/2014
File size:
492.5 KB
File name:
TI00343CEN_1314.pdf
Operating Instructions Cleanfit CPA451
Manually operated stainless steel assembly with ball valve for pH and ORP electrodes
EN
German French Italian Russian
25/11/2014
01/04/2006
01/11/2003
01/07/2003
Language:
English
Version:
25/11/2014
File size:
798.4 KB
File name:
BA00343CEN_1314.pdf
SD CleanFit Servicekits / Spare part kits
CleanFit Wechselarmaturen / Retractable assemblies
Language:
English
Version:
01/07/2003
File size:
1.6 MB
File name:
Sd096ca2.pdf
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Language:
Spanish
Version:
12/01/2017
File size:
1.5 MB
File name:
FA01018CES_Portfolio_Analitica_0216.pdf
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
Esperti nell’analisi dei liquidi
Dai sensori singoli a soluzioni complete “chiavi in mano”
Language:
Italian
Version:
12/01/2017
File size:
3.9 MB
File name:
FA01018CIT_02.16.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CxA451: O-ring set FPM (Viton)
Drawing number
Order code
22
51512981
Kit CxA451: Retraction pipe short
Drawing number
Order code
4
51513156
Kit CxA451: Retraction pipe long
Drawing number
Order code
12
51513158
Kit CPA451: Sensor holder CPF81/82 short
Drawing number
Order code
10,11
51513160
Kit CPA451: Sensor holder CPF81/82 long
Drawing number
Order code
10,3
51513161
Drawing number
Order code
1,2
71485020
Kit CxA451: 1 pair of ball handles
Drawing number
Order code
2
51513168
Kit CxA451: Set of small components
Drawing number
Order code
5,6,8,10,1
51513169
Kit CxA451 Ball valve rinse outlet G1/8"
Drawing number
Order code
9
51512982
Kit CxA451: Ball valve with flange DN50
Drawing number
Order code
7,14,15,16
51513154
Kit CxA451: Ball valve w. flange ANSI 2"
Drawing number
Order code
7,14,15,16
51513155
Kit CxA451: Ball valve G2" female thread
Drawing number
Order code
7,14,15
51513159
welded fitting 1.4571 DN50/ANSI
Welding socket for spray cleaning VA
Kit CxA451 Welding adapter R2" 1.4404
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all