![](https://portal.endress.com/picpool/sft/prodcont/thumb/rsg35.jpg)
![ORSG35 Product picture of: ORSG35](https://portal.endress.com/webapp/picturepool/500/0/ORSG35.jpg)
![ORSG35 Product picture of: ORSG35](https://portal.endress.com/webapp/picturepool/500/0/ORSG35.jpg)
- F
- L
- E
- X
Recorder, colour grafic, paperless.
6x digital input.
6x relays.
Front light grey, powder-coated.
Panel 144x144mm, IP65, NEMA4X.
Plain text dialog operation + navigator.
Display 5.7 inch.
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
![FLEX: Lean FLEX: Lean](/__image/a/9247231/k/f1a07bc9ba53308b25c74262bc3e2c87d78db9bd/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_L_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
ORSG35
Universal Data Manager
EN 21/09/202122/07/2013Language:
English
Version:
21/09/2021
File size:
3.9 MB
File name:
BA01209OEN_0821.pdf
-
-
-
Operating Instruction (BA)
BA ORSG35
Universal Data Manager
Additional instructions Modbus RTU/TCP slaveEN 31/01/202401/10/2015Language:
English
Version:
31/01/2024
File size:
1.3 MB
File name:
BA01259OEN_0324-00.pdf
-
-
-
Short Instruction (KA)
ORSG35
Universal Data Manager
Language:
German
Version:
30/09/2021
File size:
1.9 MB
File name:
KA01150ODE_0421.pdf
-
-
-
Short Instruction (KA)
ORSG35
Universal Data Manager
EN 30/09/202101/01/201418/07/2013Language:
English
Version:
30/09/2021
File size:
1.9 MB
File name:
KA01150OEN_0421.pdf
-
-
-
Manufacturer Information (MI)
Manufactor Information NAMUR NE53
Graphic Data Manager
Ecograph T, RSG35EN 04/03/2014Language:
English
Version:
04/03/2014
File size:
119.3 KB
File name:
MI01253R09EN_0114.pdf
-
-
-
Competence Brochure (CP)
Generic, dual label and private label products
Generating additional business for
OEMs, industry and commerceLanguage:
English
Version:
19/11/2024
File size:
6.2 MB
File name:
CP01065O09EN_0524.pdf
-
-
-
Competence Brochure (CP)
Catálogo soluciones esenciales
Alta calidad a precios competitivos
Language:
Spanish
Version:
16/01/2017
File size:
8.9 MB
File name:
CP01266Z.pdf
-
-
-
Competence Brochure (CP)
Generische, Dual-Label- und Private-Label-Produkte
Generierung zusätzlichen Geschäfts für OEMs, Industrie und Handel
Language:
German
Version:
19/11/2024
File size:
6.1 MB
File name:
CP01065O09DE_0524.pdf
-
-
-
EU Declaration
Product family: Contactors/transmitters, Controller, Ecograph, Memo-Graph, Power supply, Power supply and barrier, Preline, Process displays, Soliswitch
Product root: FML621-, FTE20-, FTE30-, FTE31-, OFTE20-, ORIA15-, ORIA45-, ORIA46-, ORMA42-, ORSG35-, ORSG45-, OSG40-, OSG45-, RA33-,
RB223-, RH33-, RIA45-, RIA452-, RIA452L-, RIA46-, RMA42-, RMC621-, RMC621L-, RMS621-, RMS621L-, RN221N-, RN221NL-, RNB130-, RNS221-
, RNS221L-, RS33-, RSG35-, RSG40-, RSG45-, RTA421-, RTA421L-
Declaration number: EC_00569_03.22EN 18/10/2022Language:
English
Version:
18/10/2022
File size:
155.3 KB
File name:
EC_00569_03.22.pdf
-
-
-
UK Conformity Assessed
Product family: Ecograph, Memo-Graph
Product root: ORSG35-, ORSG45-, RSG35-, RSG45-
Declaration number: UK_00461_01.21Language:
English
Version:
01/12/2021
File size:
122.5 KB
File name:
UK_00461_01.21.pdf
-