Securing water quality
On-site PCR based testing for the Water & Wastewater industry
Simplify your water quality testing with a system that automates the complete workflow from sample to answer.
Objective
Testing water quality is vital for ensuring safe water in production and when reused. Contaminants pose serious health risks if they are not detected. Therefore, rigorous testing is essential to ultimately ensure product safety.
Our system evaluates if the water is qualified for being used in production without delays. Additionally, water can be tested with a simple workflow to ensure safe water reuse promoting sustainable water management.
What do we offer?
On-site PCR analyses for:
Process water
Evaluating if the water suits the production standards
Taking quick countermeasures to omit halting production
Water reuse
Testing water for contamination before it is reused
Ensuring product safety
How does it help the production process?
Contamination affects production
By being able to identify the source of the contamination, specific measurements can be planned. This ensures effective treatment and protects resources such as personnel and material.
Contamination affects water reuse
Water can be tested before reuse to ensure it meets safety standards, therefore securing product quality.
Late detection increases risk
By identifying issues directly, the risk of late detection is reduced. Fast results are achieved in-house.
How does it help your brand?
Spreading of contamination affects brand image
By maintaining high standards in water, the brand's trust and reputation is secured.
How does it work?
The Endress+Hauser BioSense Analysis System uses the universal Device BAB00 and special application-specific Kits to automate the entire laboratory process from sample to result.
Find out more here!
Kits for water quality testing:
Listeria Detect Kit
Test for analysing process water
Identification of Listeria spp. and Listeria monocytogenes
Water Quality Detect Kit
Test for analysing water and process water
Identification of Enterobacteriaceae, Enterococci, and E. coli incl. Shigella
More detailed information and the option to request a quotation have been added to the market sites in which the products are available (DE, AT, CH).
Benefits
Simple – the user-friendly system streamlines water quality testing, allowing operators to quickly check for contaminants without needing specialized personnel or laboratory equipment.
Fast – state-of-the-art microfluidic automation delivers rapid results, accelerating decision-making to ensure clean and safe water.
On-site – the compact design of the system makes it possible to perform PCR directly on-site, keeping the entire testing process within the facility.