![Inline meter for total solids measurement in wastewater sludge with a compact transmitter Product picture of total solids meter Proline Teqwave MW 300](/__image/a/9818053/k/b6f65c0000bbd92abbdd804496552b2e0fca653b/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Proline%20Teqwave%20MW%20300%20%2F%204W3B.jpg)
Specs at a glance
-
Measurement range
0 to 500 g/l (0 to 31 lb/ft3), 0 to 50 %TS
-
Process pressure
PN 16, Class 150, 10K
Field of application
The inline measuring device Teqwave MW 300 enhances sludge treatment in wastewater treatment plants through real-time total solids measurement using microwave transmission. This allows quicker, more efficient process optimization and fewer lab measurements. Continuous data availability improves solid-liquid separation, boosts operational safety, and enables swift response to process changes. Typical applications in sludge treatment include clarification, digestion, and dewatering.
The space-saving compact transmitter version Proline 300 is designed with a high degree of flexibility in mind, accommodating various operational and system integration needs. It provides access from one side, a remote display, and enhanced connectivity features. For easy operation and to provide additional process and device information, it comes with a built-in web server and optional integrated WLAN.
Benefits
Reliable, real-time measuring performance – permanent in-line measurement with excellent repeatability
Less maintenance – polished measuring tube reduces build-up formation and extends cleaning intervals
Reduced effort in programming – onboard load rate calculation available in combination with a flowmeter
Fewer process measuring points – multivariable measurement (total solids, temperature, conductivity)
Easy installation – innovative sensor construction and state-of-the-art technology with web server (optional WLAN)
Full access to process and diagnostic information – numerous freely combinable I/Os available
Integrated verification – Heartbeat Technology enables documented device functionality without process interruption
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
![Xpert: Master your most challenging applications Xpert: Master your most challenging applications](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Proline Teqwave MW 300
English version - 03/2024
Total solids measurement via microwave transmission
EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
5 MB
File name:
TI01763DEN_0123-00.pdf
-
-
-
Innovation (IN)
Save resources, reduce costs
English version - 01/2024
Continuous in-line measurement of total solids for optimizing sludge treatment with Proline Teqwave MW 300/500
Language:
English
Version:
03/01/2024
File size:
1.9 MB
File name:
TeqwaveMW300_500_IN01310DEN_0124_eBrochure.pdf
-
-
-
Technical Information (TI)
TI Proline Teqwave MW 300
Total solids measurement via microwave transmission
EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
5 MB
File name:
TI01763DEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Teqwave MW 300
Total solids measurement via microwave transmission
Modbus RS485EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
6.4 MB
File name:
BA02321DEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Teqwave MW 300
Total solids measurement via microwave transmission
HARTEN 15/03/2024Language:
English
Version:
15/03/2024
File size:
7.6 MB
File name:
BA02320DEN_0123-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Teqwave M 300
Total solids measurement via microwave transmission
HARTEN 15/03/2024Language:
English
Version:
15/03/2024
File size:
1.9 MB
File name:
GP01211DEN_0123-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Teqwave M 300
Total solids measurement via microwave transmission
Modbus RS485EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
2.2 MB
File name:
GP01212DEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Measuring device for total solids measurement Proline 300
Modbus RS485 transmitter
for total solids measurement via microwave transmissionEN 15/03/2024Language:
English
Version:
15/03/2024
File size:
3.6 MB
File name:
KA01673DEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Measuring device for total solids measurement Proline 300
HART transmitter
for total solids measurement via microwave transmissionEN 15/03/2024Language:
English
Version:
15/03/2024
File size:
4.4 MB
File name:
KA01672DEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Measuring device for total solids measurement Proline Teqwave MW
Sensor for total solids measurement via microwave transmission
EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
863.9 KB
File name:
KA01671DEN_0123-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the transmitter
Teqwave M 300
EN 01/01/2024Language:
English
Version:
01/01/2024
File size:
1 MB
File name:
EA01478DA2_0123-00.pdf
-
-
-
Installation Instructions (EA)
EA Mounting Kit Sensor
Teqwave M
EN 15/03/2024Language:
English
Version:
15/03/2024
File size:
554.4 KB
File name:
EA01482DA2_0123-00.pdf
-