Specs at a glance
-
Measuring range
Trace: 0 ... 5 mg/l HOBr
Standard: 0 ... 20 mg/l HOBr
High: 0 ... 200 mg/l HOBr -
Process temperature
+0...55 °C (32 ... 130°F), non-freezing
-
Process pressure
Max. 1 bar (max. 14.5 psi)
Field of application
Memosens CCS55D is a low-maintenance sensor for free bromine. It provides precision measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry. The bromine sensor ensures safe disinfection with bromine even at low water volumes. It features fast response times guaranteeing efficient process control. Memosens CCS55D is not the latest Memosens generation. More information on the new Memosens CCS55E sensor with extended functionality here.
The Memosens CCS55D free bromine sensor is suitable for a wide range of water qualities:
Seawater applications such as desalination plants - to ensure reliable disinfection and avoid overdosing
Food industry - to provide accurate control of wastewater in fish farming
Process and cooling water - where bromine disinfectants are used due to their reduced corrosion effect
Pool water, therapeutic baths - where bromine is used due to the salinity of the water and as alternative to chlorine
Benefits
The right sensor version for every application: From trace measurement up to free bromine concentrations of 200 mg/l.
Fast response time (t90 < 20 s) provides an accurate process view and enables prompt reaction to process changes as well as efficient process control. No inactivation in bromine-free media ensures fast measurement after addition of bromine.
Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for individually adapted disinfectant dosing.
Safe disinfection in seawater applications since disinfection with chlorine forms bromine compounds when used in seawater. Chlorine monitoring would lead to measurement errors underestimating the disinfection effect.
More process up-time thanks to fast sensor exchange: pre-calibrate the sensor in your lab and then swap it into your process with plug & play.
Connection to the Liquiline multiparameter transmitter allows for easy combination with other relevant parameters of liquid analysis such as pH and ORP.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Memosens CCS55D
English version - 12/2019
Digital sensor with Memosens technology for determining free bromine
EN 10/12/2019Language:
English
Version:
10/12/2019
File size:
793.4 KB
File name:
TI01491CEN_0119.pdf
-
-
-
Operating Instruction (BA)
Memosens CCS55D
English version - 06/2020
Digital sensor with Memosens technology for determining free bromine
EN 16/06/202031/12/2019Language:
English
Version:
16/06/2020
File size:
1.4 MB
File name:
BA01985CEN_0220.pdf
-
-
-
Technical Information (TI)
Memosens CCS55D
Digital sensor with Memosens technology for determining free bromine
EN 10/12/2019Language:
English
Version:
10/12/2019
File size:
793.4 KB
File name:
TI01491CEN_0119.pdf
-
-
-
Operating Instruction (BA)
Memosens CCS55D
Digital sensor with Memosens technology for determining free bromine
EN 16/06/202031/12/2019Language:
English
Version:
16/06/2020
File size:
1.4 MB
File name:
BA01985CEN_0220.pdf
-
-
-
PU (Publication)
Disinfection applications
Measuring ranges and suitable sensors
Language:
English
Version:
16/06/2023
File size:
603.1 KB
File name:
PU01405CEN-disinfection-sensor-application.pdf
-
-
-
PU (Publication)
Desinfektionsanwendungen
Messbereiche und geeignete
SensorenLanguage:
German
Version:
03/11/2023
File size:
678.7 KB
File name:
PU01405CDE_02.23_Desinfektionsanwendungen.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Electrolytes
CCV05-55x (Türkiye)
Electrolyte for CCS55D
Language:
Turkish
Version:
16/10/2023
File size:
270.1 KB
File name:
MSDS_CCV05-55x_(TR).pdf
-
-
-
Electrolytes
CCV05-55x (Denmark)
Electrolyte for CCS55D
Language:
Danish
Version:
29/04/2022
File size:
121.7 KB
File name:
MSDS_CCV05-55x_(DK).pdf
-
-
-
Electrolytes
CCV05-55x (France)
Electrolyte for CCS55D
Language:
French
Version:
29/04/2022
File size:
123.6 KB
File name:
MSDS_CCV05-55x_(F).pdf
-
-
-
Electrolytes
CCV05-55x (Ireland)
Electrolyte for CCS55D
Language:
English
Version:
29/04/2022
File size:
119.5 KB
File name:
MSDS_CCV05-55x_(IRL).pdf
-