
Specs at a glance
-
Process temperature
-50 °C...+150 °C
(-58 °F...+302 °F) -
Process pressure / max. overpressure limit
Vacuum...40 bar
Vacuum...580 psi -
Min. density of medium
0.5 g/cm³
(0.4 g/cm³ optional)
Field of application
Liquiphant FTL62 has a strong focus on specific applications with aggressive liquids and simplicity with easy proof testing, reliability and safety (SIL) with compliance to IEC 61508, API 2350 and WHG. The vibronic device is determined for a safe and active measuring technology in aggressive liquids and want a reliable and proven point level detection for tank overfill protection and pump dry run protection. The FTL62 is easy to use, has a digital connection and gives a real-time data at hand.
Point level switch with extension tube for pumpable liquids
Coated sensor for aggressive media: ECTFE (Halar), PFA (EdlonTM, Ruby Red, conductive), Enamel
Process temperature: -60 °C to +150°C
Process pressure: -1 to +40bar
Ambient temperature: -60 to +70°C
Viscosity up to 10,000mm2/s (cSt)
Process connections: Flanges
International explosion protection certificates, overfill protection WHG, SIL, marine approvals
Benefits
Universal measuring principle for limit detection – proven vibronic technology
-
Developed according IEC 61508 for highest safety – SIL2/3 applications (3rd party approved)
Periodic proof testing is quickly and simple organized with guided wizards via the SmartBlue-App or via a test button or magnetic pin from outside. Via digital communication you can initiate the device for a fast and easy testing of the safety loop.
Heartbeat Technology allows safe, continuous diagnostics and a simple verification, without process interruption
Centralized asset management with easy online access to all device information thanks to digital communication
Second line of defense to protect the environment
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquiphant FTL62
English version - 09/2023
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1.8 MB
File name:
TI01539FEN_0423-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL62
English version - 09/2023
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1.8 MB
File name:
BA02036FEN_0423-00.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL62 Density with Density Computer FML621
Vibronic
EN 30/09/202301/08/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1.4 MB
File name:
TI01553FEN_0423-00.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL62
Vibronic
HARTEN 03/06/202430/11/202328/02/2022Language:
English
Version:
03/06/2024
File size:
1.2 MB
File name:
TI01662FEN_0324-00.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL62
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1.8 MB
File name:
TI01539FEN_0423-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL62 Density
Vibronic
EN 30/09/202301/08/202230/11/2020Language:
English
Version:
30/09/2023
File size:
927.2 KB
File name:
BA02047FEN_0423-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL62
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1.8 MB
File name:
BA02036FEN_0423-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL62
Vibronic
HARTEN 03/06/202430/11/202328/02/2022Language:
English
Version:
03/06/2024
File size:
1.5 MB
File name:
BA02214FEN_0324-00.pdf
-
-
-
Device Parameter (GP)
FTL62 HART
Vibronic
EN 28/02/2022Language:
English
Version:
28/02/2022
File size:
1.1 MB
File name:
GP01185FEN_0121-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL62 Density
Vibronic
EN 30/09/202301/08/202230/11/2020Language:
English
Version:
30/09/2023
File size:
747.9 KB
File name:
KA01478FEN_0323-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL62
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1 MB
File name:
KA01479FEN_0323-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL62
Vibronic
HARTEN 03/06/202430/11/202328/02/2022Language:
English
Version:
03/06/2024
File size:
1019.4 KB
File name:
KA01558FEN_0324-00.pdf
-