
Specs at a glance
-
Measuring range
Trace: 0 ... 5 mg/l HOBr
Standard: 0 ... 20 mg/l HOBr
High: 0 ... 200 mg/l HOBr -
Process temperature
+0...55 °C (32 ... 130°F), non-freezing
-
Process pressure
Max. 1 bar (max. 14.5 psi)
Field of application
Memosens CCS55E is a high-precision sensor determining free bromine. Thereby, it helps ensuring disinfection in seawater applications like desalination plants, process or cooling water, swimming pools and fish farming industry. The low-maintenance sensor features fast response times guaranteeing efficient process control. Thanks to the latest Memosens 2.0 technology, it combines simple operation with maximum data integrity.
The Memosens CCS55E free bromine sensor measures reliably in:
Seawater applications such as desalination plants: to ensure reliable disinfection and support efficient dosing
Process and cooling water: where bromine disinfectants are used due to their reduced corrosion effect
Food industry: to accurately monitor water in fish farming
Pool water and therapeutic baths: where bromine is used due to the salinity of the water and as alternative to chlorine
Benefits
Safe disinfection in seawater applications: Since disinfection with chlorine forms bromine compounds when used in seawater, sole clorine monitoring would lead to measurement errors underestimating the disinfection effect.
High availability of the measuring point: pre-calibrating the sensor and swaping it with plug & play enables a fast sensor exchange. Plus, the poloarization time is faster with the new Memosens 2.0 technology.
Efficient process control: Quick response time (t90 < 20 s) provides an accurate process view and enables prompt reaction to changes. The sensor is not inactivated in bromine-free media - guaranteeing fast measurement after the addition of bromine.
Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for individually adapted disinfectant dosing.
Wide measurement range for different applications: From trace measurement up to free bromine concentrations of 200 mg/l.
Easy combination with other relevant parameters of liquid analysis such as pH and ORP by easily connecting the Liquiline multiparameter transmitter.
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

Predecessor
-
-
Technical Information (TI)
TI Memosens CCS55E
English version - 10/2023
Digital sensor with Memosens technology for determining free bromine
EN 23/10/2023Language:
English
Version:
23/10/2023
File size:
1.3 MB
File name:
TI01769CEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CCS55E
English version - 09/2023
Digital sensor with Memosens technology for determining free bromine
EN 27/09/2023Language:
English
Version:
27/09/2023
File size:
1.6 MB
File name:
BA02315CEN_0123-00.pdf
-
-
-
Technical Information (TI)
TI Memosens CCS55E
Digital sensor with Memosens technology for determining free bromine
EN 23/10/2023Language:
English
Version:
23/10/2023
File size:
1.3 MB
File name:
TI01769CEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CCS55E
Digital sensor with Memosens technology for determining free bromine
EN 27/09/2023Language:
English
Version:
27/09/2023
File size:
1.6 MB
File name:
BA02315CEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens disinfection sensors
NI Class I Div 2 Groups A, B, C, D T6
Ex ic IIC T6 Gc
Class I Zone 2 AEx ic IIC T6 Gc
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 13/08/2024Language:
English
Version:
13/08/2024
File size:
571.9 KB
File name:
XA03332CEN_0124-00.pdf
-
-
-
PU (Publication)
Disinfection applications
Measuring ranges and suitable sensors
Language:
English
Version:
16/06/2023
File size:
603.1 KB
File name:
PU01405CEN-disinfection-sensor-application.pdf
-
-
-
PU (Publication)
Desinfektionsanwendungen
Messbereiche und geeignete
SensorenLanguage:
German
Version:
03/11/2023
File size:
678.7 KB
File name:
PU01405CDE_02.23_Desinfektionsanwendungen.pdf
-
-
-
PU (Publication)
Infographic disinfection portfolio
Infographic on disinfection sensors with Memosens 2.0 technology
Language:
German
Version:
13/06/2024
File size:
2.2 MB
File name:
EHLA_de_24_FO-Disinfection_infographic-PU01581C07DE0124.pdf
-
-
-
PU (Publication)
Infografika portfolia dezinfekce
Infografika o dezinfekčních senzorech s technologií Memosens 2.0
Language:
Czech
Version:
08/10/2024
File size:
198.2 KB
File name:
FO_Disinfection_script_infographic-PU01581C07_CS.pdf
-
-
-
PU (Publication)
Infographic disinfection portfolio
Infographic on disinfection sensors with Memosens 2.0 technology
Language:
English
Version:
13/06/2024
File size:
2.2 MB
File name:
EHLA_en_24_FO-Disinfection_infographic-PU01581C07EN0124.pdf
-
-
-
Competence Brochure (CP)
Desinfektion ist überall
Sauberes und sicheres Wasser für Wasserwerke, Kläranlagen und Industrie
Language:
German
Version:
07/09/2023
File size:
1.6 MB
File name:
CP01548CDE_Desinfektion.pdf
-
-
-
Competence Brochure (CP)
殺菌アプリケーションにおける水質モニタリング
上水道施設、排水処理施設、産業用の清浄かつ安全な水の確保
Language:
Japanese
Version:
09/07/2024
File size:
4 MB
File name:
CP01548CJA_0123_Water quality monitoring in disinfection applications.pdf
-