Specs at a glance
-
Accuracy
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1 -
Response time
depending on configuration:
TC:
t50 = 2 s
t90 = 5 s
RTD:
t50 = 0,8s
t90 = 2s -
Max. process pressure (static)
at 20 °C: 100 bar (1450 psi)
-
Operating temperature range
Type K:
max. 1.150 °C
(max. 2.102 °F)
Type J:
max. 920 °C
(max. 1.688 °F)
Type N:
max. 1.150 °C
(max. 2.102 °F)
Type T:
max. 370 °C
(max. 698 °F) -
Max. immersion length on request
up to 30.000,00 mm (1181'')
Field of application
By complying with the highest safety standards, iTHERM TMS01 can be customized for various applications. Bendable into a 3D layout, it provides a complete temperature profile just by using one nozzle. The device is configurable with or without thermowells for optimal response times, mechanical strength or sensors replaceability. It is available either with TC or RTD technology or with our iTHERM StrongSens.
Petrochemical industry
Oil & Gas industry
Heavy Chemical processes
Benefits
-
Easy-to-use device with modular and flexible design, ready to be installed either for direct contact measurements or by means of sensor-dedicated protecting tubes. The device can also be installed in thermowells already in place
-
Infinite layouts of 3D sensors distribution for any desired process monitoring configuration
-
High degree of customization thanks to a modular product design for easy installation, process integration and maintenance
-
High degree of insert process compatibility as per standard IEC 60584, ASTM E230 and IEC 60751
-
On-board electronic heat protection for highest product durability
-
Compliance to different types of protection for use in hazardous locations for easy process integration
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM MultiSens Flex TMS01
English version - 09/2023
Modular TC or RTD multipoint thermometer for direct contact with the medium for oil & gas and petrochemical applications
EN 26/09/202315/06/202224/12/201815/05/201720/11/2015Language:
English
Version:
26/09/2023
File size:
7.4 MB
File name:
TI01256TEN_0523-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM MultiSens Flex TMS01
English version - 09/2023
Modular TC or RTD multipoint thermometer for direct contact with the medium for oil & gas and petrochemical applications
EN 26/09/202330/06/202224/12/201810/07/201730/03/2016Language:
English
Version:
26/09/2023
File size:
8.9 MB
File name:
BA01471TEN_0523-00.pdf
-
-
-
Technical Information (TI)
TI iTHERM MultiSens Flex TMS01
Modular TC or RTD multipoint thermometer for direct contact with the
medium for oil & gas and petrochemical applicationsEN 26/09/202315/06/202224/12/201815/05/201720/11/2015Language:
English
Version:
26/09/2023
File size:
7.4 MB
File name:
TI01256TEN_0523-00.pdf
-
-
-
Technical Information (TI)
TI iTHERM ProfileSens TS901
Patented multipoint temperature cable probe for oil & gas and
petrochemical applications. To be used as an insert in multipoint ther
mometers, such as MultiSens Flex TMS0x.EN 29/09/202303/05/2019Language:
English
Version:
29/09/2023
File size:
9.8 MB
File name:
TI01346TEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM MultiSens Flex TMS01
Modular TC or RTD multipoint thermometer for direct contact with the
medium for oil & gas and petrochemical applicationsEN 26/09/202330/06/202224/12/201810/07/201730/03/2016Language:
English
Version:
26/09/2023
File size:
8.9 MB
File name:
BA01471TEN_0523-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
PU (Publication)
iTHERM MultiSens Flex TMS01, TMS02
Multipoint-Thermometerfamilie
Language:
German
Version:
17/09/2018
File size:
2.9 MB
File name:
PU01236T09DE_0322_TMS0x.pdf
-
-
-
Competence Brochure (CP)
Kompetenzbroschüre Erstellung von Temperaturprofilen Vorgefertigte Lösungen für die Öl- und Gasindustrie und die petroch emische Industrie
Kompetenzbroschüre
Erstellung von Temperaturprofilen
Vorgefertigte Lösungen für die Öl- und Gasindustrie und die
petroch
emische IndustrieLanguage:
German
Version:
06/07/2023
File size:
38.5 MB
File name:
CP00003TDE_0523.pdf
-
-
-
Competence Brochure (CP)
Competence brochure Temperature Profiling Pre-engineered solutions for the oil & gas, petrochemical industries
Competence brochure
Temperature profiling
Pre-engineered solutions for the oil & gas,
petrochemical and chemical industr
iesLanguage:
English
Version:
06/07/2023
File size:
39 MB
File name:
CP00003TEN_0523.pdf
-
-
-
Competence Brochure (CP)
The ideal device for each industry
Temperature and system products from Endress+Hauser
Language:
English
Version:
30/11/2023
File size:
1.9 MB
File name:
CP01556T Industry Fan.pdf
-
-
-
Competence Brochure (CP)
Das ideale Gerät für jede Branche
Temperatur- und Systemprodukte von Endress+Hauser
Language:
German
Version:
09/01/2024
File size:
1.9 MB
File name:
CP01556T Industry Fan.pdf
-
-
-
AI (Application note)
LNG storage tank multipoint temperature profiling
Leak detection and cool-down monitoring
Language:
English
Version:
21/07/2021
File size:
716.3 KB
File name:
AI01181TEN_0121.pdf
-