Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

ILMAC Basel 2021: measurement instrument innovations

Endress+Hauser and Analytik Jena will be jointly presenting innovative measurement instruments and solutions for process and laboratory technology

Publication date: 12.10.2021

Smart sensors supply raw materials for digitalization

Endress+Hauser will be demonstrating smart measurement instruments and sensors for taking the next step in the direction of Process Industry 4.0.

“Apart from highly precise measurement values, our smart sensors and field instruments also supply other relevant data. This information serves as the raw material for Industry 4.0, which our customers can utilize to optimize their processes, increase efficiency and as a result save considerable time and costs,” says Alex Gasser, Managing Director at Endress+Hauser Switzerland.

Memosens 2.0: the latest Memosens technology

Simple, safe and connected. This is what the latest generation of Memosens technology for liquid analysis is all about. Memosens technology digitizes the measurement value in the sensor and sends it to the transmitter inductively. This safe method of data transfer increases the availability of the measuring point and ensures uninterrupted processes. With Memosens 2.0, liquid analysis measuring points are IIoT-ready.

Poised for the future with new pressure transmitters

With the optional Bluetooth® interface, the recently launched Cerabar and Deltabar pressure measurement instruments are easy for anyone to operate and can be more efficiently serviced in protective devices. Thanks to Heartbeat technology, verification of the measuring point is completed in less than three minutes – without interrupting the process. What’s more, these instruments feature fast commissioning, intuitive operation with the SmartBlue app and practical document management via QR code.

Innovations expand the Liquiphant product family

Endress+Hauser will be showcasing two innovations from the Liquiphant product family. The new Liquiphant FTL62 level switch can be adapted for use in aggressive media with the proven ECTFE, PFA or enamel coatings. The instrument is thus chemical- and corrosion-resistant and extremely abrasion-proof, plus it boasts optimal non-stick properties.

With its special high-temperature design, the Liquiphant FTL64 level switch is suitable for use in an expanded temperature range between –60°C and 280°C. A second process seal ensures a high degree of safety.

Drawing samples: a thing of the past

For visitors to ILMAC from the food and beverage industry, Endress+Hauser will present the Teqwave H, a reliable smart sensor with a hygienic design for permanent process control. This instrument is suitable for applications such as measuring the sugar content in fruit juices and spirits or determining the concentration of cleaning agents. The Teqwave H analyzes liquids in real-time directly in the process, even during batch changes, thus eliminating the need to draw samples.

Comprehensive solutions for laboratory analysis

Analytik Jena offers solutions for chemical and molecular laboratory analysis, as well as liquid handling and automation technologies. The instruments are used for water quality analysis and environment monitoring in the health sector or for quality control. At the ILMAC, the Endress+Hauser subsidiary will be showcasing products in the area of real-time PCR analysis, elementary and TOC analysis and in liquid handling.

Visit Endress+Hauser at ILMAC

Those interested in learning about Endress+Hauser technologies are cordially invited to visit our exhibit booth at the ILMAC in Basel, 19 to 21 October 2021. Employees from Endress+Hauser and Analytik Jena look forward to welcoming interested visitors to the booth, where we can enjoy face-to-face discussions again after such a long period.

The People for Process Automation look forward to having interesting discussions in Hall 1, Booth A150.

Read more about similar topics:

Downloads

    2021-10-04_EH_ILMAC2021.zip

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

Contact