Paired with the Rxn-10 probehead, Raman non-contact optics provide contact-free Raman measurements of samples either directly or through sight glass or translucent packaging. Available with a range of working distances, these highly versatile optics are the perfect choice for use with solids or turbid media. They are also well suited for delicate or corrosive samples when sample contamination or damage to optical components is a concern.
Pharmaceutical: Drug product manufacturing
Chemical: Polymer solids (pellets, films, or powders)
Food & Beverage: Meat or fish quality
Raw material identification
Formulation optimization
Benefits
Range of working distances for remote measurements either directly or through sight glass and translucent packaging
Highly versatile – measuring films to pellets to powders
Accurate measurement of static or moving samples
Contact-free analysis of delicate or corrosive samples
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
NCO-0.4-NIR: 10 mm / 0.40 inch NCO-0.5-VIS: 12.5 mm / 0.50 inch NCO-1.3-VIS: 33 mm / 1.30 inch NCO-2.5-VIS: 64 mm / 2.52 inch NCO-3.0-NIR: 75 mm / 2.96 inch NCO-5.5-VIS/NIR: 140 mm / 5.52 inch
Accessory optics for the Rxn-10 probe
Technical Information
English version - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics:
Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL),
and Raman optic system for single use (KRSU1)
Raman spectroscopy food & beverage application guide -
Trusted technology for composition analysis in a laboratory
or process environment
English version - 02/2022
New version available in English
A guide to Raman spectroscopy application notes for the
food & beverage industry (featuring studies using the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-20 probe, Rxn-45 probe, and the immersion optic
and non-contact optic).
Accessory optics for the Rxn-10 probe
Technical Information
Technical Information (TI)
English version - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 probe
Operating Instructions
Operating Instruction (BA)
English version - 05/2023
New version available in English
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 probe
Brief Operating Instructions
Short Instruction (KA)
English version - 05/2023
New version available in English
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Raman application guide for the life science industry -
Trusted composition analysis for the life sciences
PU (Publication)
English version - 04/2022
New version available in English
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic).
Raman spectroscopy food & beverage application guide -
Trusted technology for composition analysis in a laboratory
or process environment
Competence Brochure (CP)
English version - 02/2022
New version available in English
A guide to Raman spectroscopy application notes for the food & beverage industry (featuring studies using the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, and the immersion optic and non-contact optic).
Raman spectrographic probes - Robust optical measurement
of chemical composition
Innovation (IN)
English version - 10/2021
New version available in English
An overview brochure about our Raman spectroscopy probe portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe, Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic), powered by Kaiser Raman technology.