Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
History
Ethernet to the field
Bringing Ethernet to the field is possible with Ethernet-APL
Process plants strive for efficient engineering and plant design. It is important to achieve a fast start-up and commissioning and to produce with efficiency and quality. Digitalization 4.0 uses valuable data from the field level for optimizing processes. Field level connectivity and data access are crucial. So far, there were limitations such as low speed, limited bandwidth and defined protocol conversions. An Ethernet technology meeting the requirements of process plants is beneficial.
The leading standards organizations worked together with major industry partners like Endress+Hauser to specify an advanced physical layer for Ethernet which meets the requirements of process industries. Ethernet-APL is designed to be open, future-proof and ready for the Industrial Internet of Things (IIoT).
Benefits
Power and data via 2-wire cable
Ethernet speed with 10 Mbit/s full-duplex
Hazardous area protection for all zones and divisions, including intrinsic safety
Terminal clamps includingpolarity independence or M12 connectors
Open for any kind of Industrial Ethernet protocol
Ethernet-APL
Ethernet-APL
Ethernet-APL is bringing intelligence to process automation. It provides you with a fast data network. So you can benefit from IIoT, increase plant availability and optimize your processes.
Ethernet-APL: Frequently asked questions
Ethernet-APL: Frequently asked questions
Ethernet-APL is new technology with a high impact on process automation. It affects more than control level and the field level, it innovates the complete infrastructure of a process plant.
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.