Level limit switch, paddel.
Solid >= 80g/dm3.
Grain size <=50mm.
1x relay DPDT.
Housing plastics PBT, IP66,
2x cable gland M20x1.5.
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
OFTE20
Point level switch
EN 31/05/2022Language:
English
Version:
31/05/2022
File size:
2.8 MB
File name:
BA01325OEN_0422-00.pdf
-
-
-
Ex Safety Instruction (XA)
FM approval FTE20
FM control drawing for point level switch Soliswitch FTE20
EN 06/03/202416/07/201507/07/2014Language:
English
Version:
06/03/2024
File size:
376.6 KB
File name:
XA01331FEN_03.23.pdf
-
-
-
Ex Safety Instruction (XA)
OFTE20
Point level switch
ATEX, IECEx:
Ex tb IIIC Txxx °C Db(Enclosure)
Ex ta IIIC Txxx °C Da (Process)EN 13/09/202224/05/2021Language:
English
Version:
13/09/2022
File size:
542.7 KB
File name:
XA01355OEN_0422-00.pdf
-
-
-
Competence Brochure (CP)
Generic, dual label and private label products
Generating additional business for
OEMs, industry and commerceLanguage:
English
Version:
29/09/2023
File size:
5.5 MB
File name:
CP01065O_09_EN_04.23.pdf
-
-
-
Competence Brochure (CP)
Generische, Dual-Label- und Private-Label-Produkte
Generierung zusätzlichen Geschäfts für OEMs, Industrie und Handel
Language:
German
Version:
18/10/2023
File size:
5.4 MB
File name:
CP01065O_09_DE_04.23.pdf
-
-
-
EU Declaration
Product family: Soliswitch
Product root: FTE20-, OFTE20-
Declaration number: EC_00029_03.15EN 09/03/2021Language:
English
Version:
09/03/2021
File size:
165.6 KB
File name:
EC_00029_03.15.pdf
-
-
-
EU Declaration
Product family: Contactors/transmitters, Controller, Ecograph, Memo-Graph, Power supply, Power supply and barrier, Preline, Process displays, Soliswitch
Product root: FML621-, FTE20-, FTE30-, FTE31-, OFTE20-, ORIA15-, ORIA45-, ORIA46-, ORMA42-, ORSG35-, ORSG45-, OSG40-, OSG45-, RA33-,
RB223-, RH33-, RIA45-, RIA452-, RIA452L-, RIA46-, RMA42-, RMC621-, RMC621L-, RMS621-, RMS621L-, RN221N-, RN221NL-, RNB130-, RNS221-
, RNS221L-, RS33-, RSG35-, RSG40-, RSG45-, RTA421-, RTA421L-
Declaration number: EC_00569_03.22EN 18/10/2022Language:
English
Version:
18/10/2022
File size:
155.3 KB
File name:
EC_00569_03.22.pdf
-
-
-
UK Conformity Assessed
Product family: Soliswitch
Productroot: FTE20-, FTE30-, OFTE20-
Declaration number: UK_00420_01.21Language:
English
Version:
01/12/2021
File size:
122.4 KB
File name:
UK_00420_01.21.pdf
-
-
-
UK Conformity Assessed
Product family: Soliswitch
Productroot: FTE20-, OFTE20-
Declaration number: UK_00278_01.21Language:
English
Version:
24/03/2022
File size:
131.4 KB
File name:
UK_00278_01.21.pdf
-
-
-
Miscellaneous
Product family: Soliswitch
Product root: FTE20-, FTE30-, FTE31-, OFTE20-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-DE.AG56.B.09627/20Language:
Russian
Version:
14/12/2020
File size:
85.8 KB
File name:
EAEC N RU D-DE.AG56.B.09627_20.pdf
-