Loop power supply, 0/4-20mA.
1:1 transmission, HART transparency.
Housing 17.5mm, IP20.
::Input, output active/passive usable.
::Optional up to SIL2 SC3 acc. IEC61508.
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
Active barrier
1-channel active barrier with wide range power supply for the safe
separation of 0/4 to 20 mA standard signal circuits, HART-transpa
rentEN 01/06/2021Language:
English
Version:
01/06/2021
File size:
2.2 MB
File name:
BA02091OEN_0121-00.pdf
-
-
-
Short Instruction (KA)
KA Active barrier 24 to 230 VAC/DC
1-channel active barrier with 24 to 230 VAC/DC
wide range power supply for the safe separation of 0/4 to 20 mA standard
signal circuits, HART-transparentEN 26/12/202220/12/2021Language:
English
Version:
26/12/2022
File size:
486.3 KB
File name:
KA01515OEN_0322-00.pdf
-
-
-
Ex Safety Instruction (XA)
RN22, RN42
[Ex ia Ga] IIC
[Ex ia Da] IIIC
Ex ec IIC GcEN 26/09/2022Language:
English
Version:
26/09/2022
File size:
366.1 KB
File name:
XA03020KEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RN22, RN42
Ex tc IIIC Dc
EN 31/01/2023Language:
English
Version:
31/01/2023
File size:
360.2 KB
File name:
XA03109KEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RN22, RN42
ATEX, IECEx:
II(1)G [Ex ia Ga] IIC
II(1)D [Ex ia Da] IIIC
II3G Ex ec IIC GcEN 15/05/202321/03/202219/07/202130/04/2021Language:
English
Version:
15/05/2023
File size:
369.8 KB
File name:
XA02086KEN_0423-00.pdf
-
-
-
Functional Safety (FY)
RN22, RN42
Active barrier for isolating 4 to 20 mA standard signal circuits,
HART-transparentEN 29/10/202115/01/2021Language:
English
Version:
29/10/2021
File size:
2.3 MB
File name:
FY01034KEN_0221-00.pdf
-
-
-
PU (Publication)
Dual Label - Fact Sheet ORN42
The Endress+Hauser Dual Label version is a great way
to personalize our products in a simple way.Language:
English
Version:
08/10/2024
File size:
413.9 KB
File name:
PU01592R_09_EN_01.24-ORN42.pdf
-
-
-
Manufacturer Declaration
Product family: Power supply and barrier
Product root: ORN42-, RN42-
Declaration number: HE_01470_01.21
Manufacturer specification: RoHS
Additional information: China RoHSEN 07/07/2021Language:
English
Version:
07/07/2021
File size:
283.6 KB
File name:
HE_01470_01.21 China RoHS RN42.pdf
-
-
-
UK Conformity Assessed
Product family: Power supply and barrier
Product root: ORN42-, RN42-
Declaration number: UK_00464_01.21Language:
English
Version:
01/12/2021
File size:
122.3 KB
File name:
UK_00464_01.21.pdf
-
-
-
UK Conformity Assessed
Product family: Power supply and barrier
Product root: ORN42-, RN42-
Declaration number: UK_00405_01.21Language:
English
Version:
24/03/2022
File size:
131.5 KB
File name:
UK_00405_01.21.pdf
-