
Specs at a glance
-
Measuring range
pH 0 to 14
-
Process temperature
-15 to 110 °C (5 to 230 °F)
-
Process pressure
Max. 11 bar abs. at 100 °C
(Max. 159.5 psi at 212 °F)
Field of application
Memosens CPS97E is the expert for media with a high content of fibres or suspended solids such as dispersions, precipitations and emulsions. Its unbreakable shaft and the open aperture guarantee reliable measurement under harsh process conditions. CPS97E features Memosens 2.0 digital technology, offering extended storage of calibration and process data for predictive maintenance. The sensor resists moisture and enables lab calibration, enhancing process integrity and increasing process uptime.
Chemical processes
Contaminated media and suspended solids
- Dispersions
- Precipitation
- EmulsionsPulp and paper industry
Benefits
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
-
Unbreakable: PEEK sensor body withstands harsh conditions ensuring product safety
-
Open aperture prevents blocking of the sensor even in media with a high dirt load.
Chemically stable reference gel assures long-term stable measurements
Low maintenance: ISFET technology is insensitive to high temperature or temperature changes which results in long calibration intervals
Maximum process safety: Non-contact, inductive signal transmission eliminates all problems caused by moisture or corrosion.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Memosens CPS97E
English version - 10/2023
ISFET sensor for pH measurement
EN 30/10/202315/09/2021Language:
English
Version:
30/10/2023
File size:
590.3 KB
File name:
TI01618CEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens ISFET sensors CPS47E, CPS77E, CPS97E
English version - 06/2024
pH measurement
EN 26/06/202402/11/202314/09/2021Language:
English
Version:
26/06/2024
File size:
943.6 KB
File name:
BA02154CEN_0324-00.pdf
-
-
-
Technical Information (TI)
TI Memosens CPS97E
ISFET sensor for pH measurement
EN 30/10/202315/09/2021Language:
English
Version:
30/10/2023
File size:
590.3 KB
File name:
TI01618CEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens ISFET sensors CPS47E, CPS77E, CPS97E
pH measurement
EN 26/06/202402/11/202314/09/2021Language:
English
Version:
26/06/2024
File size:
943.6 KB
File name:
BA02154CEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 19/11/202420/08/2021Language:
English
Version:
19/11/2024
File size:
527 KB
File name:
XA02691CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
Uk Ex II 1 G Ex ia IIC T4/T6 GaLanguage:
English
Version:
20/08/2021
File size:
675.8 KB
File name:
XA02647CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
421.3 KB
File name:
XA02699CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
CSA C/US IS Cl. 1 Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. 1 Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. 1 Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. 1 Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3EN 15/02/202220/08/2021Language:
English
Version:
15/02/2022
File size:
656.8 KB
File name:
XA02689CEN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus for explosion-hazardous areas
ATEX II 1G Ex ia IIC T3/T4/T6 Ga
ATEX II 1G Ex ia IIC T4/T6 Ga
IECEx Ex ia IIC T3/T4/T6 Ga
IECEx Ex ia IIC T4/T6 GaEN 15/01/202527/08/2021Language:
English
Version:
15/01/2025
File size:
426.5 KB
File name:
XA02692CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens ISFET pH sensors
pH measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 27/11/202428/08/202420/08/2021Language:
English
Version:
27/11/2024
File size:
431.2 KB
File name:
XA02688CEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/04/202115/10/2020Language:
English
Version:
22/04/2021
File size:
491.8 KB
File name:
XA02244CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 18/01/2022Language:
English
Version:
18/01/2022
File size:
421 KB
File name:
XA02818CEN_0122-00.pdf
-