Depending on the path length and the application the measuring range vary: TOCeq: 0 to 400 mg/l CODeq: 0 to 20 000 mg/l BODeq: 0 to 5000 mg/l SAC254: 0 to 1000 /m TU: 0 to 800 FAU TSS: 0 to 10 000 mg/l NO3-N: 0 to 500 mg/l APHA/Hazen: 0 to 500 Hazen
Memosens Wave CAS80E offers reliable real-time measurements of relevant analytical parameters such as chemical and biological oxygen demand (COD, BOD), turbidity, nitrate and spectral absorption coefficient (SAC) in one single device. It thus increases your efficiency and minimizes costs for your measuring points. The compact, handy Memosens Wave CAS80E spectrometer is easy to install and maintain and ensures reliable, interference-free communication thanks to Memosens digital technology.
The Memosens Wave CAS80E spectrometer is suitable for measuring a wide range of analytical parameters in:
Drinking water
Surface water
Wastewater
Industrial wastewater
Utilities
Benefits
Ensures uninterrupted measurements in real time by operating directly in the process.
Benefit from reliable, interference-free communication thanks to Memosens digital technology.
Offers you the analysis of many standard parameters for your water and wastewater monitoring. Measures your specific selection of the parameters turbidity, suspended solids, CODeq, BODeq, TOCeq, SAC254, nitrate and the APHA-Hazen color.
The spectrometer is quickly adapted to your specific application through pre-installed analysis models.
Compact, lightweight spectrometer that is very easy to install and convinces with its low-maintenance operation.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Using seawater to flush toilets can save a lot of drinking water. To ensure a constant water supply, the sensors used must function reliably to meet the water quality objectives (WQO).
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
Monitoring of WWTP in- and outlet Drinking water and surface water
Installation
Insitu (immersion in process), extractive with sample and flow cell
Characteristic
Insitu (immersion in process), extractive with sample and flow cell UV/VIS spectrometer for measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color
Measuring range
"Depending on the path length and the application the measuring range vary: TOCeq: 0 to 400 mg/l CODeq: 0 to 20 000 mg/l BODeq: 0 to 5000 mg/l SAC254: 0 to 1000 /m TU: 0 to 800 FAU TSS: 0 to 10 000 mg/l NO3-N: 0 to 500 mg/l APHA/Hazen: 0 to 500 Hazen
Measuring principle
UV/VIS absorbance at 200 to 800 nm
Design
40 mm
Material
Housing: stainless steel or titanium Windows: sapphire or quartz O-rings: EPDM
Dimension
571.4 x 40 mm 21.5 x 1.6 in
Process temperature
0 to 50°C 32 to 122 °F
Process pressure
0.5 to 10 bar abs. 7.3 to 145 psi
Temperature sensor
-20 to 60°C -4 to 140 °F
Connection
G1 and NPT 3/4"
Ingress protection
IP68
Measuring principle
UV absorbance
Application
Monitoring of WWTP in- and outlet, drinking water and surface water
Characteristic
Insitu (immersion in process) Extractive with sample and flow cell UV/VIS spectrometer for measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color
Measuring range
Depending on the path length and the application the measuring range vary: TOCeq: 0 to 400 mg/l CODeq: 0 to 20 000 mg/l BODeq: 0 to 5000 mg/l SAC254: 0 to 1000 /m TU: 0 to 800 FAU TSS: 0 to 10 000 mg/l NO3-N: 0 to 500 mg/l APHA/Hazen: 0 to 500 Hazen
Design
40 mm
Material
Housing: stainless steel or titanium Windows: sapphire or quartz O-rings: EPDM
Process temperature
0 to 50°C 32 to 122 °F
Process pressure
0.5 to 10 bar abs. 7.3 to 145 psi
Temperature sensor
-20 to 60°C -4 to 140 °F
Connection
G1 and NPT 3/4"
Ingress protection
IP68
Measuring principle
UV absorbance
Characteristic
Insitu (immersion in process), extractive with sample and flow cell UV/VIS spectrometer for measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color
Measuring method
UV/VIS Absorbance at 200 to 800 nm
Size
571.4 x 40 mm 21.5 x 1.6 in
Design
40 mm
Process temperature
0 to 50°C 32 to 122 °F
Ambient temperature
-20 to 60°C -4 to 140 °F
Process pressure
0.5 to 10 bar abs. 7.3 to 145 psi
Specials
G1, NPT3/4 IP68 (1m/3,3ft) water column with 1N KCl during 60 days
Application
Monitoring of WWTP in- and outlet Drinking water and surface water
Measuring range
Depending on the path length and the application the measuring range vary: TOCeq: 0 to 400 mg/l CODeq: 0 to 20 000 mg/l BODeq: 0 to 5000 mg/l SAC254: 0 to 1000 /m TU: 0 to 800 FAU TSS: 0 to 10 000 mg/l NO3-N: 0 to 500 mg/l APHA/Hazen: 0 to 500 Hazen