Specs at a glance
-
Accuracy
Standard:
up to 0.065 %
Platinum:
up to 0.055 % -
Process temperature
Standard:
-40°C…+125°C
(-40°F...+257°F)
Diaphragm seal:
-70°C...+400°C
(-94°F...+752°F) -
Material process membrane
316L, AlloyC, Gold
-
Measuring cell
1 bar...400 bar
(14.5 psi...5800 psi)
Field of application
The Cerabar PMP50 is a pressure transmitter with metal membrane for measurement of liquids and gases. It is optimized for standard applications and offers intuitive and safe operating functions.
Pressure measuring range: up to 400 bar (6000 psi)
Process temperatures up to 400°C (752°F) with diaphragm seal
Accuracy: up to +/-0.055%
Benefits
Software wizard enables fast and easy commissioning
Devices developed in accordance with IEC 61508
Flexible write protection via hardware and/or software wizard
Pre-assembled manifolds (pressure and leakage-tested) for faster installation
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Cerabar PMP50
Process pressure and level measurement in liquids or gases
HARTEN 16/02/202629/03/2024Language:
English
Version:
16/02/2026
File size:
3.6 MB
File name:
TI01773PEN_0326-00.pdf
-
-
-
Operating Instruction (BA)
BA Cerabar PMP50
Process pressure measurement
HARTEN 16/02/202629/03/2024Language:
English
Version:
16/02/2026
File size:
3.7 MB
File name:
BA02332PEN_0326-00.pdf
-
-
-
Device Parameter (GP)
GP Cerabar PMP50
Process pressure measurement
HARTEN 29/03/2024Language:
English
Version:
29/03/2024
File size:
1.3 MB
File name:
GP01222PEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Cerabar PMP50
Process pressure measurement
HARTEN 16/02/202629/03/2024Language:
English
Version:
16/02/2026
File size:
3 MB
File name:
KA01679PEN_0226-00.pdf
-
-
-
Installation Instructions (EA)
EA Main electronics Digital communication
Cerabar, Deltabar
EN 06/06/2024Language:
English
Version:
06/06/2024
File size:
583.7 KB
File name:
EA01497FEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Cover, cover seal
Cerabar, Deltabar
EN 06/06/2024Language:
English
Version:
06/06/2024
File size:
467 KB
File name:
EA01495FEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Ground terminal
Gammapilot, Micropilot, Liquiphant
Cerabar, Deltabar, Prowirl LEN 28/03/202520/02/202325/05/2020Language:
English
Version:
28/03/2025
File size:
465.5 KB
File name:
EA01306FEN_0325-00.pdf
-
-
-
Installation Instructions (EA)
EA Terminal module
Cerabar, Deltabar
EN 27/02/202606/06/2024Language:
English
Version:
27/02/2026
File size:
809.3 KB
File name:
EA01496FEN_0226-00.pdf
-
-
-
Installation Instructions (EA)
EA Dummy plug M20×1.5 G½, NPT ½, NPT ¾
Gammapilot, Liquiphant, Micropilot, Prothermo
Cerabar, DeltabarEN 12/09/202515/07/202419/06/202327/01/202231/07/2020Language:
English
Version:
12/09/2025
File size:
615.6 KB
File name:
EA01319FEN_0525-00.pdf
-
-
-
Installation Instructions (EA)
EA Lock screw NPT¼ 316L, alloy
Cerabar, Deltabar
EN 31/07/202531/07/2020Language:
English
Version:
31/07/2025
File size:
436.6 KB
File name:
EA01318PEN_0225-00.pdf
-