Specs at a glance
-
Accuracy
+/-1 mm (0.04 in)
-
Process temperature
-40 to +150 °C
(-40 to +302 °F) -
Process pressure / max. overpressure limit
-1 to +20 bar
(-14.5 to +290 psi) -
Max. measurement distance
15 m (49 ft)
-
Main wetted parts
PEEK
PTFE
316L (for threaded connections)
Field of application
The Micropilot FMR43 is a free space radar sensor for continuous non-contact level measurement and part of the Compact Line. The product line is especially developed for hygienic applications and combines a compact design with full performance. The device ensures reliable measurement even under rapidly changing or turbulent process conditions. In addition to the proven 80 GHz technology, a 180 GHz frequency option ensures the use even in particularly small process tanks.
Micropilot FMR43 is for free space applications up to 15 m (49 ft) and offers an additional 180 GHz sensor option for small vessels.
The Micropilot FMR43 is suitable for a wide range of hygienic applications:
Mixing applications of viscous and low conductive media
Filling applications of viscous media
Storage of low conductive fluids
Level measurement in tanks with changing media density
Benefits
Outstanding ease of use due to easy setup and operation with guided wizards
Improved process and product safety through configuration integrity - a checksum algorithm (CRC) ensures that safety relevant parameters remain unchanged
Increased productivity thanks to traceable and documented on-demand verification including the radar's accuracy without process interruption with Heartbeat Technology
Documented compliance through certified hygienic design as well as proven material conformity and traceability
Flexibility in scale - installation in tight space conditions thanks to compact sensor design and small process connections as well as use in large tanks and silos
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Micropilot FMR43 HART
English version - 05/2024
Free-space radar
EN 15/05/202414/05/2024Language:
English
Version:
15/05/2024
File size:
1.4 MB
File name:
TI01728FEN_0424-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR43 IO-Link
English version - 05/2024
Free-space radar
EN 15/05/202414/05/2024Language:
English
Version:
15/05/2024
File size:
1.4 MB
File name:
TI01729FEN_0424-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR43 IO-Link
Free-space radar
EN 15/05/202414/05/2024Language:
English
Version:
15/05/2024
File size:
1.4 MB
File name:
TI01729FEN_0424-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR43 HART
Free-space radar
EN 15/05/202414/05/2024Language:
English
Version:
15/05/2024
File size:
1.4 MB
File name:
TI01728FEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR43 HART
Free-space radar
EN 16/05/202515/05/2024Language:
English
Version:
16/05/2025
File size:
1.2 MB
File name:
BA02310FEN_0425-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR43 IO-Link
Free-space radar
EN 16/05/202515/05/2024Language:
English
Version:
16/05/2025
File size:
1.2 MB
File name:
BA02312FEN_0425-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR43 HART
Free-space radar
EN 15/05/2024Language:
English
Version:
15/05/2024
File size:
1.3 MB
File name:
GP01225FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR43 IO-Link
Free space radar
Language:
English
Version:
21/05/2024
File size:
1.2 MB
File name:
GP01226FEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR43 HART
Free-space radar
EN 19/05/202515/05/2024Language:
English
Version:
19/05/2025
File size:
777.8 KB
File name:
KA01693FEN_0225-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR43 IO-Link
Free-space radar
EN 19/05/202515/05/2024Language:
English
Version:
19/05/2025
File size:
798.8 KB
File name:
KA01694FEN_0225-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Micropilot FMR43
Ex ia IIIB T135 °C Da
Ex ic IIIB T135 °C DcEN 03/11/2025Language:
English
Version:
03/11/2025
File size:
391.3 KB
File name:
XA03583FEN_0125-00.pdf
-