Specs at a glance
-
Response time
t50 = 2,5 s
t90 =9,5s -
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Operating temperature range
PT 100:
-40 °C …160 °C (-40 °F …320 °F),
optional up to 190 °C (374 °F) -
Max. immersion length on request
up to 28'' (711 mm)
others on request
Field of application
The award-winning smart temperature probe with integrated HART® transmitter and Heartbeat Technology features the world’s first RTD sensor unit capable of fully automated in-situ self-calibration. It effectively eliminates the risk of undetected non-conformities, reduces production downtime and increases product safety and process efficiency in applications of the food & beverage and life sciences industries. The device is fully compliant to FDA 21 CFR Part 11 regulations and GMP rules.
Specially designed for use in hygienic and aseptic applications in the food & beverage and life sciences industries
Measuring range: –40 to 190 °C (–40 to 374 °F)
Pressure range up to 50 bar (725 psi)
Protection class: IP65/67 or IP69
Communication: Analog output 4 to 20 mA, HART® protocol
Benefits
Risk and cost reduction thanks to self-calibration and Heartbeat Technology
No production downtime due to an automated and fully traceable inline self-calibration
Automatized documentation, memory for 350 calibration points.
Printable calibration certificate - audit proof.
Automated 4 to 20 mA loop check for saving time and increasing safety in your process. See how iTHERM TrustSens can perform a fully automated loop check in five easy steps. The video shows the device set up and benefits for your process.
Elimination of non-conformities or undetected failures
International certifications and approvals:
– EHEDG, ASME BPE, FDA, 3-A, 1935/2004, 2023/2006, 10/2011, CE CRN, CSA General Purpose, Explosion protection, e.g. ATEX/IECExHighest accuracy of measuring point through sensor-transmitter matching
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
iTHERM TrustSens TM372
English version - 10/2022
Compact thermometer in US style for hygienic and aseptic applications HART communication
EN 31/10/202214/02/2022Language:
English
Version:
31/10/2022
File size:
1.7 MB
File name:
TI01612TEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens Calibration Monitoring
English version - 12/2022
Memograph M RSG45 in connection with iTHERM TrustSens TM37x and the Field Data Manager (FDM) software
EN 15/12/202230/11/2018Language:
English
Version:
15/12/2022
File size:
2.7 MB
File name:
BA01887REN_0222-00.pdf
-
-
-
Technical Information (TI)
iTHERM TrustSens TM372
Compact thermometer in US style for hygienic and aseptic applications
HART communicationEN 31/10/202214/02/2022Language:
English
Version:
31/10/2022
File size:
1.7 MB
File name:
TI01612TEN_0222-00.pdf
-
-
-
Technical Information (TI)
iTHERM TrustSens TM371
Compact thermometer in metric style for hygienic and aseptic
applications
HART communicationEN 31/10/202214/02/202216/06/202114/01/202101/08/2018Language:
English
Version:
31/10/2022
File size:
1.9 MB
File name:
TI01292TEN_0822-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens TM372
Compact thermometer in US style with self-calibration
HART communicationEN 31/10/202231/03/2022Language:
English
Version:
31/10/2022
File size:
4 MB
File name:
BA02224TEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens Calibration Monitoring
Memograph M RSG45 in connection with iTHERM TrustSens TM37x and the
Field Data Manager (FDM) softwareEN 15/12/202230/11/2018Language:
English
Version:
15/12/2022
File size:
2.7 MB
File name:
BA01887REN_0222-00.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens TM371
Compact thermometer in metric style with self-calibration
HART communicationEN 31/10/202231/03/202220/01/202121/08/201827/02/2018Language:
English
Version:
31/10/2022
File size:
4.3 MB
File name:
BA01581TEN_0622-00.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens TM372
Termometro compatto in "US style" con autotaratura
Comunicazione HARTLanguage:
Italian
Version:
31/03/2022
File size:
4 MB
File name:
BA02224TIT_0122-00.pdf
-
-
-
Short Instruction (KA)
iTHERM TrustSens TM372
Compact thermometer with self-calibration function
HART® communicationEN 19/01/202331/03/2022Language:
English
Version:
19/01/2023
File size:
1.3 MB
File name:
KA01563TEN_0223-00.pdf
-
-
-
Short Instruction (KA)
iTHERM TrustSens TM371
Compact thermometer with self-calibration function
HART® communicationEN 19/01/202331/03/202220/01/202123/02/201820/09/2017Language:
English
Version:
19/01/2023
File size:
1.3 MB
File name:
KA01272TEN_0523-00.pdf
-
-
-
Ex Safety Instruction (XA)
CSA Control drawing
CSA Control drawing
Language:
English
Version:
13/05/2022
File size:
326.3 KB
File name:
XA02869T09_EN.pdf
-