Specs at a glance
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Field of application
The Flowfit CPA25 flow assembly is designed for the realization of measuring points in water and wastewater treatment and industrial auxiliary processes. It offers space for three sensors and is able to extend their service life by keeping them wet even when the flow is interrupted. The assembly itself is also durable thanks to corrosion-resistant polypropylene. With Flowfit you get the right product exactly for your standard applications.
Flowfit CPA25 can be used in many applications in industrial auxiliary processes as well as in water and wastewater treatment. It is intended to be used in the following applications among others:
It is suitable for use with pressures of up to 6 bar.
Benefits
Compact assembly with three Pg 13.5 sensor slots.
Special flow geometry to achieve reliable and stable measured values from the installed sensors.
Siphon type profile to protect the sensors from drying out during plant shutdown.
Service cover facilitates cleaning of the sensors and assembly.
Calibration of the sensors to check they are functioning correctly can take place while installed.
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Toilet flushing with a fresh sea breeze
Using seawater to flush toilets can save a lot of drinking water. To ensure a constant water supply, the sensors used must function reliably to meet the water quality objectives (WQO).
Read the full story
Monitoring biological parameters in wastewater
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
Read the full story
Application
Water, Wastewater, Utilities
Characteristic
Piping, bypass, branch line
Design
'- Three PG13.5 sensor ports (shaft length 120 mm) - calibration direct in the holder possible with a removable calibration cap
Material
Holder: Polypropylene PP Sealing: EPDM or FKM available
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Measuring principle
Amperometric oxygen measurement
Application
Water, Wastewater, Utilities
Characteristic
Piping, bypass, branch line
Design
'- Three PG13.5 sensor ports (shaft length 120 mm) - calibration direct in the holder possible with a removable calibration cap
Material
Holder: Polypropylene PP Sealing: EPDM or FKM available
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Application
Water, Wastewater, Utilities
Characteristic
Piping, bypass, branch line
Design
'- Three PG13.5 sensor ports (shaft length 120 mm) - calibration direct in the holder possible with a removable calibration cap
Material
Holder: Polypropylene PP Sealing: EPDM or FKM available
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Measuring principle
Amperometric oxygen measurement
Application
Water, Wastewater, Utilities
Characteristic
Piping, bypass, branch line
Design
'- Three PG13.5 sensor ports (shaft length 120 mm) - calibration direct in the holder possible with a removable calibration cap
Material
Holder: Polypropylene PP Sealing: EPDM or FKM available
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Most downloaded
TI FlowFit CPA25
English version - 01/2024
Flow assembly for 12 mm sensors for pH/ORP, conductivity and oxygen
measurement
EN
DE ES FR IT JA PL PT RU ZH
16/01/2024
Language:
English
Version:
16/01/2024
File size:
707.5 KB
File name:
TI01710CEN_0123-00.pdf
Innovation brochure of Flowfit CPA25
English version - 05/2022
Innovation brochure of Flowfit CPA25
Language:
English
Version:
10/05/2022
File size:
833.5 KB
File name:
IN01247CEN_2302.pdf
7 documents
Flow assembly for 12 mm sensors for pH/ORP, conductivity and oxygen measurement
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
16/01/2024
Language:
English
Version:
16/01/2024
File size:
707.5 KB
File name:
TI01710CEN_0123-00.pdf
Flow assembly for 12-mm sensors for pH/ORP, conductivity and oxygen measurement
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
16/01/2024
Language:
English
Version:
16/01/2024
File size:
988.4 KB
File name:
BA02285CEN_0123-00.pdf
Spare parts kits for flow assembly CPA25
Language:
English
Version:
19/09/2023
File size:
1.4 MB
File name:
EA01473CEN_0123-00.pdf
Innovation brochure of Flowfit CPA25
Innovation brochure of Flowfit CPA25
Language:
English
Version:
10/05/2022
File size:
833.5 KB
File name:
IN01247CEN_2302.pdf
IN of the universal assembly Flowfit CPA25
Language:
German
Version:
10/05/2022
File size:
865.1 KB
File name:
IN01247CDE_2302.pdf
Product family: FlowFit W
Product root: CPA25- Declaration number: HE_01706_01.22 Manufacturer specification: PED
Language:
English
Version:
06/12/2023
File size:
282.5 KB
File name:
HE_01706_01_22 CPA25_DGRL.pdf
Product family: FlowFit W
Product root: CPA25- Declaration number: HE_01863_01.24 Manufacturer specification: RoHS
EN
German French
03/01/2024
Language:
English
Version:
03/01/2024
File size:
206.8 KB
File name:
HE_01863_1.24_CPA25.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CPA25 Protective cover
Kit CPA25 PML Titanium/EPDM
Kit CPA25 PML Titanium/FKM
Kit CPA25 Screw plugs PG13.5
Kit Silicone lubricant for sealings
Kit CPA25 Cleaning brushes
Kit CPA25 Mounting bracket rail/pipe
Kit CPA25 2x Adapter G1"-G3/4"
Kit CPA25 2x Adapter G1"-G1/2"
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all