Specs at a glance
-
Measurement range
0,03 to 2.5 mg/l Cr(VI)
0.2 to 5.0 mg/l Cr(VI)
0.2 to 5.0 mg/l with dilution function to maximum 10 to 250 mg/l Cr(VI) -
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
At atmospheric pressure, < 0.2 bar absolute
Field of application
Liquiline System CA80CR offers highly accurate online measurement for optimized chromate removal in industrial wastewater. It supports you in achieving environmentally compliant electroplating and tanning processes. Like all Liquiline System analyzers, CA80CR enables plug & play of up to four Memosens sensors - minimizing the installation effort. Automatic calibration and cleaning plus advanced diagnostics with remote access ensure consistent process safety.
Liquiline System CA80CR supports you in improving the environmental performance of your processes by:
Monitoring and optimizing the cleaning capacity of industrial wastewater treatment plants.
Effluent monitoring in tanneries and electroplating plants.
Monitoring of membrane filtration.
Limit monitoring in drinking water applications.
Benefits
Standardized colorimetric measuring principle - diphenyle carbazide method - guarantees compliance with discharge regulations.
Reduced operating costs through automatic calibration and cleaning and low reagent consumption.
Simple maintenance: no tools required.
Advanced diagnostics with remote access for increased process safety.
Fast commissioning and plug & play thanks to Memosens technology and user-friendly operation.
Easy upgrade of functionality - even to a complete measuring station - simply by adding modules and connecting Memosens sensors. Reduces installation effort.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Liquiline System CA80CR
English version - 11/2022
Colorimetric analyzer for chromate (Cr(VI))
EN 29/11/202213/07/202119/02/202009/06/201715/03/2016Language:
English
Version:
29/11/2022
File size:
4.2 MB
File name:
TI01265CEN_0622-00.pdf
-
-
-
Operating Instruction (BA)
Liquiline System CA80CR
English version - 11/2022
Colorimetric analyzer for chromate (Cr(VI))
EN 29/11/202213/07/202113/01/202009/06/201715/03/2016Language:
English
Version:
29/11/2022
File size:
6.6 MB
File name:
BA01575CEN_0622-00.pdf
-
-
-
Technical Information (TI)
Liquiline System CA80CR
Colorimetric analyzer for chromate (Cr(VI))
EN 29/11/202213/07/202119/02/202009/06/201715/03/2016Language:
English
Version:
29/11/2022
File size:
4.2 MB
File name:
TI01265CEN_0622-00.pdf
-
-
-
Operating Instruction (BA)
Liquiline System CA80CR
Colorimetric analyzer for chromate (Cr(VI))
EN 29/11/202213/07/202113/01/202009/06/201715/03/2016Language:
English
Version:
29/11/2022
File size:
6.6 MB
File name:
BA01575CEN_0622-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80CR
Colorimetric analyzer for chromate
EN 31/05/202119/02/202006/10/201707/04/201701/02/2016Language:
English
Version:
31/05/2021
File size:
3.5 MB
File name:
KA01223CEN_0621.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration,PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kit CA80 Outdoor
Kit for mounting analyzer on a post outdoor
EN 14/02/2020Language:
English
Version:
14/02/2020
File size:
414.2 KB
File name:
EA01293CEN_0119.pdf
-
-
-
Special Documentation (SD)
Liquiline CM44x, Liquiline CM44xR, Liquiline CM44P, Liquiline System CA80xx, Liquistation CSFxx
Data transmission via PROFINET
EN 09/06/202214/10/2019Language:
English
Version:
09/06/2022
File size:
2.6 MB
File name:
SD02490CEN_02.22.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
Webserver Guideline
EN 27/01/202014/08/201928/07/201710/05/2013Language:
English
Version:
27/01/2020
File size:
879 KB
File name:
SD01190CEN_04.20.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
PROFIBUS Guideline
EN 09/06/202227/01/202014/08/201908/09/201727/02/2014Language:
English
Version:
09/06/2022
File size:
1.9 MB
File name:
SD01188CEN_06.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
Modbus Guideline
EN 31/05/202224/01/202027/11/201914/07/201722/07/2014Language:
English
Version:
31/05/2022
File size:
1.8 MB
File name:
SD01189CEN_07.22.pdf
-