Water quality and safety ensured by innovative instrumentation, analysis and maintenance solutions
Drinking water quality and safety are more complex to sustain as water scarcity intensifies worldwide. Raw water abstraction from wells, springs and rivers must be monitored to avoid irreversible damage to the local water balance. Micropollutants and other contaminants are increasing the complexity of making water potable when safety standards and risk management systems have never been stricter. Our innovative instrumentation, analysis and maintenance solutions empower active water safety.
50%
of the world population
will live in water-stressed areas by 2025, according to the World Health Organization (WHO). Discover more drinking water facts from the WHO!
How we can help
Offering complete measurement, analysis and maintenance solutions to meet automation and monitoring goals, our portfolio facilitates advanced quality management in water abstraction, treatment and distribution, including documentation management, instrument verification, and maintenance strategies, for optimal risk management and water safety.
Complete container solutions for optimal water body monitoring
Extensive portfolio to support accuracy in most water treatment measuring tasks
Robust solutions for online analysis tasks and remote controlled solutions for periphery plant sections
Intelligent technologies to enable critical control point identification and monitoring and by extension optimization of maintenance, calibration and verification
Applications
Reliable monitoring of water bodies
Accurate monitoring of water bodies can involve unique challenges such as exposure to the elements, poor site accessibility, while integrating specific parameters and multiple technologies.
Our expertise in the field
Our measurement container solutions leverage our world-class expertise and experience in container engineering, construction and project management.
Discover Endress+Hauser's automatic water sampler portfolio with independent power supplies and remote data querying. Take a closer look at our portable automatic water sampler Liquiport CSP44
Sampling made safe and easy with Liquistation CSF48. The fully automatic water sampler complies with worldwide water regulations, features a fail-safe cooling system and vandalism-proof housing
A high degree of measurement accuracy is essential for the safe monitoring of your control points ensuring excellent drinking water quality and safety.
Our expertise in the field
Based on our Memosens technology, our intelligent liquid analysis sensors have an integrated data chip in the head that stores raw data and can easily be replaced and recalibrated without process disruption. Our state-of-the-art transmitters, analyzers, and samplers all leverage our standardized Liquiline platform.
Convenience, efficiency and safety in operation
Sensor data trends enable predictive and easy maintenance
Optimized inventory of spare parts to drive cost savings
Discover how the Istrian Waterworks provides high quality drinking water for an entire region and experience the benefits of a successful partnership
Leak detection, pump management, and general flow balancing are impossible in the water distribution network without flow measurement.
Our expertise in the field
Our complete product portfolio of electromagnetic flowmeters is designed specifically for the water industry.
Reliable measurement at constant accuracy with Proline Promag W 400 flowmeter, sensor with fixed or lap-joint process connections
Increased measurement reliability with our advanced onboard diagnostics, verification and monitoring concept Heartbeat Technology
Maximized measuring performance without tube restriction and thus without pressure loss using our Promag W 300/400/500 flowmeters with the “0 x DN full bore” option
"I am very curious to know and understand the processes to be able to optimize water treatment. I spend a lot of time with the customer to challenge each other and to help them improve the processes."
Benefits
Clean drinking water is one of life's essentials. That's why water plant operators carry a special responsibility. To fulfill this responsibility they need a partner they can always trust. Endress+Hauser is a family-owned company of more than 60 years. We are focused on creating sustainable relationships with our customers from all over the world. Rely on our innovative drinking water quality monitoring solutions to protect our
water sources and drinking water supply.
40%
of analytical sensors with Memosens technology
300,000
digital analytical sensors installed worldwide
3 million
Proline Promag electromagnetic flowmeters
sold worldwide in a wide range of applications since launch 1977
To ensure that limit values for drinking water are complied with at all times, NSI-Technik supports the pathology department of Würzburg University Hospital with a disinfection panel
A water treatment plant in Germany faced the problem of unexpected downtime due to clogged water wells. With Heartbeat Technology build-up index the customer now monitors iron build-up in his process.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Related Stories
Process optimization
Membrane filtration in water treatment
Optimize the performance of your membrane filtration control with Endress+Hauser instrumentation and ensure the highest standards in water quality.
Your partner to meet global hygiene regulations, ensure consistent product quality and plant availability while conserving resources and lowering costs.
Power & Energy: Empower the future
Power & Energy: Empower the future
You provide the world with energy - we provide you with application know-how for your power plant including: steam, combined cycle power plants, waste-to-energy, hydroelectric and power-to-gas.
Utilities: Steam and industrial water management
Utilities: Steam and industrial water management
Make your utilities management more efficient, safe and reliable. Rely on Endress+Hauser to improve your steam energy systems and industrial water treatment. Learn more about our offering here.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .