Steam distribution closely monitored for process efficiency
Accurate measurement of steam distribution parameters delivers process efficiencies with safety
Steam distribution with minimal energy loss is a key challenge when aiming for efficient utilities plant operations. From the boiler house to the points of end-use, poor lagging, malfunctioning steam traps, and inefficient cooling of superheated steam can diminish energy distribution effectiveness. Water hammer can cause wear to infrastructure. Therefore, dryness fraction must be constantly and accurately monitored for optimal steam quality. Our technologies help to optimize steam distribution.
50 to 100%
measuring error if compensating superheated steam downstream of a pressure reducing valve by temperature only (mistaken as saturated steam)
How we can help
From reducing the risk of water hammer, to ensuring efficient cooling of superheated steam, to checking that steam dryers and pressure reducing valves are functioning correctly, Endress+Hauser enables you to accurately measure and optimize steam distribution, including custody transfer. Our complete portfolio of 2-wire measurement and monitoring solutions will increase the availability of your steam supply and allow exact mass and energy balance for safe, efficient steam distribution.
Improve process efficiency with accurate energy distribution monitoring
Reduce corrosion risk with cooling water quality and amine consumption monitoring
Comply with international standards thanks to Endress+Hauser Heartbeat Technology
Applications
Precise steam pressure measurement
Precise steam pressure measurement is vital to ensuring optimal process conditions. Controlled by pressure, process temperature must be neither too high, causing product losses, nor so low that sterilization does not occur.
Our expertise in the field
Endress+Hauser offers a broad portfolio of highly accurate pressure measurement instrumentation highly suited to steam applications in utilities.
Rely on our robust, accurate Cerebar pressure transmitters
Measure pressure with up to ± 0.025% o.f.s. accuracy with Cerabar S
Integrate our Prowirl flowmeters with optional integrated pressure measurement and compensation
Corrosion is a persistent challenge in all steam distribution systems, heightening the risk of costly downtime due to equipment failure. Whereas adding amines can help reduce the risk of corrosion, such additives can themselves be costly and require precise metering and good inventory management.
Our expertise in the field
Endress+Hauser offers sound measuring systems to guarantee optimal inventory management.
Measure amine consumption with ± 0.1% o.r. accuracy using our compact Promass A flowmeter
Monitor amine tank levels accurately to ensure timely re-ordering
Continued steam availability at the required process parameters is essential. A failure in the steam supply system can result in total production shutdown, bringing serious financial consequences.
Our expertise in the field
The Endress+Hauser portfolio contains a complete range of monitoring technologies to ensure that steam supply is protected, process parameters are sustained, and shutdown risk is minimized.
As only dry steam enables process maximization, it is essential for utilities plant managers to be able to know the energy content of the steam they are receiving when purchasing steam from an external source.
Our expertise in the field
Endress+Hauser offers Prowirl, a single, integrated steam metering system enabling steam quality to be continuously monitored on reception for optimal processes and transparent supplier relationships.
Inaccurate or uncertain measurements of energy consumption and loss at the various points within a steam distribution system can lead to incorrect conclusions and misguided actions for optimization. Utilities plant managers must be able to rely on accurate measurements.
Our expertise in the field
Based on in-depth energy measurement and calibration expertise, the Endress+Hauser Energy Measurement Proving Service enables energy measurement accuracy to be checked and confirmed.
Rely on Endress+Hauser experts for on-site calibration and verification of field devices with minimal or no process interruption
Understand the overall uncertainty of your energy measurement
Gain clear recommendations on how to improve accuracy of the energy measurement loop
Balancing steam distribution and steam consumption systems requires a great deal of skill and know-how. Our extensive range of accurate and reliable metering, monitoring, and steam management products and services ensures complete transparency and efficient, safe steam distribution in compliance with energy and environmental management standards. Partner with us for integrated steam management solutions that unlock the maximum potential of your entire steam system.
Up to 15%
energy consumption savings from comprehensive energy monitoring solutions
24/7
high measuring accuracy and operational safety over the entire life cycle of your steam system
10s of millions
of savings from sensors and solutions successfully applied in utilities
Browse through our portfolio!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Related Stories
Efficiency
Steam consumption optimized for efficiency and safety
The boiler house is where you burn the money. Steam consumption is where you waste it! Endress+Hauser is your reliable partner to help you accurately measure steam consumption and boost efficiency.
You require effective ways to reduce the energy consumed while ensuring high availability and efficiency of your boiler. Check our accurate and reliable measuring and monitoring solutions.
Water, converted into steam by heating, is the lifeblood of a plant. To ensure efficiency and safety, the integrity of the boiler equipment and the reliability of its control system are crucial.
You provide the world with energy - we provide you with application know-how for your power plant including: steam, combined cycle power plants, waste-to-energy, hydroelectric and power-to-gas.
Oil & Gas: Fueling energy transition to net zero
Oil & Gas: Fueling energy transition to net zero
With our broad portfolio of instrumentation, solutions and services we empower customers on the pathway to net zero: from process efficiency and safety to sustainability and regulatory compliance.
Water & Wastewater: Protect – Conserve – Enhance
Water & Wastewater: Protect – Conserve – Enhance
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .