Boost reliability of your natural gas liquefaction processes
Minimize unforeseen shutdown and downtime of gas processing and liquefaction process trains
Liquefied natural gas (LNG) is natural gas that has been cooled to −162 °C (−260 °F). Converting natural gas to a liquid in a liquefaction plant typically involves four main processes: pretreatment, acid gas removal and dehydration, fractionation to remove heavy hydrocarbons, and liquefaction. Each of these LNG processing operations requires precise, reliable process control to ensure the continuous uninterrupted operation needed for on-time loading and shipment of liquefied natural gas.
>USD 200K
Potential cost of a 2-day shutdown of the molecular sieve in a natural gas plant. For an LNG plant, depending on the capacity, this could climb to over $1 million.
How we can help
We partner with you to select the right field instrumentation for critical measurements and reliable process control of your LNG processing operations from gas pretreatment to liquefaction. This includes highly accurate flow measurement for entrained gas and low flow applications, monitoring to ensure the removal of contaminants to trace levels from gas processed for liquefied natural gas; reliable temperature sensors, and smart field devices that ensure high system availability.
Coriolis technology offering multivariable measurement with optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology)
Multivariable vortex flow meter with excellent measuring accuracy at low flow rates
Ensure gas meets specifications for LNG cryogenic liquefaction: Tunable Diode Laser Absorption Spectroscopy (TDLAS) analyzers provide fast, accurate on-line measurement of water (H2O) and carbon dioxide (CO2) in amine treatment units
Highest plant availability and safety with reliable temperature sensor technology
Heartbeat Technology: diagnostics, verification and monitoring functions ensure high system availability and safety with minimal effort
Applications
Precision flow measurement for entrained gas applications
Cryogenic flow applications in an LNG liquefaction plant bring measurement challenges due to two-phase flow conditions. Variations in temperature and pressure drop result in vaporization and entrained gas that cause under- or over-read, or stops the measurement altogether.
Our expertise in the field
Our innovative Coriolis mass flowmeters offer a unique solution for entrained gas applications. Patented multi-frequency technology ensures reliable and continuous measurement, real time data and high availability.
High precision measurement of density, mass and volume flow even in the presence of entrained gas
LNG Custody transfer approvals OIML R117 and MI-005
No maintenance and compact design enabling installation flexibility
Heartbeat technology enables inline verification without process interruption
Improved low flow measurement with Vortex flowmeters
Vortex flowmeters have become the workhorse in LNG plants for both liquid and gas applications but most vortex flowmeters lose signal at low flows and measure inaccurately below a Reynolds number of 20,000.
Our expertise in the field
We help to overcome these challenges and more. Endress+Hauser’s Vortex flow meter is an excellent choice because of its low flow performance, robustness against temperature shock and vibration, and multivariable (pressure & temperature) options. For gases, liquids and steam.
Improved signal processing leads to optimum turndown: starts measuring 16% lower in Reynolds than any other vortex flowmeter in the market and versions with integrated two-line size reduction measure 76% lower
Most linear vortex body with flat accuracy down to Reynolds no 10,000
PremiumCal guarantees excellent measuring accuracy +/- 0.65% (liquids) / +/- 0.9% (gas) enabling highest availability of your LNG plant at low flow rates
Precise temperature measurement plays a vital role in gas processing facilities. Temperature differences more than the stipulated limits between the natural gas and amine / glycol entering the contactor in gas sweetening and dehydration units results in gas condensation, foaming and losses. Also, reliable monitoring of temperature across the heat exchanger walls is required to detect fouling.
On-line monitoring of H2S and CO2 in gas sweetening
Gas sweetening processes remove acid gases (H2S and CO2) from sour gas to meet specifications for cryogenic liquefaction. Measuring H2S and CO2 concentrations in sour gas at the inlet and sweet gas at the outlet of amine treatments units is important for control and optimization of the treatment process to ensure the quality of LNG feed gas and prevent potential damage to plant equipment during liquefaction.
Our expertise in the field
Tunable Diode Laser Absorption Spectroscopy (TDLAS) analyzers are proven to be highly effective in these critical measurements.
Exceptionally fast response to H2S and CO2 concentration changes, an important performance characteristic for control of amine treatment units
Patented Differential Spectroscopy technique measures H2S at low ppm levels
Low maintenance and OPEX costs, as no cylinders of carrier and combustion gases, or lead acetate tape are required to perform measurements
Non-contact laser measurement avoids fouling and corrosion for reliable long-term operation of your LNG plant
The Oil & Gas industry operates in tough environments. You're looking for better visibility into the condition of your process equipment to avoid costly unscheduled maintenance and downtime, reduce maintenance costs, and increase system availability.
Our expertise in the field
A range of our intelligent field devices feature Heartbeat Technology that increases plant availability and ensures high process safety with its unique integrated diagnostics, verification and monitoring capabilities.
Permanent instrument self-diagnosis provides an ongoing health check of your devices and processes, and in the event of an issue you get clear guidance on what to do
Verify anytime, anywhere, without process interruption, that your devices are functioning properly
Heartbeat’s monitoring function provides detailed instrument and process data permitting trend analysis, making predictive maintenance possible
Netilion, our IIoT ecosystem and portfolio of intelligent apps, builds upon Heartbeat data to give you even greater insight and benefits
Our instruments provide the measurement accuracy and enhanced process control you need to ensure continuous uninterrupted operation of your natural gas liquefaction processes. Field instrumentation with state-of-the-art technologies reduces startup time, avoids unforeseen shutdowns and ensures the highest plant availability. Intelligent field devices with advanced diagnostic, verification and monitoring functionalities offer the information you need to make the right maintenance decisions.
>30 million
field instruments installed worldwide
>800,000
Coriolis flowmeters successfully installed across a wide range of industries
>40 countries
have Endress+Hauser Sales and Service Centers. Our global service force of over 1000 experts are available worldwide to service and optimize your natural gas liquefaction processes
Browse through our portfolio!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Related Stories
Availability
Enabling predictive maintenance in oil and gas
Enable predictive maintenance in the oil and gas industry by putting your field instrumentation data to work to reduce unplanned downtime, boost availability, and reduce your maintenance costs.
Optimize your resources and maximize your plant performance. Learn more!
Food & Beverage: Trust in quality
Food & Beverage: Trust in quality
Your partner to meet global hygiene regulations, ensure consistent product quality and plant availability while conserving resources and lowering costs.
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .