Driving innovation from plant-based to cultivated meat will secure protein supply and reduce the environmental footprint in future
Cultivated meat holds much promise in reducing world hunger in a sustainable way, supporting the UN Sustainable Development Goals of “Responsible Production and Consumption” and “Zero Hunger”. A barrier to more prevalent consumption of cultivated meat is its production. New biotechnological processes are used to produce cultivated meat, but these processes are not yet optimized or cost-efficient. These challenges can be met with innovative process control and inline measurement.
30 %
of global meat consumption
will be covered by cultivated meat by 2040 and vegan meat substitutes will then cover 25% of the total meat market worldwide. Source: https://www.statista.com > Forecasted global meat consumption by 2040
How we can help
Endress+Hauser is a leader in driving innovations to help our customers achieve cost saving processes and improve product knowledge. Our expertise in process measurements, digitalization, and bioprocesses has supported the Food & Beverage and Life Sciences industries for decades. Our Process Analytical Technologies (PAT) portfolio is compliant with the highest standards to provide you the real-time data you need to ensure your consistently achieve your target product quality in every batch.
Application expertise
Real-time data
Reliable measuring technologies
Applications
Optimized cell growth process control in bioreactors
Maintaining an ideal cell metabolism is critical for optimizing bioprocess quality and yield. Inline monitoring of viable cell density, nutrients, and metabolites is a proven approach to achieving higher yields and consistent product quality. Inline analysis provides an around-the-clock picture of the bioprocess without needing to collect samples for laboratory measurements. This increased knowledge supports advanced process control and reduces the amount of time for process development.
Our expertise in the field
Strong application knowledge, a comprehensive, scalable portfolio and compliance support helps you quickly achieve business and application success. We are the leader in Raman spectroscopy, an ideal solution for inline measurements of multiple biochemical parameters with a single probe. Our Raman technology is scalable from micro-bioreactors to cGMP manufacturing and is proven to help achieve plant efficiency savings and increased yields when the technology scales to manufacturing.
Reliable process control to maximize your product yield
To ensure maximum yield and product quality, in cell growth processes it is essential to perform all cultivation steps under the same environmental conditions and by controlling various parameters. The most critical analytical process parameters are pH and dissolved oxygen (DO). Both parameters need to be controlled permanently. Furthermore, the actual cell growth and temperature in the process have an impact on performance and should also be monitored for an enhanced insight into your process.
Our expertise in the field
Accurate process control is only possible with reliable instrumentation in the bioreactor. Endress+Hauser offers a huge portfolio of inline process instruments proven in use. The digital Memosens technology for pH and DO simplifies inline process control and the inductive non-contact coupling provides safe measuring values even under moisture or harshest process conditions. The same sensors can be used in all scales of bioreactors to provide consistent measured values from lab to manufacturing.
Proven pH glass electrode Memosens CPS61E for hygiene applications to ensure maximum product yield
Ensure process safety by continuous monitoring of cell density using our cell growth absorption sensor OUSBT66
Reduce risks and costs by implementing fully automated, traceable inline RTD sensor TrustSens TM371. The first self-calibration
temperature sensor helps eliminate non-conformities or undetected failures.
Maximizing bioprocess yield is critical to achieving competitive product pricing in cultivated meat. Daily offline analysis in the laboratory increases contamination risk, carries higher operational expenses, and does not provide 24/7 understanding of cell metabolism. Inline simultaneous monitoring of glucose, lactate, viable cell density, and amino acids with Raman spectroscopy allows for real-time understanding, automated feed strategies, and is a proven strategy to improve bioprocess yield.
Our expertise in the field
We apply our many years of industry experience and proven Raman technology toward optimizing cultivated meat production. Simultaneous inline monitoring of nutrients and metabolites provides better understanding and control of the bioprocess. Our Raman analyzers are proven to be scalable, reduce the time in process development, and optimize plant efficiency. In one example, real-time Raman-based glucose control improved titer by 85% in a mammalian cell culture.
Comprehensive hygienic instrumentation portfolio
It is vital that producers within the food industry continuously review production equipment to identify any weak links that could lead to contamination. Incorporating effective hygiene practices and equipment that conforms to hygienic design criteria is a smart decision. By doing this, foodborne illness risks will be reduced significantly. Cultured meat production is a biotechnology process using mainly Life Science know-how and equipment.
Our expertise in the field
Endress+Hauser knows both worlds and offers dedicated products that fulfill all relevant standards for Life Science with ASME BPE compliance and for the food and beverages industry. They also meet hygienic standards like 3-A as well as EHEDG (European Hygienic Engineering and Design Group), which is an international network of equipment manufacturers, food processing companies, research institutes, and public health authorities dedicated to improving hygiene food production.
Our products comply with worldwide food contact material requirements, such as FDA, EC 1935/2004, and GB 4806.
Take a closer look at our portfolio of process instrumentation. Process-related measuring tasks can be equipped with instrumentation according to hygienic design.
Bioprocesses undergo several changes in scale and volume. Even just within the laboratory, there are scalability considerations when going from inoculation to expansion. As bioprocesses enter a commercial manufacturing phase, there are increased operational and compliance demands to ensure a consistent product quality. A seamless transfer of process development from the laboratory to manufacturing is critical to supporting plant efficiency and process yield goals in a regulated environment.
Our expertise in the field
Endress+Hauser supports you from the laboratory to the process with fit-for-purpose analysis products and scalability know-how. Our project and commissioning services are proven to reduce plant engineering costs and time by 30% and support the scaling process with an offering fit for pilot plants up to larger scale plants. Moreover, our comprehensive portfolio makes it possible to be a unique one-stop supplier in the field of process instrumentation.
Insights into the cultivated meat production process
Benefits
Since decades Endress+Hauser has been driven to support you with process instrumentation and automation for your processes. We offer:
100%
continuous and real-time information from your production process thanks to inline measurement
70 years
of industry experience in food & beverage and biotechnology
8700
patents and patent applications are an indicator of Endress+Hauser's innovation intensity
Phyox has built a trend-setting production plant for microalgae. As a partner with know-how, Endress+Hauser supplied not only the process instrumentation, but also the automation technology.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Related Stories
Repeatability
Inline quality control in your food production
Inline quality control tracks the process every second and facilitates continuous quality improvements.
Ensure food safety and meet global food regulations, standards and requirements by deploying your food processing equipment with our measurement technology in hygienic design.
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
Water & Wastewater: Protect – Conserve – Enhance
Water & Wastewater: Protect – Conserve – Enhance
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Power & Energy: Empower the future
Power & Energy: Empower the future
You provide the world with energy - we provide you with application know-how for your power plant including: steam, combined cycle power plants, waste-to-energy, hydroelectric and power-to-gas.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .