Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
iTHERM TrustSens Calibration Monitoring

iTHERM TrustSens self-calibration Monitoring

Automated temperature measurement solution - 100% compliance, 0% effort

71488114
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Price after configuration in cart

Memograph M RSG45
Advanced Data Manager

The Advanced Data Manager is a flexible and powerful system for organizing process values. Thanks to its intuitive operation, Memograph M adapts quickly and easily to any application. The process values are clearly presented on the display and logged safely, limits are monitored and analyzed. Via communication protocols, the measured and calculated values can be easily transferred to higher-level systems and plant modules can be interconnected. Also available as DIN rail version without display.

Filter specifications
Measuring / Application task
  • Measuring principle

    Data manager

  • Measuring principle

    Energymanager

  • Function

    Secure data recording and signal analysis
    visualization
    integrated web server for device set-up
    HART(R) transparency, RSG45 as a HART modem
    E-Mail notification (encrypted mails)
    100 ms scan rate, high speed storage cycle 100 ms
    modular design for simple expansion
    data readout and processing via Field Data Manager Software
    OPC server for indication of instantaneous values (optional)

  • Input

    20 analog (max) (U, I, TC, RTD, frequency, pulse)
    20 HART (max) (HART, 4…20mA)
    14 digital (max) (control, event and counting inputs)

  • Output

    12 relays (max)
    2 analog (max) (I, pulse)
    1 transmitter power supply

  • Interface

    RS232/485
    Ethernet
    USB
    Modbus RTU/TCP Slave
    Modbus RTU/TCP Master
    Profibus DP
    PROFINET Device
    EtherNet/IP Adapter

  • Storage/Recording

    internal memory
    SD card
    USB flash drive

  • Display

    TFT 7" colour graphic display
    TFT 7" colour graphic display with touch panel

  • Housing

    panel mounting with zink diecast bezel
    panel mounting with stainless steel bezel
    desktop housing
    field housing

  • Power supply

    100...230 V AC +/-10%
    24V (-10%; +15%) AC/DC

  • Certificates

    CE
    EAC
    UL (US und CA)
    ATEX II2G Ex px IIC Gb
    ATEX II2D Ex pD IIIC Db
    UL listed
    PROFINET certified

  • Software package

    Batch software
    Waste water software
    Tele-alarm software
    Energy software (water + steam)
    Waste water + storm overflow + Tele Alarm
    Tele-alarm software + energy software (water + steam)

  • Measuring principle

    Energy manager

  • Measuring principle

    Energymanager

  • Function

    Mass flow and energy calculation for Water and Steam.

  • Calculations

    Mass/heat quantity
    heat quantity difference

  • Number of applications

    8

  • Calculation standards

    IAPWS-97

  • Communication

    RS232/485
    Ethernet
    USB
    Modbus RTU/TCP Slave
    Modbus RTU/TCP Master
    Profibus DP
    PROFINET Device
    EtherNet/IP Adapter

  • Power supply

    Not defined

  • Loop power supply

    24 V DC +/-15%

  • Protection class

    IP65 (front-panel)

  • Input

    0...20 universal
    HART
    6…14 digital

  • Output

    2 analog

  • Dimensions (WxHxD)

    195,2 x 149,2 x 227,1 mm (7,69" x 5,87" x 8,94")

  • Operation

    Navigator on-site, web server and via FieldCare/DeviceCare

  • Display

    7“ TFT

  • Software functions

    Internal calculation for mass flow and energy

  • Certificates

    CE
    EAC
    UL (US und CA)
    ATEX II2G Ex px IIC Gb
    ATEX II2D Ex pD IIIC Db
    UL listed
    PROFINET certified

Sanitary RTD - iTHERM TrustSens TM371

Our award-winning iTHERM TrustSens TM371 sanitary RTD features the world's first self-calibrating Pt100 sensor unit! The hygienic temperature transmitter with Heartbeat Technology effectively eliminates the risk of undetected non-conformities, reduces production downtime while increasing product safety and process efficiency in food, beverage and life sciences applications. The instrument complies with FDA and GMP regulations and integrates with the Netilion cloud-based Industry 4.0 ecosystem.

Filter specifications
Measuring / Application task
  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    self-calibrating
    metric style
    compact temperature probe
    hygienic design
    life sciences, food & beverage

  • Thermowell / protection tube

    without
    incl. thermowell
    incl. Tee-/elbow thermowell

  • Insert / probe

    without exchangeable insert

  • Outer diameter protection tube / Insert

    6.0 mm (0.24'')
    9.0 mm (0.35'')
    12.7 mm (0.5")

  • Max. immersion length on request

    up to 900.00 mm (35.4'')

  • Material protection tube/ thermowell

    1.4435 Delta Ferrite < 1%
    316L

  • Process connection

    compression fitting
    weld in adapter
    clamp connections acc. to ISO 2852
    screwed pipe joint acc. to DIN 11851
    aseptic screwed pipe joint acc. to DIN 11864-1
    metallic sealing system
    thread acc. to ISO 228 for Liquiphant adaptor
    APV Inline
    Varivent
    Ingold
    SMS 1147
    Neumo Biocontrol
    TT411 elbow thermowell DIN 11865

  • Tip shape

    straight
    reduced

  • Surface roughness Ra

    0.76 μm (29.92 μin)
    0.38 μm (14.96 μin)
    0.38 μm (14.96 μin) electropolished

  • Operating temperature range

    Pt100:
    -40 °C to 160 °C (-40 °F to 320 °F),
    optional up to 190 °C (374 °F)
    reference point for automated calibration

  • Max. process pressure (static)

    at 20 °C: 40 bar (580 psi)

  • Response time

    t50 = 2.5 s
    t90 = 5.4 s

  • Integration head transmitter

    no (4 to 20 mA signal, HART)

  • Ex - approvals

    CSA C/US IS, I/1+2/A-F
    CSA C/US General Purpose
    UK II1/2G Ex ia IIC T6 Ga/Gb, II1/2D Ex ia IIIC Da/Db
    ATEX IECEx II1/2G Ex ia IIC T6 Ga/Gb, II1/2D Ex ia IIIC T6 Da/Db