©Endress+Hauser
iTHERM TT412 Imperial Hygienic Thermowell with QuickNeck
©Endress+Hauser
iTHERM TT412 Imperial Hygienic Thermowell with Tri-Clamp process connection
©Endress+Hauser
iTHERM TT412 Imperial Hygienic Thermowell with QuickNeck and weld-in adapter
©Endress+Hauser
TT412 elbow thermowell and iTHERM QuickNeck
©Endress+Hauser
Half-section view of the TT412 elbow thermowell, with the thermowell projecting straight into one side of the pipe bend
Specs at a glance
Max. process pressure (static)
Maximum standard immersion length
Field of application
Best applicable for use in hygienic or aseptic pipes and containers or tanks even with very small immersion lengths. It meets increased protection requirements of the temperature sensor regarding physical and chemical effects. Ideally suited to all measuring points that require regular re-calibration by simply replacing the insert in closed processes.
Specially designed for use in hygienic and aseptic applications in the Food & Beverages and Life Sciences industries
Pressure range up to 40 bar (580 psi)
For increased protection requirements of the temperature sensor regarding physical and chemical effects
For use in pipes and containers or tanks
Ideally suited to all measuring points that require regular recalibration by simply replacing the insert in closed processes
Benefits
iTHERM QuickNeck – cost and time savings thanks to simple, tool-free recalibration of the insert used
All common hygienic process connections
International certification: hygiene standards as per 3-A, EHEDG, ASME BPE, FDA, TSE Certificate of Suitability
Fast response time owing to reduced tips with thin walls
State of the art Tee and Elbow elements, without welds and dead legs and with best in class hygienic design
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Medical autoclaves
New sensor technology automates recalibrations to reduce risk in batch sterilization. Learn More!
Read the full story
Characteristic / Application
imperial style hygienic/aseptic design (3-A®, EHEDG, ASME BPE, FDA) hygienic process connections iTHERM QuickNeck for easy and cost saving recalibration
Maximum standard immersion length
Process connection
weld in adaptor clamp connections acc. to ISO2852 thread acc. to ISO 228 for liquiphant adaptor APV Inline Varivent Tee and elbow thermowells DIN11865
Thermowell root diameter
1/4" (6,35 mm) 3/8" (9,525 mm) 1/2" (12,7mm)
Wetted part finishing (Ra)
< 30 μinch (0,76 μm) < 15 µinch(0,38 μm) < 15 μinch (0,38 µm) electropolished
Temperature range
-200...650 °C (-328...1.202 °F)
Max. process pressure (static)
Max. process pressure at 400 °C
depends on process connection
Most downloaded
iTHERM TT412
English version - 07/2022
Thermometer thermowell for hygienic and aseptic applications
EN
DE ES FR IT JA PT RU ZH
29/07/2022
13/01/2021
31/10/2018
04/08/2017
Language:
English
Version:
29/07/2022
File size:
1.2 MB
File name:
TI01350TEN_0422-00.pdf
TI Weld-in adapter, process adapter and flanges
English version - 03/2024
Level, pressure and temperature measurement
EN
DE ES FR IT JA PL PT RU ZH
25/03/2024
15/09/2023
28/10/2021
30/07/2021
19/06/2020
Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
14 documents
Thermometer thermowell for hygienic and aseptic applications
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
29/07/2022
13/01/2021
31/10/2018
04/08/2017
Language:
English
Version:
29/07/2022
File size:
1.2 MB
File name:
TI01350TEN_0422-00.pdf
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
25/03/2024
15/09/2023
28/10/2021
30/07/2021
19/06/2020
Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411, TT412, TE411, TK40, TMR35, DTT35, TTR35
Language:
English
Version:
15/09/2023
File size:
800.3 KB
File name:
SD03119TEN_0123-00.pdf
Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer
Product root: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- Declaration number: HE_01097_02.23 Manufacturer specification: Food hygiene
Language:
English
Version:
28/03/2022
File size:
367.6 KB
File name:
HE_01097_02.23 MD-22010 19002.pdf
Product family: Accessories: Pipe thermowell, Accessories: Inserts,
PROCESS RTD HYGIENIC, RTD thermometer
Product root: TK40-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT411-, TT412- Declaration number: HE_00886_01.17 Additional information: TSE compliance, animal fat free
Language:
English
Version:
23/10/2017
File size:
160.7 KB
File name:
HE_00886_0117.pdf
Product family: Process RTD hygienic
Product root: TK40-, TM401-, TM402-, TM411-, TM412-, TS111-, TS112-, TT411-, TT412- Declaration number: MD-12028A-9
Language:
English
Version:
10/01/2013
File size:
872.7 KB
File name:
MD-12028a_09_e.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- Declaration number: HE_01494_01.21 Manufacturer specification: Food hygiene Additional information: BSE, TSE
Language:
English
Version:
27/07/2023
File size:
266 KB
File name:
HE_00886_07_17.pdf
Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer
Product root: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- Declaration number: HE_00099_05.15 Manufacturer specification: Food hygiene, 10/2011, 1935/2004
Language:
English
Version:
07/12/2020
File size:
1.7 MB
File name:
HE_00099_05.15.pdf
Product family: Accessories: Pipe thermowell, Magphant, PROCESS RTD
HYGIENIC, RTD-THERMOMETER
Product root: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- Declaration number: FDA_00127_03.17 FDA specification: Sealing
Language:
English
Version:
20/07/2020
File size:
450.8 KB
File name:
FDA_00127_03.17.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
The unit is not repairable
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all