Specs at a glance
-
Measuring range
Application A
• pH: 1 to 12
Application B
• pH: 0 to 14 -
Process temperature
Application A: –15 to 80 °C (5 to 176 °F)
Application B: 0 to 135 °C (32 to 275 °F) -
Process pressure
0.8 to 11 bar (11.6 to 159.5 psi) absolute
Field of application
Memosens CPS41E features a liquid KCl electrolyte and a ceramic junction making it extremely suitable for harsh chemical applications, fast-changing media and liquids with low conductivity or high organic content. Its integrated Memosens 2.0 digital technology enables extended data storage and lab calibration which results in easier operation and more process uptime and provides the perfect basis for predictive maintenance. The non-contact signal transmission ensures integrity of your process.
Media with low conductivities or a high proportion of organic solvents or alcohols and fast changing media:
Chemical industry
Organic chemicals
Power plants, e.g. boiler feed water
Laboratory measurements
With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.
Benefits
Memosens 2.0 for perfect support of IIoT, digital transformation and predictive maintenance: It provides enhanced storage of calibration and process data, enabling better trend identification.
Suitable for harsh conditions: Continuous refilling of KCl bridge electrolyte and a separate reference lead prevent poisoning of the electrode.
Application in quickly changing media: Memosens CPS41E offers a fast response time thanks to its liquid KCl electrolyte and ceramic junction.
-
Liquid KCl electrolyte enables reliable measurement even at very low conductivities (> 0.1 µS/cm).
-
Suitable for cleaning in place (CIP) and sterilization in place (SIP)
Inductive signal transmission eliminates any interference by moisture, leading to safer processes.
Reduced operating costs: Sensor calibration and regeneration in the lab allows for less process downtime and extends the sensor lifetime.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Memosens CPS41E
English version - 10/2020
pH sensor for process technology
EN 13/10/2020Language:
English
Version:
13/10/2020
File size:
861.8 KB
File name:
TI01495CEN_0120.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
English version - 10/2021
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Technical Information (TI)
Memosens CPS41E
pH sensor for process technology
EN 13/10/2020Language:
English
Version:
13/10/2020
File size:
861.8 KB
File name:
TI01495CEN_0120.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 19/11/2024Language:
English
Version:
19/11/2024
File size:
537 KB
File name:
XA03488CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
UK Ex II 1G Ex ia IIC T4/T6 GaLanguage:
English
Version:
26/11/2021
File size:
684.7 KB
File name:
XA02588CEN_0221-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 26/01/2022Language:
English
Version:
26/01/2022
File size:
424.3 KB
File name:
XA02817CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 07/09/202105/08/2020Language:
English
Version:
07/09/2021
File size:
529.3 KB
File name:
XA02113CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 23/04/202118/02/202103/07/2020Language:
English
Version:
23/04/2021
File size:
893.2 KB
File name:
XA01991CEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
425.6 KB
File name:
XA02739CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 27/11/202426/08/2024Language:
English
Version:
27/11/2024
File size:
503.3 KB
File name:
XA03347CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/04/202115/10/2020Language:
English
Version:
22/04/2021
File size:
491.8 KB
File name:
XA02244CEN_0221.pdf
-